ADS7945
- Sample Rate: 2 MSPS
- 14-Bit, Pin-Compatible with 8/10/12-bit ADS7947/8/9 Family (ADS7946)
- Outstanding Performance:
- SNR: 84 dB (ADS7945)
- No Missing Codes
- INL: 1.5 LSB (max) (ADS7945)
- Low Power:
- 11.6 mW at 2 MSPS Operation
- Auto Power-Down at Lower Speeds: 7.2 mW at 500 kSPS1.4 mW at 100 kSPS0.3 mW at 20 kSPS
- Wide Supply Range:
- Analog: 2.7 V to 5.25 V
- Digital: 1.65 V to AVDD
- Simple Serial Interface (SPI)
- Fully Specified from –40°C to +125°C
- Tiny Footprint: 3 mm × 3 mm QFN
The ADS7945/6 are 14-bit, 2 MSPS analog-to-digital converters (ADCs), with differential and single-ended inputs, respectively. The devices operate at a 2 MSPS sample rate with a standard 16-clock data frame. The devices feature both outstanding dc precision and excellent dynamic performance; the ADS7946 is pin-compatible with the 8/10/12-bit ADS7947/8/9 devices. The devices include a two-channel input multiplexer and a low-power successive approximation register (SAR) ADC with an inherent sample-and-hold (S/H) input stage.
The ADS7945/6 support a wide analog supply range that allows the full-scale input range to extend to ±5 V differential or 5 V single-ended. A simple SPI™, with a digital supply that can operate as low as 1.65 V, allows for easy interfacing to a wide variety of digital controllers. Automatic power-down can be enabled when operating at slower speeds to dramatically reduce power consumption.
Offered in a tiny 3 mm × 3 mm QFN package, the ADS7945/6 are fully specified over the extended temperature range of –40°C to +125°C and are suitable for a wide variety of data acquisition applications where high performance, low power, and small package size are key.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 14-Bit, 2-MSPS, Dual-Channel, Differential/Single-Ended, Ultralow-Power ADCs datasheet (Rev. B) | 15 Sep 2011 | |
Circuit design | ±12-V voltage sensing circuit with an isolated amplifier and differential input | 20 Sep 2018 | ||
EVM User's guide | ADS794xEVM and ADS794xEVM-PDK User Guide (Rev. B) | 07 Sep 2017 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 Mar 2011 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 10 Nov 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS7945EVM-PDK — ADS7945 Performance Demonstration Kit
The ADS794xEVM-PDK is designed to evaluate the ADS7945 and ADS7946 analog-to-digital converters. These converters are 14-bit dual-channel differential SAR converters with a maximum throughput rate of 2MSPS. The ADS7945 offers fully-differential input voltages while the ADS7946’s pseudo (...)
ADS7945 TINA-TI Transient Reference Design
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WQFN (RTE) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.