ADC0804-N
- Compatible With 8080-µP Derivatives – No
Interfacing Logic Needed – Access Time 135 ns - Easy Interface to All Microprocessors, or Operates
as a Stand-Alone Deivce - Differential Analog Voltage Inputs
- Logic Inputs and Outputs Meet Both MOS and
TTL Voltage-Level Specifications - Works With 2.5-V (LM336) Voltage Reference
- On-Chip Clock Generator
- 0-V to 5-V Analog Input Voltage Range With
Single 5-V Supply - No Zero Adjust Required
- 0.3-Inch Standard Width 20-Pin DIP Package
- 20-Pin Molded Chip Carrier or Small Outline
Package - Operates Ratiometrically or With 5 VDC, 2.5 VDC,
or Analog Span Adjusted Voltage Reference - Key Specifications
- Resolution: 8 Bits
- Total Error: ±1/4 LSB, ±1/2 LSB and ±1 LSB
- Conversion Time: 100 µs
The ADC0801, ADC0802, ADC0803, ADC0804, and ADC0805 devices are CMOS 8-bit successive approximation converters (ADC) that use a differential potentiometric ladder – similar to the 256R products. These converters are designed to allow operation with the NSC800 and INS8080A derivative control bus with Tri-state output latches directly driving the data bus. These ADCs appear like memory locations or I/O ports to the microprocessor and no interfacing logic is needed.
Differential analog voltage inputs allow increasing the common-mode rejection and offsetting the analog zero input voltage value. In addition, the voltage reference input can be adjusted to allow encoding any smaller analog voltage span to the full 8 bits of resolution.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADC080x 8-Bit, µP-Compatible, Analog-to-Digital Converters datasheet (Rev. C) | PDF | HTML | 29 Jun 2015 |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
Application note | AN-301 Signal Conditioning for Sophisticated Transducers (Rev. B) | 06 May 2013 | ||
More literature | Die D/S ADC0804 MDC 8-Bit µp Compatible A/D Converters | 06 Sep 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
SOIC (DW) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.