ADC78H90
- Eight input channels
- Variable power management
- Independent analog and digital supplies
- SPI™/QSPI™/MICROWIRE™/DSP compatible
- Packaged in 16-lead TSSOP
Key Specifications
- Conversion Rate: 500kSPS
- DNL: ± 1LSB (max)
- INL: ± 1LSB (max)
- Power Consumption
- 3V Supply: 1.5 mW (typ)
- 5V Supply: 8.3 mW (typ)
All trademarks are the property of their respective owners.
The ADC78H90 is a low-power, eight-channel CMOS 12-bit analog-to-digital converter with a conversion throughput of 500 kSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs AIN1 through AIN8.
The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE™, and many common DSP serial interfaces.
The ADC78H90 may be operated with independent analog and digital supplies. The analog supply (AVDD) can range from +2.7V to +5.25V, and the digital supply (DVDD) can range from +2.7V to AVDD. Normal power consumption using a +3V or +5V supply is 1.5 mW and 8.3 mW, respectively. The power-down feature reduces the power consumption to just 0.3 µW using a +3V supply, or 0.5 µW using a +5V supply.
The ADC78H90 is packaged in a 16-lead TSSOP package. Operation over the industrial temperature range of −40°C to +85°C is ensured.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADC78H90 8-Channel, 500 kSPS, 12-Bit A/D Converter datasheet (Rev. D) | 25 Mar 2013 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
WAVEVISION4 — Data acquisition and analysis software
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.