可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TLV9161 正在供货 单路、16V、11MHz、轨到轨输入/输出、低失调电压、低噪声运算放大器 Rail-to-rail I/O, wider supply range (2.7 V to 16 V), faster slew rate (33 V/us), lower offset voltage (1 mV), lower power (2.48 mA), lower noise (6.8 nV/√Hz), higher output current (73 mA),

产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In to V-, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 30 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 4.3 Vn at 1 kHz (typ) (nV√Hz) 10 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 4 Input bias current (max) (pA) 200 CMRR (typ) (dB) 94 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In to V-, Out GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 30 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 4.3 Vn at 1 kHz (typ) (nV√Hz) 10 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 4 Input bias current (max) (pA) 200 CMRR (typ) (dB) 94 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • BANDWIDTH: 20MHz
  • SLEW RATE: 30V/µs
  • FAST 16-Bit SETTLING TIME
  • LOW NOISE: 6nV/Hz (typ) at 100kHz
  • EXCELLENT CMRR, PSRR, and AOL
  • RAIL-TO-RAIL OUTPUT
  • CM RANGE INCLUDES GND
  • THD+N: 0.0003% (typ) at 1kHz
  • QUIESCENT CURRENT: 5.5mA/ch (max)
  • SUPPLY VOLTAGE: 4V to 12V
  • SHUTDOWN MODE (OPAx726): 6µA/ch
  • APPLICATIONS
    • OPTICAL NETWORKING
    • TRANSIMPEDANCE AMPLIFIERS
    • INTEGRATORS
    • ACTIVE FILTERS
    • A/D CONVERTER BUFFERS
    • I/V CONVERTER FOR DACs
    • PORTABLE AUDIO
    • PROCESS CONTROL
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

  • BANDWIDTH: 20MHz
  • SLEW RATE: 30V/µs
  • FAST 16-Bit SETTLING TIME
  • LOW NOISE: 6nV/Hz (typ) at 100kHz
  • EXCELLENT CMRR, PSRR, and AOL
  • RAIL-TO-RAIL OUTPUT
  • CM RANGE INCLUDES GND
  • THD+N: 0.0003% (typ) at 1kHz
  • QUIESCENT CURRENT: 5.5mA/ch (max)
  • SUPPLY VOLTAGE: 4V to 12V
  • SHUTDOWN MODE (OPAx726): 6µA/ch
  • APPLICATIONS
    • OPTICAL NETWORKING
    • TRANSIMPEDANCE AMPLIFIERS
    • INTEGRATORS
    • ACTIVE FILTERS
    • A/D CONVERTER BUFFERS
    • I/V CONVERTER FOR DACs
    • PORTABLE AUDIO
    • PROCESS CONTROL
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

The OPA725 and OPA726 series op amps use a state-of-the-art 12V analog CMOS process, and combine outstanding ac performance with low bias current and excellent CMRR, PSRR, and AOL. The 20MHz Gain-Bandwidth (GBW) Product is achieved by using a proprietary and patent-pending output stage design. These characteristics allow excellent 16-bit settling times for driving 16-bit Analog-to-Digital Converters (ADCs).

Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA725 and OPA726 well-suited for communication, high-end audio, and active filter applications. With bias current of less than 200pA, they are well-suited for use as transimpedance (I/V-conversion) amplifiers for monitoring optical power in ONET applications.

The OPA725 and OPA726 op amps can be used in single-supply applications from 4V up to 12V, or dual-supply from ±2V to ±6V. The output swings to within 150mV of the rails, maximizing dynamic range. The shutdown versions (OPAx726) reduce the quiescent current to less than 6µA and feature a reference pin for easy shutdown operation with standard CMOS logic in dual supply applications.

The OPA725 (single) is available in SOT23-5 and SO-8 [ackages, and the OPA2725 (dual) is available in MSOP-8 (Q1 ’04) and SO-8 packages. The OPA726 (single with shutdown) is available in MSOP-8 and SO-8. The OPA2726 (dual with shutdown) is available in MSOP-10. All versions are specified for operation from –40°C to +125°C.

The OPA725 and OPA726 series op amps use a state-of-the-art 12V analog CMOS process, and combine outstanding ac performance with low bias current and excellent CMRR, PSRR, and AOL. The 20MHz Gain-Bandwidth (GBW) Product is achieved by using a proprietary and patent-pending output stage design. These characteristics allow excellent 16-bit settling times for driving 16-bit Analog-to-Digital Converters (ADCs).

Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA725 and OPA726 well-suited for communication, high-end audio, and active filter applications. With bias current of less than 200pA, they are well-suited for use as transimpedance (I/V-conversion) amplifiers for monitoring optical power in ONET applications.

The OPA725 and OPA726 op amps can be used in single-supply applications from 4V up to 12V, or dual-supply from ±2V to ±6V. The output swings to within 150mV of the rails, maximizing dynamic range. The shutdown versions (OPAx726) reduce the quiescent current to less than 6µA and feature a reference pin for easy shutdown operation with standard CMOS logic in dual supply applications.

The OPA725 (single) is available in SOT23-5 and SO-8 [ackages, and the OPA2725 (dual) is available in MSOP-8 (Q1 ’04) and SO-8 packages. The OPA726 (single with shutdown) is available in MSOP-8 and SO-8. The OPA2726 (dual with shutdown) is available in MSOP-10. All versions are specified for operation from –40°C to +125°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 OPA725 and OPA726 Series: Very Low-Noise, High-Speed, 12V CMOS Op Amp 数据表 (Rev. B) 2004年 1月 8日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 High-Voltage Signal Conditioning for Low-Voltage ADCs (Rev. B) PDF | HTML 2015年 5月 18日
应用手册 OPA725, OPA2725, OPA726, OPA2726 EMI Immunity Performance (Rev. A) 2012年 11月 2日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日
应用手册 High-Voltage Signal Conditioning for Low Voltage ADCs 2004年 6月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
评估板

DIYAMP-EVM — 通用自制 (DIY) 放大器电路评估模块

DIYAMP-EVM 是独特的评估模块 (EVM) 系列,可为工程师和 DIY 爱好者提供现实生活中的放大器电路,使您能够快速完成设计概念评估和仿真验证。它采用 3 种行业标准封装选项(SC70、SOT23、SOIC)并提供 12 种流行的放大器配置,包括放大器、滤波器、稳定性补偿以及同时适用于单电源和双电源的比较器配置。

DIYAMP-EVM 系列可实现快速、方便的原型设计,并且使用常用的 0805 或 0603 表面贴装式组件。通过配置多个组合,EVM 使您能够构建广泛的评估电路,从简单的放大器电路到复杂的信号链。所有 EVM 均与试验电路板、超小型 A 版 (...)

用户指南: PDF | HTML
仿真模型

OPA725 PSpice Model (Rev. B)

SBOC028B.ZIP (57 KB) - PSpice Model
仿真模型

OPA725 TINA-TI Reference Design (Rev. B)

SBOC089B.TSC (105 KB) - TINA-TI Reference Design
仿真模型

OPA725 TINA-TI Spice Model (Rev. B)

SBOM171B.ZIP (6 KB) - TINA-TI Spice Model
计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
精密运算放大器 (Vos<1mV)
INA1620 具有集成薄膜电阻器和 EMI 滤波功能的高保真音频运算放大器 OPA130 单通道、1MHZ、20pA 偏置电流、530µA 功耗、FET 运算放大器 OPA131 单通道、4MHZ、50pA 偏置电流、750µA 功耗、FET 运算放大器 OPA140 具有轨到轨输出的单通道、11MHz、低噪声 36V JFET 精密运算放大器 OPA140A-DIE 具有轨到轨输出的 11MHz、低噪声 36V JFET 精密运算放大器 OPA145 单路、5.5MHz、高压摆率、低噪声、低功耗、RRO 精密 JFET 运算放大器 OPA177 精密运算放大器 OPA180 0.1μV/°C 温漂、低噪声、轨到轨输出、36V、零漂移运算放大器 OPA180-Q1 通过汽车认证的 0.1μV/°C 温漂、低噪声、RRO、36V 零温漂运算放大器 OPA182 高精度 36V、5MHz、单路、低噪声、零温漂、多路复用器友好型放大器 OPA186 具有轨到轨输入和输出的单路 24V、低功耗 (90μA) 5μV 失调电压零温漂运算放大器 OPA187 零漂移(10µV、0.001µV/°C)、适用于多路复用器、低功耗、RRO、CMOS 精密运算放大器 OPA188 低噪声、轨到轨输出、36V、零温漂、精密运算放大器 OPA188-Q1 通过汽车认证的精密、低噪声、RRO、36V、零温漂运算放大器 OPA189 单路、14MHz、多路复用器友好型、低噪声、零温漂、RRO、CMOS 精密运算放大器 OPA191 低功耗、36V e-trim CMOS 精密放大器 OPA192 高电压、轨到轨输入/输出、5µV、0.2µV/°C、精密运算放大器 OPA192-Q1 汽车类高电压轨到轨输入/输出精密运算放大器 E-Trim™ 系列 OPA196 具有多路复用器友好型输入的单路、36V、低功耗通用放大器 OPA197 单路、36V、轨到轨输入/输出、低失调电压精密运算放大器 OPA197-Q1 汽车类单通道 36V、轨至轨输入/输出、低失调电压精密运算放大器 OPA202 低噪声(0.2µVPP,9nV/√Hz)、高容性驱动 (25nF)、超 β、精密运算放大器 OPA205 具有低输入辅助电源电流和低噪声的单路轨到轨、双极精密 e-trim™ 运算放大器 OPA206 具有超 ß 输入和 OVP 的低功耗 (240µA)、低噪声 (8nV/√Hz)、精密 e-trim™ 运算放大器 OPA207 低功耗 (350µA)、低噪声 (7.5nV/√Hz)、高精度(100µV、0.2µV/°C)、双极性 RRO 运算放大器 OPA209 单通道、2.2nV/rtHz、18MHz、RRO、36V 精密运算放大器 OPA210 2.2nV/√Hz 低功耗 36V 运算放大器 OPA211 1.1nV/rtHz 噪声、低功耗、精密运算放大器 OPA211-EP 增强型产品 1.1nV/rtHz 噪声、低功耗精密运算放大器 OPA211-HT 高温 1.1nV/rtHz 噪声、低功耗精密运算放大器 OPA2130 双通道、1MHZ、20pA 偏置电流、530µA 功耗、FET 运算放大器 OPA2131 双通道、4MHZ、50pA 偏置电流、750µA 功耗、FET 运算放大器 OPA2140 具有轨到轨输出的双通道、11MHz、低噪声 36V JFET 精密运算放大器 OPA2145 双通道、5.5MHz、高压摆率、低噪声、低功耗、RRO 精密 JFET 运算放大器 OPA2156 低噪声 (3nV/√Hz @10kHz)、高速(25MHz、40V/µs)、CMOS 精密 RRIO 双通道运算放大器 OPA2180 温漂为 0.1μV/°C、低噪声、轨到轨输出、36V、零温漂运算放大器 OPA2180-Q1 通过汽车认证的 0.1 μV/°C 温漂、低噪声、RRO、36V 零温漂运算放大器 OPA2182 具有业界超低温漂(最大 0.012uV/˚C)的 5.7nV/rtHz、多路复用器友好型 36V 运算放大器 OPA2186 具有轨到轨输入和输出的双路 24V、90μA、5μV 失调电压零温漂运算放大器 OPA2187 零漂移(10µV、0.001µV/°C)、适用于多路复用器、低功耗、RRO、CMOS 精密运算放大器(双通道) OPA2188 0.03μV/°C、6μV Vos、低噪声、轨到轨输出、36V 零温漂运算放大器 OPA2188-Q1 通过汽车认证的 0.03µV/°C 温漂、6µV Vos、低噪声、RRO、36V 零温漂运算放大器 OPA2189 支持多路复用器的双通道 14MHz、低噪声、零漂移、RRO、CMOS 精密运算放大器 OPA2191 36V、低功耗、e-trim™ CMOS 精密运算放大器 OPA2192 具有 e-trim 的 36V、精密、RRIO、低失调电压、低输入偏置电流运算放大器 OPA2192-Q1 采用电子修整技术的汽车类 36V、精密、RRIO、低失调电压、低输入偏置电流运算放大器 OPA2196 具有多路复用器友好型输入的双路、36V、低功耗通用放大器 OPA2197 双路 36V 精密轨到轨输入/输出、低失调电压运算放大器 OPA2197-Q1 汽车类双通道 36V、精密轨到轨输入/输出、低失调电压运算放大器 OPA2202 低噪声(0.2µVPP,9nV/√Hz)、高容性驱动 (25nF) 双路超 β 精密运算放大器 OPA2205 具有低输入辅助电源电流和低噪声的双路轨到轨、双极精密 e-trim™ 运算放大器 OPA2206 具有 e-trim™ 和超 β 输入晶体管的 OVP ±40V、低功耗、低噪声精密放大器 OPA2209 双通道、2.2nV/rtHz、18MHz、RRO、36V 精密运算放大器 OPA2210 超低噪声 (2.2nV/√Hz)、超 β (0.3nA)、高精度(5µV、0.1µV/°C)、36V、双通道运算放大器 OPA2211-EP 1.1nV/√Hz 噪声、低功耗、精密运算放大器 OPA2211-HT 1.1nV/rtHz 噪声低功耗精密运算放大器 OPA2211A 1.1nV/rtHz 噪声、低功耗精密运算放大器 OPA2227 双通道高精密低噪声运算放大器 OPA2227-EP 增强型产品,高精度、低噪声运算放大器 OPA2228 双通道、高带宽、高精密低噪声运算放大器 OPA2237 MicroAmplifier™ 系列、双通道单电源运算放大器 OPA2241 双通道、5V 单电源、微功耗运算放大器 OPA2251 双通道、15V 单电源、微功耗运算放大器 OPA227 高精度低噪声运算放大器 OPA2277 10µV、0.1µV/˚C、高精度、低功耗运算放大器 OPA2277-EP 增强型产品,高精度运算放大器 OPA228 33MHz、3nV/√Hz 噪声、高精密运算放大器 OPA2317 双通道、低失调电压、轨到轨 I/O 运算放大器 OPA2317-Q1 OPAx317-Q1 低偏移、轨到轨 I/O 运算放大器 OPA2320 双通道、高精度、零交叉、20MHz、0.9pA Ib、RRIO、CMOS 运算放大器 OPA2320-Q1 汽车类双路精密零交叉 20MHz、0.9pA、Ib、RRIO、CMOS 运算放大器 OPA2325 具有 RRIO 和零交叉的双路精密、宽带宽、低噪声、低功耗 ADC 驱动运算放大器 OPA2328 50μV 失调电压、40MHz 宽带宽、RRIO、双通道精密 CMOS 运算放大器 OPA2330 双通道、1.8V、35µA、微功耗、精密、零温漂 CMOS 运算放大器 OPA2333 1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器 OPA2333-HT 高温、1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器 OPA2333-Q1 汽车类 1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器 OPA2333A-EP 增强型 1.8V、17µA、双通道、微功耗、零漂移 CMOS 运算放大器 OPA2333P 具有 >300kHz GBW 的 1.8V、17μA、双通道、微功耗零漂移 CMOS 运算放大器 OPA2334 具有关断功能的双路、0.05uV/°C(最大值)、单电源 CMOS 运算放大器 OPA2335 双路、0.05uV/°C(最大值)、单电源 CMOS 运算放大器 OPA2335M 最大漂移 0.05uV/℃ 的单电源 CMOS 运算放大器 OPA2336 MicroAmplifier 系列单电源微功耗 CMOS 运算放大器 OPA2340 双通道、单电源、轨至轨、低功耗运算放大器 OPA2350 双通道单电源、轨至轨、高速、低噪声运算放大器 OPA2369 双通道、1.8V、700nA、零交叉轨到轨 I/O 运算放大器 OPA237 MicroAmplifier™ 系列、单电源运算放大器 OPA2376 双通道、低噪声、低静态电流、精密运算放大器 OPA2376-Q1 低噪声、低静态电流精密运算放大器电子微调/交换 OPA2377 低成本、低噪声、5MHz CMOS 运算放大器 OPA2377-Q1 通过汽车认证的轨到轨输入/输出、低噪声、5MHz CMOS 运算放大器 OPA2378 零温漂系列双通道、低噪声、900kHz、RRIO、精密运算放大器 OPA2381 精确低功耗互阻抗放大器 OPA2387 超高精度、零温漂、低输入偏置电流运算放大器 OPA2388 双通道、10MHz、CMOS、零漂移、零交叉、真 RRIO 精密运算放大器 OPA2388-Q1 符合汽车标准的双路、宽带宽、零温漂、零交叉精密放大器 OPA2391 双路、微功耗、高速度功率比、低偏置电流 RRIO 精密运算放大器 OPA2392 具有低失调电压 (10μV)、低噪声 (6nV/√Hz)、飞安级偏置电流的双路 e-trim™ 运算放大器 OPA241 单通道、5V 单电源、微功耗运算放大器 OPA251 单通道、15V 单电源、微功耗运算放大器 OPA27 超低噪声 (4.5nV/√Hz)、100µV 失调电压、单位增益稳定精密运算放大器 OPA2727 e-trim™ 20MHz、高精密 CMOS 运算放大器 OPA2734 零温漂系列、具有关断功能的双通道 0.05uV/℃(最大值)单电源 CMOS 运算放大器 OPA2735 双通道 0.05uV/°C(最大值)单电源 CMOS 运算放大器、零温漂系列 OPA277 双通道、36V、10µV 失调电压、0.1µV/˚C 温漂、双极运算放大器 OPA2828 双通道、高速(45MHz 和 150 V/μs)、36V、低噪声 (4nV/√Hz) RRO JFET 运算放大器 OPA317 低失调电压、轨到轨 I/O 运算放大器 OPA317-Q1 具有低失调电压、RRIO 和低电流消耗且通过汽车级认证的运算放大器 OPA320 高精度、零交叉、20MHz、0.9pA Ib、RRIO、CMOS 运算放大器 OPA320-Q1 通过汽车级认证的精密、零交叉、20MHz、0.9pA、Ib、RRIO、CMOS 运算放大器 OPA325 低噪声 (10nV/rtHz)、高带宽 (10MHz)、低功耗 (0.65mA)、零交叉运算放大器 OPA328 零交叉、50μV 失调电压、40MHz 宽带宽、RRIO、精密 CMOS 运算放大器 OPA330 单路、1.8V、35µA、微功耗、精密、零温漂 CMOS 运算放大器 OPA333 微功耗、1.8V、17µA 零漂移 CMOS 精密运算放大器 OPA333-Q1 汽车类微功耗、1.8V、17μA 零漂移 CMOS 精密运算放大器 OPA333A-EP 增强型微功耗 1.8V、17μA 零漂移 CMOS 精密运算放大器 OPA334 具有关断功能的单路、0.05uV/°C(最大值)、单电源 CMOS 运算放大器 OPA335 单路、0.05uV/°C(最大值)、单电源 CMOS 运算放大器 OPA336 MicroAmplifier™ 系列单电源微功耗 CMOS 运算放大器 OPA336-EP Microamplifier(Tm) 单电源、微功耗 Cmos 运算放大器(增强型产品) OPA340 单通道、单电源、轨至轨、低功耗运算放大器 OPA340-EP MicroAmplifier™ 系列单电源轨至轨运算放大器(增强型产品) OPA350 单通道、单电源、轨至轨、高速、低噪声运算放大器 OPA369 单通道、1.8V、700nA、零交叉轨到轨 I/O 运算放大器 OPA37 超低噪声 (4.5nV/√Hz)、100µV 失调电压、解补偿精密运算放大器 OPA376 精密 (0.025mV)、低噪声 (7.5nV/rtHz)、低静态电流 (760uA) 运算放大器 OPA376-Q1 汽车类低噪声、低 Iq 精密运算放大器 OPA377 低成本、低噪声、5.5MHz CMOS 运算放大器 OPA377-Q1 通过汽车认证的低噪声、低电压、精密运算放大器 OPA378 零温漂系列低噪声、900kHz、RRIO、精密运算放大器 OPA381 精确低功耗高速互阻抗放大器 OPA387 超高精度 (2μV)、零温漂 (0.003μV/C)、低输入偏置电流运算放大器(单路) OPA388 单路、10MHz、CMOS、零温漂、零交叉、真 RRIO 精密运算放大器 OPA388-Q1 符合汽车标准的宽带宽、零温漂、零交叉、精密放大器 OPA391 具有高速功率比的微功耗、单通道、高精度、低偏置电流 RRIO 运算放大器 OPA392 单通道、低失调电压 (10μV)、低噪声 (6nV/rtHz) 飞安级偏置电流 e-trim™ 运算放大器 OPA396 单路、微功耗 (24μA)、低失调电压 (100μV)、高速度功率比 RRIO 运算放大器 OPA397 单通道、低失调电压 (60µV)、低噪声、低偏置电流 RRIO e-trim™ 运算放大器 OPA3S328 带集成增益开关的高速 (40MHz) 高精度 (60µV) 低噪声运算放大器 OPA404 四通道高速精密 Difet® 运算放大器 OPA4140 具有轨到轨输出的四通道、11MHz、低噪声 36V JFET 精密运算放大器 OPA4180 0.1 μV/C 温漂、四通道、低噪声、轨到轨、36V 零温漂运算放大器 OPA4182 36V、5MHz、四路、低噪声、零温漂、多路复用器友好型精密运算放大器 OPA4186 具有轨到轨输入和输出的四路 24V、低功耗 (90μA)、5μV 失调电压零温漂运算放大器 OPA4187 Zero-drift (10µV, 0.001µV/C˚), MUX-friendly, low power, RRO, CMOS quad precision op amp (quad) OPA4188 0.03µV/C、低噪声、轨到轨输出的 36V 零温漂运算放大器 OPA4189 四路、14MHz、支持多路复用器、零温漂、轨到轨输出、精密运算放大器 OPA4191 具有 RRIO 的四路低功耗 36V 精密 e-trim 放大器 OPA4192 E-Trim™ 系列、低噪声、低静态电流、36V RRI/O 精密运算放大器 OPA4196 具有多路复用器友好型输入的四路、36V、低功耗通用放大器 OPA4197 四路、36V、精密轨到轨输入/输出、低失调电压运算放大器 OPA4197-Q1 汽车类、四通道、高精度、36V、10MHz 轨到轨输入/输出运算放大器 OPA4202 低噪声(0.2µVPP,9nV/√Hz)、高容性驱动 (25nF) 四路超 β 精密运算放大器 OPA4205 具有低输入辅助电源电流和低噪声的四路轨到轨、双极精密 e-trim™ 运算放大器 OPA4206 Input-overvoltage-protected, low-power, low-noise four-channel op amp with super-beta inputs OPA4209 四通道、2.2nV/rtHz、18MHz、RRO、36V 精密运算放大器 OPA4227 四通道高精密低噪声运算放大器 OPA4228 四通道、高精密、高带宽、低噪声运算放大器 OPA4241 四通道、5V 单电源、微功耗运算放大器 OPA4251 四通道、15V 单电源、微功耗运算放大器 OPA4277 四通道、低失调电压 (10µV) 精密运算放大器 OPA4277-EP 增强型产品高精度运算放大器 OPA4277-SP 高精度运算放大器 OPA4317 四通道、低失调电压、轨到轨 I/O 运算放大器 OPA4325 低噪声 (10nV/rtHz)、高带宽 (10MHz)、低功耗 (0.65mA)、四路零交叉运算放大器 OPA4330 四通道、1.8V、35µA、微功耗、精密、零漂移 CMOS 运算放大器 OPA4336 MicroAmplifier™ 系列、四通道单电源、微功耗 CMOS 运算放大器 OPA4340 四通道、单电源、轨至轨、低功耗运算放大器 OPA4350 四通道、单电源、轨至轨、高速、低噪声运算放大器 OPA4350-DIE MicroAmplifier™ 系列、高速单电源轨到轨运算放大器 OPA4376 四通道、低噪声、低静态电流、精密运算放大器 OPA4376-Q1 具有 E-Trim、低静态电流和低噪声特性且通过汽车级认证的精密运算放大器 OPA4377 四通道、低成本、低噪声、5.5MHz CMOS 运算放大器 OPA4377-Q1 具有低噪声和 5.5MHz GBW 且通过汽车认证的 CMOS 运算放大器 OPA4387 超高精度 (2μV)、零温漂 (0.003μV/C)、低输入偏置电流运算放大器(四路) OPA4388 四路、10MHz、CMOS、零温漂、零交叉、真 RRIO 精密运算放大器 OPA4727 e-trim™ 20MHz、高精密 CMOS 运算放大器 OPA4H014-SEP 抗辐射、11MHz、低噪声、精密轨到轨输出 JFET 放大器 OPA593 85V、100µV、宽带宽 (10MHz)、高输出电流 (250mA) 精密运算放大器 OPA627 55V/µS、高速、0.8µV/˚C 最大漂移、精密运算放大器 OPA627-DIE OPA627-DIE 高精度高速 Difet 运算放大器 OPA637 Difet® 高速精密运算放大器 OPA727 单路高精密、低噪声运算放大器 OPA728 20MHz、2.5fA/√Hz 噪声、高精度运算放大器 OPA734 具有关断功能的零温漂系列、单路 0.05uV/°C(最大值)单电源 CMOS 运算放大器 OPA735 零温漂系列、单路 0.05uV/°C(最大值)单电源 CMOS 运算放大器 OPA827 低噪声、高精度 JFET 输入运算放大器 OPA828 高速(45MHz 和 150V/μs)、36V、低噪声 (4nV/√Hz) RRO JFET 运算放大器 OPA928 具有 RRIO 的高电压、毫微微安输入偏置精密 e-trim™ 运算放大器
通用运算放大器
OPA137 轨至轨输入接近 V+ 的单通道、36V、1MHz 运算放大器 OPA141 单通道、10MHz、单电源、低噪声、JFET 精密放大器 OPA170 单路、36V、1.2MHz、低功耗运算放大器 OPA170-DIE 单电源、低功耗运算放大器 OPA170-EP 增强型产品单路、36V、1.2MHz、低功耗运算放大器 OPA170-Q1 汽车级、单路、36V、1.2MHz、低功耗运算放大器 OPA171 单路、36V、3MHz、低功耗运算放大器 OPA171-Q1 汽车级、单路、36V、3MHz、低功耗运算放大器 OPA172 单通道、36V、10MHz、低功耗运算放大器 OPA2107 双通道、30V、4.5MHz 运算放大器 OPA2137 双通道、36V、1MHz 运算放大器 OPA2141 双通道、10MHz、单电源、低噪声、JFET 精密放大器 OPA2170 双通道、36V、1.2MHz、低功耗运算放大器 OPA2170-Q1 汽车级、双路、36V、1.2MHz、低功耗运算放大器 OPA2171 双通道、36V、3MHz、低功耗运算放大器 OPA2171-EP 增强型产品双路、36V、3MHz、低功耗运算放大器 OPA2171-Q1 汽车级、双路、36V、3MHz、低功耗运算放大器 OPA2172 双路、36V、10MHz、低功耗运算放大器 OPA2172-Q1 汽车级、双路、36V、10MHz、低功耗运算放大器 OPA2244 双通道、36V、430kHz、低功耗运算放大器 OPA2310 双通道、5.5V、3MHz、高输出电流 (150mA)、快速关断 (1μs) 运算放大器 OPA2313 双路、5.5V、1MHz、低静态电流 (50μA)、RRIO 运算放大器 OPA2313-Q1 汽车级、双路、5.5V、1MHz、低静态电流 (50μA)、RRIO 运算放大器 OPA2314 双通道、5.5V、3MHz、1.8V 最小电源电压电压、低噪声 (14nV/√Hz) 运算放大器 OPA2314-EP 增强型产品双路、5.5V、3MHz、RRIO 运算放大器 OPA2314-Q1 汽车级双路 5.5V、3MHz、1.8V 最小电源电压、低噪声 (14nV/√Hz) 运算放大器 OPA2316 双路、5.5V、10MHz、低噪声 (11nV/√Hz)、RRIO 运算放大器 OPA2316-Q1 汽车级、双路、5.5V、10MHz、低噪声 (11nV/√Hz)、RRIO 运算放大器 OPA2322 双通道、5.5V、20MHz、低噪声 (8.5nV/√Hz)、RRIO 运算放大器 OPA2322-Q1 汽车级、双通道、5.5V、20MHz、低噪声 (8.5nV/√Hz)、RRIO 运算放大器 OPA2323 双路、5.5V、20MHz、零交叉、低噪声 (6nV/√Hz)、RRIO 运算放大器 OPA2337 双通道、5.5V、3MHz、RRO 运算放大器 OPA2338 双通道、5.5V、12.5MHz、RRO 运算放大器 OPA2341 具有关断功能的双路、5.5V、5.5MHz、RRIO 运算放大器 OPA2342 双通道、5.5V、1MHz、低偏置电流 (0.2pA) RRIO 运算放大器 OPA2343 双通道、5.5V、5.5MHz、RRIO 运算放大器 OPA2344 双通道、5.5V、1MHz、1mV 失调电压、RRIO 运算放大器 OPA2345 双通道、5.5V、3MHz、1mV 失调电压、RRIO 运算放大器 OPA2347 双通道、5.5V、350kHz、低静态电流 (20μA)、RRIO 运算放大器 OPA2348 双路、5.5V、1MHz、低静态电流 (45μA)、RRIO 运算放大器 OPA2348-Q1 汽车级、双通道、5.5V、1MHz、低静态电流 (45μA)、RRIO 运算放大器 OPA2349 双通道、5.5V、70kHz、低静态电流 (1μA)、RRIO 运算放大器 OPA2353 双通道、5.5V、44MHz、低噪声 (7nV/√Hz)、RRIO 运算放大器 OPA2363 具有关断功能的双路、5.5V、7MHz、RRIO 运算放大器 OPA2364 双路、5.5V、7MHz、RRIO 运算放大器 OPA2373 具有关断功能的双路、5.5V、6.5MHz、RRIO 运算放大器 OPA2374 双路、5.5V、6.5MHz、RRIO 运算放大器 OPA2375 双通道、5.5V、10MHz、低噪声 (4.6nV/√Hz)、RRO 运算放大器 OPA2379 双路、5.5V、90kHz、低静态电流 (2.9μA)、RRIO 运算放大器 OPA244 单通道、36V、430kHz、低功耗运算放大器 OPA2703 双路、12V、1MHz 运算放大器 OPA2704 双路、12V、3MHz 运算放大器 OPA2705 双路、12V、1MHz、低功耗、低失调电压运算放大器 OPA2725 双路、12V、20MHz、低功耗、低失调电压运算放大器 OPA2726 双路、12V、20MHz、低功耗运算放大器 OPA2743 双路、12V、7MHz 运算放大器 OPA2990 双路、40V、1.1MHz、低功耗运算放大器 OPA2991 双路、40V、4.5MHz、低功耗运算放大器 OPA2991-Q1 汽车类、双路、40V、4.5MHz 低功耗运算放大器 OPA2992 双通道 40V、10.6MHz、轨到轨输入和输出低失调电压低噪声运算放大器 OPA2992-Q1 汽车类双通道 40V 10MHz 轨至轨输入和输出低噪声运算放大器 OPA2994 具有无限容性负载驱动能力的双通道、32V、24MHz RRIO 高输出电流 (125mA) 运算放大器 OPA2994-Q1 汽车类、双通道、24V、25MHz 高输出电流 (150mA) 运算放大器 OPA310 单通道、5.5V、3MHz 高输出电流 (150mA) 快速关断 (1μs) 运算放大器 OPA310-Q1 汽车类、单通道、5.5V、3MHz 高输出电流 (150mA) 快速关断运算放大器 OPA313 单路、5.5V、1MHz、低静态电流 (50μA)、RRIO 运算放大器 OPA314 单路、5.5V、3MHz、低噪声 (4.6nV/√Hz)、RRIO 运算放大器 OPA314-Q1 汽车级、单路、5.5V、3MHz、低噪声 (4.6nV/√Hz)、RRIO 运算放大器 OPA316 单路、5.5V、10MHz、50mA 输出电流、低噪声 (11nV/√Hz)、RRIO 运算放大器 OPA316-Q1 汽车级、单路、5.5V、10MHz、50mA 输出电流、低噪声 (11nV/√Hz) RRIO 运算放大器 OPA322 单路、5.5V、20MHz、65mA 输出电流、低噪声 (8.5nV/√Hz) 运算放大器 OPA322-Q1 汽车级、单路、5.5V、20MHz、65mA 输出电流、低噪声 (8.5nV/√Hz) 运算放大器 OPA323 单路、5.5V、20MHz、零交叉、低噪声 (6nV/√Hz)、RRIO 运算放大器 OPA337 单通道、5.5V、3MHz、RRO 运算放大器 OPA338 单通道、5.5V、62.5MHz、RRO 运算放大器 OPA341 具有关断功能的双路、5.5V、5.5MHz、扩展温度、RRIO 运算放大器 OPA342 单通道、5.5V、1MHz、低偏置电流 (0.2pA)、RRIO 运算放大器 OPA343 单通道、5.5V、5.5MHz、RRIO 运算放大器 OPA344 单通道、5.5V、1MHz、1mV 失调电压、RRIO 运算放大器 OPA345 单通道、5.5V、3MHz、RRIO 运算放大器 OPA347 单通道、5.5V、350kHz、低静态电流 (20μA)、RRIO 运算放大器 OPA348 单路、5.5V、1MHz、低静态电流 (45μA)、RRIO 运算放大器 OPA348-Q1 汽车级、单路、5.5V、1MHz、低静态电流 (45μA)、RRIO 运算放大器 OPA349 单通道、5.5V、70kHz、低静态电流 (1μA)、RRIO 运算放大器 OPA353 单通道、5.5V、44MHz、低噪声 (7nV/√Hz)、RRIO 运算放大器 OPA363 具有关断功能的单路、5.5V、7MHz、RRIO 运算放大器 OPA364 单路、5.5V、7MHz、RRIO 运算放大器 OPA373 具有关断功能的单路、5.5V、6.5MHz、RRIO 运算放大器 OPA374 单路、5.5V、6.5MHz、RRIO 运算放大器 OPA375 OPAx375、500μV、10MHz、低宽带噪声、RRO 运算放大器 OPA379 单路、5.5V、90kHz、低静态电流 (2.9μA)、RRIO 运算放大器 OPA4130 四通道、低偏置电流、低噪声、Difet 精密运算放大器 OPA4131 四通道、1MHZ、20pA 偏置电流、530µA 功耗、FET 运算放大器 OPA4137 四通道、36V、1MHz、RRI 运算放大器 OPA4141 四通道、10MHz、单电源、低噪声、JFET 精密放大器 OPA4170 四通道、36V、1.2MHz、低功耗运算放大器 OPA4170-Q1 汽车级、四路、36V、1.2MHz、低功耗运算放大器 OPA4171 四通道、36V、3MHz、低功耗运算放大器 OPA4171-Q1 汽车级、四路、36V、3MHz、低功耗运算放大器 OPA4172 四路、36V、10MHz、低功耗运算放大器 OPA4172-Q1 汽车级、四路、36V、10MHz、低功耗运算放大器 OPA4243 四通道、36V、430kHz 运算放大器 OPA4244 四通道、36V、430kHz、低失调电压运算放大器 OPA4310 四通道、5.5V、3MHz 高输出电流 (150mA) 快速关断 (1μs) 运算放大器 OPA4313 四通道、5.5V、1MHz、低静态电流 (50μA)、RRIO 运算放大器 OPA4314 四路、5.5V、3MHz、低噪声 (4.6nV/√Hz)、RRIO 运算放大器 OPA4314-Q1 汽车级、四路、5.5V、3MHz、低噪声 (4.6nV/√Hz)、RRIO 运算放大器 OPA4316 四路、5.5V、10MHz、50mA 输出电流、低噪声(11nV/√Hz)、RRIO 运算放大器 OPA4316-Q1 汽车级、四路、5.5V、10MHz、50mA 输出电流、低噪声 (11nV/√Hz) RRIO 运算放大器 OPA4322 四路、5.5V、20MHz、65mA 输出电流、低噪声(8.5nV/√Hz)、RRIO 运算放大器 OPA4322-Q1 汽车级、四路、5.5V、20MHz、65mA 输出电流、低噪声 (8.5nV/√Hz) RRIO 运算放大器 OPA4323 四路、5.5V、20MHz、零交叉、低噪声 (6nV/√Hz)、RRIO 运算放大器 OPA4342 四通道、5.5V、1MHz、低偏置电流 (0.2pA)、RRIO 运算放大器 OPA4343 四通道、5.5V、5.5MHz、RRIO 运算放大器 OPA4344 四通道、5.5V、1MHz、1mV 失调电压、RRIO 运算放大器 OPA4345 四通道、5.5V、3MHz、1mV 失调电压、RRIO 运算放大器 OPA4347 四通道、5.5V、350kHz、低静态电流 (20μA)、RRIO 运算放大器 OPA4348 四路、5.5V、1MHz、低静态电流 (45μA)、RRIO 运算放大器 OPA4348-Q1 汽车级、四通道、5.5V、1MHz、低静态电流 (45μA)、RRIO 运算放大器 OPA4353 四通道、5.5V、44MHz、低噪声 (7nV/√Hz) 运算放大器 OPA4364 四路、5.5V、7MHz、RRIO 运算放大器 OPA4364-Q1 汽车级、四通道、5.5V、7MHz、RRIO 运算放大器 OPA4374 四路、5.5V、6.5MHz、RRIO 运算放大器 OPA4379 四通道、5.5V、90kHz、低静态电流 (2.9μA)、RRIO 运算放大器 OPA4703 四路、12V、1MHz、低失调电压运算放大器 OPA4704 四路、12V、3MHz 运算放大器 OPA4705 四路、12V、1MHz 运算放大器 OPA4743 四路、12V、7MHz 运算放大器 OPA4990 四通道、40V、1.1MHz、低功耗 (0.12mA) 运算放大器 OPA4990-Q1 汽车类、四通道、40V、1.1MHz 低功耗 (0.12mA) 运算放大器 OPA4991 四通道、40V、4.5MHz、低功耗运算放大器 OPA4991-EP 航天增强型四路 40V 4.5MHz 轨到轨输入和输出运算放大器 OPA4991-Q1 汽车类四路 40V 4.5MHz 低功耗运算放大器 OPA4992 四路、40V、10.6MHz、轨到轨输入/输出、低失调电压、低噪声运算放大器 OPA4992-Q1 汽车类、四通道、40V、10.6MHz、轨到轨输入和输出、低失调电压、低噪声运算放大器 OPA4H199-SEP 航天增强型产品四路 40V 4.5MHz 轨到轨输入和输出运算放大器 OPA602 高速精密 Difet® 运算放大器 OPA703 单通道、12V、1MHz、低失调电压运算放大器 OPA704 单路、12V、3MHz 运算放大器 OPA705 单路、12V、1MHz 运算放大器 OPA725 单路、12V、20MHz 运算放大器 OPA726 具有关断功能的单路、12V、20MHz 运算放大器 OPA743 单路、12V、7MHz 运算放大器 OPA990 单路、40V、1.1MHz、低功耗运算放大器 OPA991 单通道、40V、4.5MHz、低功耗运算放大器 OPA991-Q1 Automotive, single, 40-V 4.5-MHz low-power operational amplifier OPA992 单路、40V、10.6MHz、轨到轨输入/输出、低失调电压、低噪声运算放大器 OPA992-Q1 汽车类单通道 40V 10MHz 轨至轨输入和输出低噪声运算放大器 OPA994 具有无限容性负载驱动能力的单通道、32V、24MHz RRIO 高输出电流 (125mA) 运算放大器
音频运算放大器
OPA132 具有 FET 输入的单通道 SoundPlus™ 8MHz、5pA 高性能音频运算放大器 OPA134 具有 FET 输入的单通道 SoundPlus™ 8MHz、50pA、高性能音频运算放大器 OPA1602 双通道 SoundPlus™ 高性能、双极输入音频运算放大器 OPA1604 四通道、SoundPlus 高性能、双极性输入音频运算放大器 OPA1611 1.1nV/√Hz噪声、低功耗、精密运算放大器 OPA1612 具有 1.1nV/√Hz 噪声和较低 THD 的高精度 SoundPlus™ 音频运算放大器 OPA1612-Q1 汽车类 1.1nV/√Hz 噪声、低功耗、精密音频运算放大器 OPA1622 具有高性能、低 THD+N 和双极输入的 SoundPlus™ 音频运算放大器 OPA1632 全差动 I/O 音频放大器 OPA1633 超低失真 195MHz 全差分音频放大器 OPA1637 高保真、高电压 (36V)、低噪声 (3.7nV/rtHz) Burr-Brown™ 音频全差分放大器 OPA1641 单通道 Sound-Plus 高性能 JFET 输入音频运算放大器 OPA1641-Q1 单通道汽车类 Sound-Plus 高性能、JFET 输入音频运算放大器 OPA1642 双通道 SoundPlus™ 高性能、JFET 输入音频运算放大器 OPA1642-Q1 汽车类双路 SoundPlus™ 高性能、JFET 输入音频运算放大器 OPA1644 OPA1641/1642/1644 SoundPLUS™ 高性能 JFET 输入音频运算放大器 OPA1652 双通道 SoundPlus™ 低噪声和失真、通用 FET 输入音频运算放大器 OPA1654 四路 SoundPlus 低噪声和低失真、通用 FET 输入音频运算放大器 OPA1655 SoundPlus™ 超低噪声和失真、Burr-Brown™ 单路音频运算放大器 OPA1656 SoundPlus™ 超低噪声和失真、Burr-Brown™ 音频运算放大器 OPA1662 双通道 SoundPlus™ 低噪声 (3.3nV/rtHz) 和低失真 (-124dB)、高带宽 (22MHz) 音频运算放大器 OPA1662-Q1 汽车类 Sound Plus、低功耗、低噪声和失真、音频运算放大器 OPA1664 四路 SoundPlus 低功耗、低噪声和低失真音频运算放大器 OPA1671 单电源、高带宽 (13MHz)、低噪声 (7nV/RtHz)、RRIO 音频运算放大器 OPA1677 低失真 (-120dB)、低噪声 (4.5nV/rtHz)、单路音频运算放大器 OPA1678 低失真 (-120dB)、低噪声 (4.5nV/rtHz)、双路音频运算放大器 OPA1679 低失真 (-120dB)、低噪声 (4.5nV/rtHz)、四路音频运算放大器 OPA1679-Q1 汽车类四通道、低噪声 4.5nV/rtHz、低失真 120dB 音频运算放大器 OPA1688 36V、10MHz、低失真高驱动轨到轨输出音频运算放大器 OPA1692 SoundPlus™ 低功耗、低噪声、高性能双路双极输入音频运算放大器 OPA2132 具有 FET 输入的双通道 SoundPlus™ 8MHz、5pA 高性能音频运算放大器 OPA2134 SoundPlus™ 低失真、低噪声精密音频运算放大器 OPA4132 四通道、4MHZ、50pA 偏置电流、750µA 功耗、FET 运算放大器 OPA4134 四通道 SoundPlus™ 高性能音频运算放大器 OPA604 FET 输入音频运算放大器
跨阻放大器
OPA1S2384 具有集成开关和缓冲器的 250MHz、CMOS 跨阻放大器 (TIA) OPA1S2385 具有集成低电平有效开关和缓冲器的 250MHz CMOS 跨阻放大器 (TIA) OPA2380 OPA2380 - 双通道高速精密跨阻放大器 OPA380 单通道高速精密跨阻放大器 OPA3S2859 双通道 900MHz、2.2nV/√Hz 可编程增益跨阻放大器 OPA3S2859-EP 增强型产品双通道 900MHz、2.2nV/√Hz 可编程增益跨阻放大器 OPA857 超低噪声、宽带、伪差动输出跨阻放大器 OPA857-DIE 低噪声、宽带、可选增益、跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
OPA2300 具有数字关断功能的低噪声高速 16 位精确 CMOS 运算放大器 OPA2301 低噪声、高速 16 位精确 CMOS 运算放大器 OPA2354 250MHz 轨到轨 I/O CMOS 双路运算放大器 OPA2354A-Q1 汽车类 250MHz 轨到轨 I/O CMOS 双通道运算放大器 OPA2355 具有关断状态的 2.5V 200MHz 的 GBW CMOS 双路运算放大器 OPA2356 2.5V 200MHz 的 GBW CMOS 双路运算放大器 OPA2356-EP 增强型产品 2.5V、200MHz GBW、CMOS 双路运算放大器 OPA2357 具有关断状态的 250MHz 轨到轨 I/O 双路 CMOS 运算放大器 OPA2365 2.2V、50MHz、低噪声单电源轨到轨运算放大器 OPA2365-Q1 汽车类 2.2V、50MHz 低噪声单电源轨到轨运算放大器 OPA2607 双通道、低功耗、精密、50MHz 解补偿 CMOS 运算放大器 OPA2607-Q1 汽车类双通道 50MHz 解补偿轨到轨输出 CMOS 运算放大器 OPA2613 具有电流限制功能的双通道宽带、高输出电流运算放大器 OPA2614 具有电流限制功能的双通道、高增益带宽、高输出电流运算放大器 OPA2625 具有关断功能的高带宽、高精密、低 THD+N、16 位和 18 位 ADC 驱动器 OPA2626 高带宽、高精度、低 THD+N、16 位和 18 位 ADC 驱动器》 OPA2652 SpeedPlus™ 双通道、700MHz、电压反馈运算放大器 OPA2673 具有主动脱机控制的双通道宽带高输出电流放大器和 PLC 线路驱动器 OPA2674 具有电流限制功能的双路宽带、高输出电流放大器和 DSL/PLC 线路驱动器 OPA2675 双通道、宽带、大功率输出、电流反馈放大器 OPA2677 SpeedPlus™ 双路、宽带、高输出电流运算放大器和 DSL/PLC 线路驱动器 OPA2683 超低功耗双电流反馈运算放大器 OPA2684 双路、低功耗、电流反馈运算放大器 OPA2690 具有禁用功能的双路宽带电压反馈运算放大器 OPA2691 具有禁用功能的双路宽带电流反馈运算放大器 OPA2694 二路、宽带、低功耗电流反馈运算放大器 OPA2695 具有禁用功能的超宽带电流反馈运算放大器 OPA2810 双通道、高性能、27V、105MHz、RRIO FET 输入运算放大器 OPA2822 双路、宽带、低噪声 SpeedPlus™ 运算放大器 OPA2830 二路、低功耗、单电源宽带运算放大器 OPA2832 双通道低功耗高速固定增益运算放大器 OPA2834 超低功耗、50MHz 轨到轨输出、负电源轨输入、电压反馈运算放大器 OPA2835 双通道、超低功耗、轨到轨输出、负轨输入、VFB 放大器 OPA2836 双通道、超低功耗、轨到轨输出、负轨输入、VFB 运算放大器 OPA2836-Q1 汽车类双通道、极低功耗、轨到轨输出 VFB 运算放大器 OPA2837 双通道、低功耗、精密、轨到轨输出、105MHz 电压反馈放大器 OPA2846 双通道、宽带、低噪声、电压反馈运算放大器 OPA2863 双路低功耗 110MHz 12V 轨到轨输入和输出 (RRIO) 电压反馈放大器 OPA2863-Q1 汽车类双路低功耗 110MHz 12V RRIO 电压反馈放大器 OPA2863A 双路、高精度、低功耗、105MHz、12V RRIO 电压反馈放大器 OPA2889 具有禁用功能的双通道 115MHz 低功耗宽带电压反馈运算放大器 OPA2890 具有禁用功能的双通道 250MHz 低功耗宽带电压反馈运算放大器 OPA300 高速低噪声单电源 CMOS 运算放大器 OPA301 低噪声高速 16 位精确 CMOS 运算放大器 OPA3355 具有关断状态的汽车类 2.5V、200MHz GBW、CMOS 三路运算放大器 OPA354 250MHz、轨到轨 I/O、CMOS 单路运算放大器 OPA354A-Q1 汽车类、250MHz、轨到轨 I/O、CMOS 单通道运算放大器 OPA355 具有关断状态的 2.5V、200MHz、GBW CMOS 单路运算放大器 OPA355-Q1 汽车 2.5V;200MHz GBW;具有关断状态的 CMOS 单路运算放大器 OPA356 2.5V、200MHz GBW、CMOS、单通道运算放大器 OPA356-Q1 汽车类 2.5V、200MHz GBW、CMOS 单通道运算放大器 OPA357 具有关断状态的 250MHz 轨到轨 I/O 单路 CMOS 运算放大器 OPA358 采用 SC70 封装的 3V 单电源 80MHz 高速运算放大器 OPA365 2.2V、50MHz 低噪声单电源轨到轨运算放大器 OPA365-EP 2.2V、50MHz 低噪声单电源轨到轨运算放大器(增强型产品) OPA365-Q1 汽车类 2.2V、50MHz 低噪声单电源轨到轨运算放大器 OPA3684 具有禁用功能的低功耗三路电流反馈运算放大器 OPA3690 具有禁用功能的三路宽带电压反馈运算放大器 OPA3691 具有禁用功能的三路宽带电流反馈运算放大器 OPA3695 具有禁用功能的超宽带电流反馈运算放大器 OPA3832 250MHz 三路、低功耗、高速、固定增益运算放大器 OPA4354 250MHz、轨到轨 I/O、CMOS 四路运算放大器 OPA4354-Q1 汽车类 250MHz 轨到轨 I/O CMOS 四路运算放大器 OPA4684 四路、低功耗、电流反馈运算放大器 OPA4684M 军用级四路、低功耗、电流反馈运算放大器 OPA4820 四通道、单位增益、低噪声、电压反馈运算放大器 OPA4830 四路、低功耗、单电源、宽带运算放大器 OPA4863 四通道低功耗 110MHz RRIO 电压反馈放大器 OPA4872-EP 4:1 高速多路复用器(增强型产品) OPA607 适用于成本敏感型系统的低功耗、精密、50MHz 解补偿 CMOS 运算放大器 OPA607-Q1 汽车类 50MHz、低功耗、6V/V 稳定增益、轨到轨输出 CMOS 运算放大器 OPA625 具有功率调节功能的高带宽、高精密、低噪声和低失真放大器 SAR ADC 驱动器 OPA653 500MHz、+2V/V 固定增益、JFET 输入放大器 OPA656 宽带单位增益稳定 FET 输入运算放大器 OPA657 1.6GHz、低噪声、FET 输入运算放大器 OPA657-DIE 裸片 1.6GHz 低噪声 FET 输入运算放大器 OPA659 650MHz 单位增益稳定 JFET 输入放大器 OPA683 具有禁用功能的超低功耗电流反馈放大器 OPA684 具有禁用功能的低功耗电流反馈运算放大器 OPA688M 军用 Speedplus 单位增益稳定宽带限压放大器 OPA689M 军用宽带、高增益限压放大器 OPA690 具有禁用功能的宽带电压反馈运算放大器 OPA691 具有禁用功能的宽带电流反馈运算放大器 OPA692 具有禁用功能的宽带固定增益缓冲器放大器 OPA694 宽带、低功耗、电流反馈放大器 OPA695 具有禁用功能的超宽带电流反馈运算放大器 OPA698 单位增益稳定、宽带限压放大器 OPA698M 单位增益稳定宽带限压放大器 OPA699 OPA699: 宽带、高增益限压放大器 OPA699M 增益 +4 稳定宽带限压放大器 OPA810 单通道、高性能、27V、140MHz、RRIO FET 输入运算放大器 OPA814 600MHz、高精度、单位增益稳定、FET 输入运算放大器 OPA817 800MHz、高精度、单位增益稳定、FET 输入运算放大器 OPA818 2.7GHz、13V、解补偿 7V/V FET 输入运算放大器 OPA820 单位增益稳定、低噪声、电压反馈运算放大器 OPA830 低功耗、单电源运算放大器 OPA830-EP 低功耗单电源宽带运算放大器 OPA832 低功耗、单电源、固定增益视频缓冲器放大器 OPA835 超低功耗、轨到轨输出、负轨输入、VFB 放大器 OPA836 超低功耗、轨到轨输出、负轨输入 VFB 运算放大器 OPA837 低功耗精密 105MHz 电压反馈运算放大器 OPA838 1mA、300MHz 增益带宽、电压反馈运算放大器 OPA842 宽带低失真单位增益稳定的电压反馈运算放大器 OPA843 宽带、低失真、中增益、电压反馈运算放大器 OPA846 宽带低噪声电压反馈运算放大器 OPA847 具有关断状态的宽带超低噪声电压反馈运算放大器 OPA855 具有双极性输入的 8GHz 增益带宽积、解补偿跨阻放大器 OPA855-Q1 具有双极输入的汽车类 8GHz 增益带宽、解补偿跨阻抗放大器 OPA856 具有 1.1GHz 单位增益带宽、0.9nV/√Hz 噪声的双极输入放大器 OPA858 具有 FET 输入的 5.5GHz 增益带宽积、解补偿跨阻放大器 OPA858-Q1 具有 FET 输入的汽车类 5.5GHz 增益带宽、解补偿跨阻放大器 OPA859 具有 1.8GHz 单位增益带宽、3.3nV/√Hz 电压噪声的 FET 输入放大器 OPA859-Q1 汽车类 1.8GHz 单位增益带宽、3.3nV/√Hz FET 输入放大器 OPA863 单通道低功耗 110MHz 12V 轨到轨输入和输出电压反馈放大器 OPA863A 单通道、高精度、低功耗、105MHz、12V RRIO 电压反馈放大器 OPA890 具有禁用功能的低功耗宽带电压反馈运算放大器 OPA891 具有超低总谐波失真 (THD) 的 180MHz 0.95nV√Hz 运算放大器 OPA892 具有超低总谐波失真 (THD) 的 2GHz 10V/V 稳定 0.95nV√Hz 运算放大器
功率运算放大器
OPA2541 双通道高功率运算放大器 OPA2544 高电压、高电流双通道运算放大器 OPA445 高电压 FET 输入运算放大器 OPA452 带宽为 1.8MHz、单位增益稳定的 80V、50mA 运算放大器 OPA453 针对大于 5 的增益进行了优化且带宽为 7.5MHz 的 80V、50mA 运算放大器 OPA454 高电压 (100V) 高电流 (50mA) 运算放大器,g = 1 稳定 OPA455 150V、高带宽 6.5MHz、高压摆率 32V/µs 单位增益稳定运算放大器 OPA462 180V、高带宽 (6.5MHz)、高压摆率 (25V/µs)、单位增益稳定运算放大器 OPA521 2.5A 窄带线路驱动器 OPA541 高功率单片运算放大器 OPA544 高电流(4A 典型值)、高电压运算放大器 OPA547 具有关断功能的高电压、高电流运放 OPA548 高电压、高电流、宽输出电压摆幅功率运算放大器 OPA549 高电压大电流运算放大器,出色的输出摆幅 OPA549-HIREL 高电压、大电流运算放大器 OPA551 高电流(380mA 典型值)、高电压 (60V) 运算放大器 OPA552 高电流(380mA 典型值)、高电压 (60V)、高带宽 (12MHz) 运算放大器 OPA561 高电流高速运算放大器 OPA564 1.5A、24V、17MHz 功率运算放大器 OPA564-Q1 汽车类 1.5A、24V、17MHz 功率运算放大器 OPA567 轨到轨输入/输出,2A 功率放大器 OPA569 功率运算放大器,电源轨输出信号摆幅在 200mV 内(输出电流为 2A)
视频放大器
OPA360 采用 SC70 封装、具有低通滤波器、内部 G=2 和 SAG 校正功能的 3V 视频放大器 OPA361 具有内部增益和滤波器的 3V 视频放大器 OPA361-Q1 符合 AEC-Q100 1 级标准、具有内部增益和滤波器的汽车类 3V 视频放大器 OPA362 采用 SC70 封装、具有内部增益和滤波器的 3V 视频放大器 OPA3692 具有禁用功能的三路宽带固定增益缓冲器 OPA3693 具有禁用功能的三路、超宽带、固定增益、视频缓冲器 OPA3875 具有 2:1 高速多路复用器的三通道、700MHz 运算放大器 OPA4872 具有 4:1 高速多路复用器的 12V、500MHz 高速运算放大器 OPA693 具有禁用功能的超高宽带、固定增益缓冲器 OPA875 具有 2:1 高速多路复用器的单通道、700MHz 运算放大器
线路驱动器
OPA2670 具有电源控制功能的单端口、高输出电流 VDSL2 和 PLC 线路驱动器
跨导放大器和激光驱动器
OPA615 高带宽直流恢复电路 OPA860 宽带运算跨导放大器和缓冲器 OPA861 宽带运算跨导放大器
全差分放大器
OPA862 12.6V、低噪声、单端到差分、高输入阻抗放大器
精密 ADC
ADS1000 具有 PGA、振荡器和 I2C 的 12 位、128SPS、单通道 Δ-Σ ADC ADS1000-Q1 具有 PGA、振荡器和 I2C 的汽车类、12 位、128SPS、单通道 Δ-Σ ADC ADS1013 具有振荡器、电压基准和 I2C 的 12 位 3.3kSPS 单通道 Δ-Σ ADC ADS1013-Q1 具有振荡器、电压基准和 I2C 的汽车类 12 位 3.3kSPS 单通道 Δ-Σ ADC ADS1014 具有 PGA、振荡器、电压基准、比较器和 I2C 的 12 位 3.3kSPS 单通道 Δ-Σ ADC ADS1014-Q1 具有 PGA、振荡器、电压基准、比较器和 I2C 的汽车类 12 位、3.3kSPS、单通道 Δ-Σ ADC ADS1014L 具有 PGA、比较器和 1.8V I²C 总线电压支持的 12 位、3.3kSPS 单通道 Δ-Σ ADC ADS1015 具有 PGA、振荡器、VREF、比较器、I2C 的 12 位 3.3kSPS 4 通道 Δ-Σ ADC ADS1015-Q1 具有 PGA、振荡器、VREF、比较器、I2C 的汽车类 12 位 3.3kSPS 4 通道 Δ-Σ ADC ADS1015L 具有 PGA、比较器和 1.8V I²C 总线电压支持的 12 位、3.3kSPS 四通道 Δ-Σ ADC ADS1018 具有 PGA、振荡器、电压基准、温度传感器和 SPI 的 12 位、3.3kSPS、4 通道 Δ-Σ ADC ADS1018-Q1 具有 PGA、振荡器、电压基准、温度传感器和 SPI 的汽车类 12 位、3.3kSPS、4 通道 Δ-Σ ADC ADS1100 具有 PGA、振荡器和 I2C 的 16 位、128SPS、单通道 Δ-Σ ADC ADS1110 具有 PGA、振荡器、电压基准和 I2C 的 16 位 240SPS 单通道 Δ-Σ ADC ADS1112 具有 PGA、振荡器、电压基准和 I2C 的 16 位 240SPS 4 通道 Δ-Σ ADC ADS1113 具有振荡器、电压基准和 I2C 的 16 位 860SPS 单通道 Δ-Σ ADC ADS1113-Q1 具有振荡器、电压基准和 I2C 的汽车类 16 位 860SPS 单通道 Δ-Σ ADC ADS1114 具有 PGA、振荡器、电压基准、比较器和 I2C 的 16 位、860SPS、单通道 Δ-Σ ADC ADS1114-Q1 具有 PGA、振荡器、电压基准、比较器和 I2C 的汽车类 16 位、860SPS、单通道 Δ-Σ ADC ADS1114L 具有 PGA、比较器和 1.8V I²C 总线电压支持的 16 位、860SPS 单通道 Δ-Σ ADC ADS1115 具有 PGA、振荡器、VREF、比较器、I2C 的 16 位 860SPS 4 通道 Δ-Σ ADC ADS1115-Q1 具有 PGA、振荡器、VREF、比较器、I2C 的汽车类 16 位 860SPS 4 通道 Δ-Σ ADC ADS1115L 具有 PGA、比较器和 1.8V I²C 总线电压支持的 16 位、860SPS 四通道 Δ-Σ ADC ADS1118 具有 PGA、振荡器、基准电压、温度传感器和 SPI 的 16 位、860SPS、4 通道 Δ-Σ ADC ADS1118-Q1 具有 PGA、振荡器、基准电压、温度传感器和 SPI 的汽车类 16 位、860SPS、4 通道 Δ-Σ ADC ADS1119 具有 I2C 接口和外部基准输入电压的 16 位 1kSPS 4 通道通用 Δ-Σ ADC ADS1120 具有 PGA、VREF、2 个 IDAC 和 SPI 接口的 16 位、2kSPS、4 通道、低功耗、小型 Δ-Σ ADC ADS1120-Q1 适用于小信号传感器且具有 PGA 和基准电压的汽车类、16 位、2kSPS、4 通道、低功耗 Δ-Σ ADC ADS112C04 具有 PGA、VREF、2 个 IDAC 和 I2C 接口的 16 位 2kSPS 4 通道低功耗小型 Δ-Σ ADC ADS112U04 具有 PGA、VREF、2 个 IDAC 和 UART 接口的 16 位 2kSPS 4 通道低功耗小型 Δ-Σ ADC ADS1130 适用于阻性桥式传感器和称重称的 18 位 80SPS 1 通道 Δ-Σ ADC ADS1131 适用于阻性桥式传感器和称重称且具有断电开关的 18 位 80SPS 1 通道 Δ-Σ ADC ADS1146 适用于精密传感器测量且具有 PGA 的 16 位 2kSPS 单通道 ADC ADS1147 适用于精密传感器测量且具有 PGA、基准电压和 ADC 的 16 位 2kSPS 4 通道 ADC ADS1148 适用于精密传感器测量且具有 PGA、基准电压和 IDAC 的 16 位 2kSPS ADC ADS1148-Q1 适用于精密传感器测量且具有 PGA、基准电压和 IDAC 的汽车类 16 位 2kSPS ADC ADS114S06 适用于传感器测量且具有 PGA 和电压基准的 16 位、4kSPS、6 通道 Δ-Σ ADC ADS114S06B 适用于低成本应用且具有 PGA 和电压基准的 16 位、4kSPS、6 通道 Δ-Σ ADC ADS114S08 适用于传感器测量且具有 PGA 和电压基准的 16 位、4kSPS、12 通道 Δ-Σ ADC ADS114S08B 适用于低成本应用且具有 PGA 和电压基准的 16 位、4kSPS、12 通道 Δ-Σ ADC ADS1158 具有快速通道扫描和自动序列发生器的 16 位 125kSPS 16 通道 Δ-Σ ADC ADS1174 四路 16 位同步采样模数转换器 ADS1178 八路 16 位同步采样模数转换器 ADS117L11 具有输入和基准缓冲器的 16 位、400kSPS、低功耗、宽带宽 Δ-Σ ADC ADS1201 高动态范围 Δ-Σ 调制器 ADS1202 10MHz 时钟频率、+/-250mV 输入、16 位分辨率、电流分流 Δ-Σ 调制器 ADS1203 具有外部基准电压选项的 10MHz 时钟频率、+/-250mV 输入、16 位分辨率、电流分流 Δ-Σ 调制器 ADS1204 10MHz CLK、0-5V 输入、16 位分辨率、四通道 Δ-Σ 调制器 ADS1205 两个 1 位、10MHz、2 阶 Δ-Σ 调制器 ADS1208 适用于霍尔传感器且具有内置电流激励功能的 10MHz 调制器 ADS1209 16 位、10MHz、双通道 Δ-Σ 调制器 ADS1211 具有基准电压和 PGA 的 24 位、15.6kSPS、8 通道 Δ-Σ ADC ADS1213 具有基准电压和 PGA 的 22 位、6.25kSPS、8 通道、Δ-Σ ADC ADS1216 具有基准电压、PGA、IDAC 和 RAM 的 24 位 8 通道 Δ-Σ ADC ADS1217 8 通道 24 位模数转换器 ADS1218 具有闪存、8 个通道、基准电压、缓冲器、2 个 IDAC、串行输出、数字 I/O 和低功耗的 24 位 780SPS ADC ADS1219 具有 I2C 接口和外部基准输入电压的 24 位 1kSPS 4 通道通用 Δ-Σ ADC ADS1220 具有 PGA、VREF、SPI 和两个 IDAC 的 24 位 2kSPS 四通道低功耗 Δ-Σ ADC ADS1222 具有 2 通道差分输入多路复用器的 24 位 ADC ADS1224 具有 4 通道差分输入多路复用器、高阻态缓冲器和串行输出的 24 位 240SPS ADC ADS1225 具有差分输入和内部振荡器的 24 位 100SPS ADC ADS1226 具有两个差分输入多路复用器和内部振荡器的 24 位 ADC ADS122C04 具有 PGA、VREF、2 个 IDAC 和 I2C 接口的 24 位 2kSPS 4 通道低功耗小型 Δ-Σ ADC ADS122U04 具有 PGA、VREF、2 个 IDAC 和 UART 接口的 24 位 2kSPS 4 通道低功耗小型 Δ-Σ ADC ADS1230 适用于阻性桥式传感器和称重称的 20 位 80SPS 1 通道 Δ-Σ ADC ADS1231 适用于阻性桥式传感器和称重称的 24 位 80SPS 1 通道 Δ-Σ ADC ADS1232 适用于桥式传感器的 24 位 80SPS 2 通道(差动)引脚可编程 Δ-Σ ADC ADS1234 适用于桥式传感器的 24 位 80SPS 4 通道(差动)引脚可编程 Δ-Σ ADC ADS1235 用于桥式传感器且具有 PGA 和交流激励的汽车类 24 位、7.2kSPS、3 通道差动、Δ-Σ ADC ADS1235-Q1 具有 PGA 和交流激励的汽车类 24 位、7.2kSPS、3 通道差动输入、Δ-Σ ADC ADS1240 具有 PGA 的 24 位、30SPS、4 通道、Δ-Σ ADC ADS1241 具有 PGA 的 24 位、30SPS、8 通道、Δ-Σ ADC ADS1242 24 位 ADC,具有 4 通道、PGA 1:128、50/60Hz 槽口 和 0.6mW 功耗 ADS1243 24 位 ADC,具有 8 通道、PGA 1:128、50/60Hz 槽口 和 0.6mW 功耗 ADS1243-HT 高温 24 位 ADC - 8 通道、PGA 1:128、50/60Hz 陷波 ADS1244 具有 50 和 60Hz 抑制的 24 位 15sps Δ-Σ ADC ADS1245 具有高阻态输入缓冲器的 24 位低功耗 ADC ADS1246 适用于精密传感器测量且具有 PGA 的 24 位 2kSPS 单通道 Δ-Σ ADC ADS1247 适用于精密传感器测量且具有 PGA、基准电压和 2 个 IDAC 的 24 位、2kSPS、4 通道 Δ-Σ ADC ADS1248 用于精密传感器测量的 24 位 2kSPS 8 通道 Δ-Σ ADC ADS124S06 适用于精密传感器测量且具有 PGA 和电压基准的 24 位、4kSPS、6 通道 Δ-Σ ADC ADS124S08 适用于传感器测量且具有 PGA 和电压基准的 24 位、4kSPS、12 通道 Δ-Σ ADC ADS1250 20 位数据采集系统模数转换器 ADS1251 24 位 20kHz 低功耗模数转换器 ADS1252 分辨率增强型 24 位、40kHz 模数转换器 ADS1253 24 位、20kSPS、4 通道、单电源 Δ-Σ ADC ADS1254 具有独立 AVDD 和 DVDD 的 24 位、20kSPS、4 通道 Δ-Σ ADC ADS1255 24 位 30kSPS 极低噪声 Δ-Σ ADC ADS1256 适用于工厂自动化和过程控制且具有 PGA 的 24 位、30kSPS、8 通道 Δ-Σ ADC ADS1257 具有集成 PGA 的 24 位、30kSPS、4 通道、工业 ADC ADS1258 具有快速通道扫描和自动序列发生器的 24 位 125kSPS 16 通道 Δ-Σ ADC ADS1258-EP 16 通道 24 位模数转换器 (ADC)(增强型产品) ADS1259 适用于工厂自动化且具有低漂移电压基准的 24 位、14.4kSPS、单通道 Δ-Σ ADC ADS1259-Q1 适用于高动态范围系统、具有低漂移电压基准的汽车类 24 位、14.4kSPS、单通道 Δ-Σ ADC ADS125H01 具有低噪声 PGA 和 ±20V 输入的 24 位 40kSPS 单通道 Δ-Σ ADC ADS125H02 具有 ±20V 输入、PGA、IDAC、GPIO 和 VREF 的 24 位、40kSPS、双通道 Δ-Σ ADC ADS1260 适用于工厂自动化且具有 PGA、VREF 和 IDAC 的 24 位 40kSPS 5 通道 Δ-Σ ADC ADS1260-Q1 具有 PGA、VREF 和 IDAC 的汽车类 24 位、40kSPS、5 通道 Δ-Σ ADC ADS1261 适用于工厂自动化且具有 PGA、VREF、IDAC 和交流激励的 24 位 40kSPS 10 通道 Δ-Σ ADC ADS1261-Q1 具有 PGA、VREF、IDAC 和交流激励的汽车类 24 位、40kSPS、10 通道 Δ-Σ ADC ADS1262 适用于工厂自动化且具有 PGA 和电压基准的 32 位 38kSPS 10 通道 Δ-Σ ADC ADS1263 适用于工厂自动化且具有 PGA、基准电压和辅助 ADC 的 32 位 38kSPS 10 通道 Δ-Σ ADC ADS1271 适用于宽带宽应用的 24 位、105kSPS 单通道 Δ-Σ ADC ADS1274 适用于宽带宽应用的 24 位、144kSPS 4 通道同步采样 Δ-Σ ADC ADS1278 适用于宽带宽应用的 24 位、144kSPS 8 通道同步采样 Δ-Σ ADC ADS1278-EP 增强型产品:八路、144kHz、24 位同步采样 Σ-Δ ADC ADS1278-HT 高温四通道/八通道同步采样 24 位模数转换器 ADS1278-SP 抗辐射加固 24 位 8 通道同步采样 Δ-Σ ADC ADS127L01 24 位、512kSPS、单通道、超低功耗、宽带宽 Δ-Σ ADC ADS127L11 具有易驱动输入和宽带或低延迟滤波器的 24 位 400kSPS Δ-Σ ADC ADS127L18 八通道、同步采样、512kSPS 宽带 24 位 Δ-Σ ADC ADS127L21 具有可编程 IIR 和 FIR 滤波器的 24 位、512kSPS 宽带宽 Δ-Σ ADC ADS1281 用于地震监测和能源勘探的超高分辨率 4kSPS 单通道 Δ-Σ ADC ADS1282 用于地震监测和能源勘探且具有 PGA 的超高分辨率 4kSPS 2 通道 Δ-Σ ADC ADS1282-SP 高分辨率模数转换器 (ADC) ADS1283 用于地震监测和能源勘探且具有 PGA 的超高分辨率 4kSPS 2 通道 Δ-Σ ADC ADS1284 用于地震监测和地球空间探测且具有 PGA 和低功耗模式的超高分辨率 4kSPS 2 通道 ADC ADS1285 用于地震探测和地球空间探测的 32 位高分辨率双通道 Δ-Σ ADC ADS1286 12 位微功耗采样模数转换器 (ADC) ADS1287 用于地震监测和能源勘探且具有 PGA 的低功耗 1kSPS 单通道 Δ-Σ ADC ADS1287D 用于地震监测和能源勘探且具有 PGA 的低功耗 1kSPS 2 通道(同步)Δ-Σ ADC ADS1288 Low-power, 32-bit two-channel delta-sigma ADC for seismic and geospace exploration ADS130B02-Q1 汽车类 16 位 32kSPS 双通道同步采样 Δ-Σ ADC ADS130B04-Q1 汽车类 16 位 32kSPS 4 通道同步采样 Δ-Σ ADC ADS130E08 用于计量应用的低成本、8 通道、集成模拟前端 ADS131A02 24 位 128kSPS 2 通道同步采样 Δ-Σ ADC ADS131A04 24 位 128kSPS 4 通道同步采样 Δ-Σ ADC ADS131B02-Q1 汽车类 24 位 32kSPS 双通道同步采样 Δ-Σ ADC ADS131B04-Q1 汽车类 24 位 32kSPS 4 通道同步采样 Δ-Σ ADC ADS131B23 用于电流和电压检测的 3 ADC 通道、SPI、高压电池包监测器 ADS131B23-Q1 用于电流和电压检测、具有三个 ADC 通道的汽车类高压电池包监测器 ADS131B24-Q1 用于电流和电压检测、具有四个 ADC 通道的汽车类高压电池包监测器 ADS131B26-Q1 用于电流和电压检测的汽车类、六 ADC 通道、高压电池包监测器 ADS131E04 用于电源监控和保护的 24 位 64kSPS 4 通道同步采样 Δ-Σ ADC ADS131E06 用于电源监控和保护的 24 位 64kSPS 6 通道同步采样 Δ-Σ ADC ADS131E08 可用于电源监控和保护的 24 位 64kSPS 8 通道同步采样 Δ-Σ ADC ADS131E08S 用于电源监控和保护、具有快速启动功能的 24 位 64kSPS 8 通道同步采样 Δ-Σ ADC ADS131M02 双通道、24 位、64kSPS、同步采样、Δ-Σ ADC ADS131M02-Q1 汽车类双通道、24 位、64kSPS 同步采样 Δ-Σ ADC ADS131M03 三通道、24 位、64kSPS、同步采样 Δ-Σ ADC ADS131M03-Q1 汽车类三通道、24 位、64kSPS、同步采样 Δ-Σ ADC ADS131M04 四通道、24 位、64kSPS、同步采样 Δ-Σ ADC ADS131M04-Q1 汽车类、四通道、24 位、64kSPS 同步采样 Δ-Σ ADC ADS131M06 六通道、24 位、32kSPS、同步采样 Δ-Σ ADC ADS131M06-Q1 汽车类六通道、24 位、32kSPS、同步采样 Δ-Σ ADC ADS131M08 24 位 32kSPS 8 通道同步采样 Δ-Σ ADC ADS131M08-Q1 汽车类八通道、24 位、32kSPS、同步采样 Δ-Σ ADC ADS1601 16 位 1.25MSPS 高速和高精度 Δ-Σ ADC ADS1602 16 位 2.5MSPS 模数转换器 ADS1605 16 位 5MSPS Δ-Σ 模数转换器 ADS1606 具有 FIFO 的 16 位 5MSPS 单通道 Δ-Σ ADC ADS1610 16 位 10MSPS Δ-Σ 模数转换器 ADS1625 18 位 1.25MSPS 单通道 Δ-Σ ADC ADS1626 具有可调节 FIFO 的 18 位 1.25MSPS 单通道 Δ-Σ ADC ADS1672 高速高分辨率 625kSPS 24 位 Σ-Δ ADC ADS1675 4MSPS、24 位模数转换器 ADS7028 具有 SPI、GPIO 和 CRC 的小型 8 通道、12 位模数转换器 (ADC) ADS7029-Q1 超低功耗、超小型 8 位 2MSPS SAR ADC ADS7038 具有 SPI、GPIO 和 CRC 的 8 通道、1MSPS、12 位模数转换器 (ADC) ADS7038-Q1 具有 SPI、GPIO 和 CRC 的汽车类 8 通道、1MSPS、12 位模数转换器 (ADC) ADS7039-Q1 超低功耗、超小型 10 位 2MSPS SAR ADC ADS7040 8 位、1MSPS、单端、超低功耗、超小尺寸 SAR ADC ADS7041 10 位、1MSPS、单端、超低功耗、超小尺寸 SAR ADC ADS7042 具有 SPI 接口的 12 位 1MSPS 超低功耗、超小型 SAR ADC ADS7043 超低功耗、超小尺寸 SAR ADC | 12 位 | 1MSPS | 伪差分 ADS7044 超低功耗、超小尺寸 SAR ADC | 12 位 | 1MSPS | 全差分 ADS7046 12 位 3MSPS 单端输入小型低功耗 SAR ADC ADS7047 12 位 3MSPS 差分输入小型低功耗 SAR ADC ADS7049-Q1 超低功耗、超小型 12 位 2MSPS SAR ADC ADS7052 14 位 1MSPS 单端输入小型低功耗 SAR ADC ADS7054 14 位 1MSPS 差分输入小型低功耗 SAR ADC ADS7056 具有 SPI 的 14 位 2.5MSPS 超低功耗、超小型 SAR ADC ADS7057 14 位 2.5MSPS 差分输入小型低功耗 SAR ADC ADS7066 具有内部基准、GPIO 和 SPI 的八通道、250kSPS、16 位模数转换器 ADS7067 具有 GPIO 和 SPI 的八通道、800kSPS、16 位 SAR 模数转换器 (ADC) ADS7128 具有 I2C 接口、GPIO、CRC 和 RMS 模块的小型 8 通道 12 位模数转换器 (ADC) ADS7138 具有 I2C、GPIO 和 CRC 的 8 通道、140kSPS、12 位模数转换器 (ADC) ADS7138-Q1 具有 I2C、GPIO 和 CRC 的汽车类 8 通道、140kSPS、12 位模数转换器 (ADC) ADS7142 具有 1.8V 运行电压并采用 1.5mm x 2mm QFN 封装的 12 位 140kSPS 2 通道毫微功耗 SAR ADC ADS7142-Q1 具有可编程阈值和主机唤醒功能的汽车类 2 通道 12 位、140kSPS、I2C 兼容型 ADC ADS7223 12 位 1MSPS 4x2/2x2 同步采样 SAR ADC ADS7229 具有单端输入的 12 位、1MSPS、单通道 SAR ADC ADS7230 具有串行接口的低功耗、12 位、2 通道、1MHz 单/双通道单极输入 ADC ADS7250 SAR ADC、双路、750 kSPS、12 位、同步采样 ADS7251 SAR ADC、双路、2 MSPS、12 位、同步采样 ADS7253 12 位、1MSPS、双路、同步采样差分单端/伪差分 SAR ADC ADS7254 12 位、1MSPS、双路、同步采样差分 SAR ADC ADS7263 14 位 1MSPS 4x2/2x2 同步采样 SAR ADC ADS7279 具有串行接口的低功耗 14 位、1MHz、单路单极输入 ADC ADS7280 具有串行接口的低功耗 14 位、1MHz、双通道单极输入 ADC ADS774 兼容微处理器的采样 CMOS A/D 转换器 ADS774H 兼容微处理器的采样 CMS 模数转换器 ADS7800 12 位 3us 采样 模数转换器 ADS7804 12 位 10us 采样 CMOS 模数转换器 ADS7805 16 位 10us 采样 CMOS 模数转换器 ADS7806 低功耗 12 位采样 CMOS 模数转换器 ADS7807 低功耗 16 位采样 CMOS 模数转换器 ADS7808 12 位 10µs 串行 CMOS 采样模数转换器 (ADC) ADS7809 16 位 10us 串行 CMOS 采样模数转换器 ADS7811 具有单端输入的 16 位、250kSPS、单通道 SAR ADC ADS7812 低功耗串行 12 位采样模数转换器 ADS7813 低功耗串行 16 位采样模数转换器 ADS7815 具有单端输入的 16 位、250kSPS、单通道 SAR ADC ADS7816 12 位高速微功耗采样模数转换器 (ADC) ADS7817 12 位差分输入微功耗采样模数转换器 ADS7818 具有 5V 输入电压范围的 12 位高速低功耗采样模数转换器 ADS7822 12 位 200kSPS 微功耗采样模数转换器 ADS7822-Q1 汽车类 12 位 200kSPS 微功耗采样模数转换器 ADS7823 12 位低功耗 I2C 串行采样模数转换器 ADS7824 4 通道、12 位采样 CMOS 模数转换器 ADS7825 4 通道、16 位采样 CMOS 模数转换器 ADS7826 5.25V 至 2.7V、10 位、200KSPS、同步串行 ADC ADS7827 5.25V 至 2.7V、8 位、250KSPS、同步串行 ADC ADS7828 具有内部基准源和 I2C 接口的 12 位 8 通道 SAR ADC ADS7828-Q1 汽车类 12 位 50kSPS ADC,具有 I2C、低功耗 8 通道 MUX 和内部 2.5V 参考电压 ADS7829 12 位高速 2.7V 微功耗采样模数转换器 ADS7830 具有 I2C 接口的 8 位、8 通道采样 A/D 转换器 ADS7834 具有 2.5V 输入电压范围的 12 位高速低功耗采样模数转换器 ADS7835 12 位、高速、低功耗采样模数转换器 ADS7841 12 位 4 通道串行输出采样模数转换器 (ADC) ADS7841-Q1 汽车类 12 位 4 通道串行输出采样模数转换器 (ADC) ADS7842 12 位 4 通道并行输出采样模数转换器 ADS7844 12 位 8 通道串行输出采样模数转换器 ADS7850 双路、750kSPS、14 位、同步采样 SAR ADC ADS7851 SAR ADC、双路、1.5 MSPS、14 位、同步采样 ADS7852 12 位、8 通道、并行输出模数转换器 ADS7853 双路、单端输入、1MSPS、14 位、同步采样 SAR ADC ADS7854 双路、差分输入、1MSPS、14 位、同步采样 SAR ADC ADS7861 双通道 500kHz 12 位 2+2 通道同步采样模数转换器 ADS7862 双通道 500kHz 12 位 2+2 通道同步采样模数转换器 ADS7863 双路、2MSPS、12 位、3+3 或 2+2 通道、同步采样模数 SAR 转换器 ADS7863A 双通道、2MSPS、12 位、2+2 或 3+3 通道、同步采样 SAR ADC ADS7864 500kHz、12 位、6 通道同步采样模数转换器 ADS7865 双通道、3MSPS、12 位、3+2 或 2+2 通道、同步采样 ADC ADS7866 1.2V、12 位 200KSPS 串行 ADC ADS7867 1.2V 10 位 240KSPS 串行 ADC ADS7868 1.2V 8 位 280KSPS 串行 ADC ADS7869 12 通道 7 路采样模拟电机控制前端,具有 3 个 1MSPS 12 位 ADC ADS7870 12 位 ADC、MUX、PGA 和内部基准数据采集系统》 ADS7871 具有 ADC、MUX、PGA 和内部基准的 14 位 48KSPS DAS ADS7881 具有 Ref 引脚的 2.7V-5.25V 数字、5V 模拟 12 位 4MSP 并行 ADC ADS7882 具有 Ref 引脚的 2.7V-5.25V 数字、5V 模拟 12 位 3MSP 并行 ADC ADS7883 2.7V-5.5V 12 位 3MSPS 串行 ADC ADS7884 2.7V-5.5V 10 位 3MSPS 串行 ADC ADS7885 2.7V-5.5V 8 位 3MSPS 串行 ADC ADS7886 2.35V-5.25V 12 位 1MSPS 串行 ADC ADS7887 2.35V-5.25V 10 位 1.25MSPS 串行 ADC ADS7888 2.35V-5.25V 8 位 1.25MSPS 串行 ADC ADS7890 具有串行接口和内部基准电压的 14 位、1.25MSPS、单通道 SAR ADC ADS7891 具有内部基准电压的 2.7V 至 5.25V 数字、5V 模拟、14 位 3MSPS 并行 ADC ADS7924 具有智能系统功耗控制功能的 12 位 4 通道多路输入 SAR ADC ADS7945 14 位 2MSPS 双通道单极差分微功耗 SAR ADC ADS7946 14 位、2MSPS、双通道、单极、伪差分、微功耗 SAR ADC ADS7947 12 位、2MSPS、双通道、伪差动 uPower 串行 SAR ADC ADS7948 10 位、2MSPS、双通道、伪差动 uPower 串行 SAR ADC ADS7949 8 位、2MSPS、双通道、伪差动 uPower 串行 SAR ADC ADS7950 12 位、1MSPS、4 通道、单端、微功耗、串行接口、SAR ADC ADS7950-Q1 汽车类 12 位、1MSPS、4 通道、单端 SAR ADC ADS7951 12 位、1MSPS、8 通道、单端、SAR ADC ADS7951-Q1 车用 12 位、1 MSPS、8 通道、单端、SAR ADC ADS7952 12 位、1MSPS、12 通道、单端、微功耗、串行接口、SAR ADC ADS7952-Q1 汽车 12 位;1MSPS;12 通道单端微功耗;串行接口 ADC ADS7953 具有串行 I/F 的 12 位、1MSPS、16 通道、单端、微功耗 SAR ADC ADS7953-Q1 汽车 12 位;1MSPS;16 通道单端微功耗;串行接口 ADC ADS7954 10 位、1MSPS、4 通道、单端、微功耗、串行接口、SAR ADC ADS7954-Q1 车用 10 位、1 MSPS、4 通道、单端、SAR ADC ADS7955 10 位、1MSPS、8 通道、单端、微功耗、串行接口、SAR ADC ADS7955-Q1 车用 10 位、1MSPS、8 通道、单端、SAR ADC ADS7956 10 位、1MSPS、12 通道、单端、微功耗、串行接口、SAR ADC ADS7956-Q1 汽车 10 位;1MSPS;12 通道单端微功耗;串行接口 ADC ADS7957 10 位、1MSPS、16 通道、单端、微功耗、串行接口、SAR ADC ADS7957-Q1 汽车 10 位;1MSPS;16 通道单端微功耗;串行接口 ADC ADS7958 8 位、1MSPS、4 通道、单端、SAR ADC ADS7958-Q1 汽车类 8 位、1MSPS、4 通道、单端、SAR ADC ADS7959 8 位、1MSPS、8 通道、单端、微功耗、串行接口、SAR ADC ADS7959-Q1 汽车类 8 位、1MSPS、8 通道、单端、SAR ADC ADS7960 8 位、1MSPS、12 通道、单端、微功耗、串行接口、SAR ADC ADS7960-Q1 车用 12 位、1 MSPS、8 通道、单端、SAR ADC ADS7961 8 位、1MSPS、16 通道、单端、微功耗、串行接口、SAR ADC ADS7961-Q1 汽车 8 位;1MSPS;16 通道单端微功耗;串行接口 ADC ADS8028 12 位、8 通道、1 MSPS SAR ADC,带内部基准和温度传感器 ADS8166 具有 VREF、VREF 缓冲器和直接传感器接口的 16 位、250kSPS、8 通道 SAR ADC ADS8167 具有 VREF、VREF 缓冲器和直接传感器接口的 16 位、500kSPS、8 通道 SAR ADC ADS8168 具有 VREF、VREF 缓冲器和直接传感器接口的 16 位、1MSPS、8 通道 SAR ADC ADS8201 具有 PGA 和 SPI™ 的 2.2V 至 5.5V、低功耗、12 位、100kSPS、8 通道 DAS ADS8284 具有板载 ADC 驱动器 OPA 的 18 位、1MSPS、4 通道、准双极差分 ADC ADS8317 16 位、伪双极全差动输入、250kSPS 串行输出、2.7V 至 5.5V 微功耗采样 ADC ADS8318 16 位、单极差分输入、500kSPS 串行输出、4.5V 至 5.5V 微功耗采样 ADC ADS8319 具有 SPI 接口的精密 16 位 SAR 模数转换器 (ADC) ADS8320 16 位高速 2.7V 至 5V 微功耗采样模数转换器 (ADC) ADS8320-HT 高温 16 位、高速、2.7V 至 5V 微功耗采样 ADC ADS8321 16 位高速微功耗采样模数转换器 (ADC) ADS8322 单极 16 位 500kSPS CMOS 模数转换器 (ADC) ADS8323 伪双极 16 位 500kSPS CMOS 模数转换器 ADS8324 14 位 50kSPS ADC 串行输出、1.8V 操作 ADS8325 16 位、100kSPS 串行输出、2.7V 至 5.5V 微功耗采样 ADC ADS8326 16 位、伪差动输入、250kSPS 串行输出、2.7V 至 5.5V 微功耗采样 ADC ADS8327 2.7V 至 5.5V 16 位 500kSPS 串行模数转换器 (ADC) ADS8328 具有 2:1 多路复用器的 2.7V 至 5.5V 16 位 500kSPS 串行 ADC ADS8329 2.7V 至 5.5V 16 位 1MSPS 串行模数转换器 (ADC) ADS8330 具有 2:1 多路复用器的 2.7V 至 5.5V 16 位 1MSPS 串行 ADC ADS8331 2.7V 至 5.5V 16 位 500kSPS 低功耗串行模数转换器 (ADC) ADS8332 具有 8 通道多路复用器和分线板的 2.7V 至 5.5V、16 位、500kSPS 低功耗串行 ADC ADS8339 16 位、250kSPS、串行接口、微功耗、迷你型 SAR ADC ADS8341 16 位 4 通道串行输出采样模数转换器 (ADC) ADS8343 16 位 4 通道串行输出采样模数转换器 ADS8344 具有单端输入的 16 位、100kSPS、8 通道 SAR ADC ADS8345 具有全差分输入的 16 位、100kSPS、8 通道 SAR ADC ADS8350 双通道 750kSPS 16 位、同步采样 SAR 模数转换器 (ADC) ADS8353 具有单端输入的 16 位 600kSPS 双通道同步采样 SAR ADC ADS8353-Q1 具有单端输入的汽车类 16 位 600kSPS 双通道同步采样 SAR ADC ADS8354 双路 700kSPS 16 位、同步采样 SAR 模数转换器 (ADC) ADS8355 具有单端输入的 16 位 1MSPS 双通道同步采样 SAR ADC ADS8361 16 位 500 kSPS 双路 ADC,4 通道,串行输出 ADS8363 16 位、1MSPS、4x2/2x2 同步采样 SAR ADC ADS8364 用于电机和电源控制的 6 通道、16 位、250kSPS、同步采样 SAR ADC ADS8365 16 位 250kSPS 6 通道同步采样 SAR ADC ADS8370 具有 Ref 引脚和单极伪差动输入的 16 位 600KSPS 串行 ADC ADS8371 具有并行输出的 16 位 750KHz 单极输入微功耗采样 ADC 转换器 ADS8372 具有基准电压和伪双极性、全差分输入的 16 位 600KSPS 串行 ADC ADS8380 具有 Ref 引脚和单极伪差动输入的 18 位 600KSPS 串行 ADC ADS8381 18 位 580KSPS 并行 ADC ADS8382 具有基准电压和伪双极性、全差分输入的 18 位 600KSPS 串行 ADC ADS8383 18 位 500KSPS 并行 ADC ADS8405 16 位 1.25MSPS 单极输入微功耗采样 ADC ADS8406 16 位 1.25MSPS、伪双极性、全差分输入微功耗采样 ADC ADS8411 具有 P8/P16 并行输出、内部时钟和内部基准的 16 位 2MSPS ADC ADS8412 具有参考、单极和全差动输入的 16 位 2MSPS 并行 ADC ADS8413 具有 LVDS 串行接口的16 位单极差动输入 2MSPS 采样率 4.75V 至 5.25V ADC ADS8422 具有参考、伪双极和全差动输入的 16 位 4MSPS 并行 ADC ADS8471 具有基准的 16 位 1MSPS 伪差分 SAR ADC ADS8472 具有并行接口和基准、INL 最大值为 0.65LSB 的 16 位 1MSPS 精密 ADC ADS8481 18 位 1MSPS 并行 ADC,具有基准电压 ADS8482 具有基准电压、伪双极和全差分输入的 18 位 1MSPS 并行 ADC ADS8484 具有基准电压、伪双极和全差动输入的 18 位 1.25MSPS 并行 ADC ADS8504 具有并行接口 2.5V 内部基准的 12 位 250kHz CMOS 模数转换器 ADS8505 具有可编程 (±10/±5/±3.3V) 输入范围和并行接口的 16 位、250kSPS、单通道 SAR ADC ADS8506 具有串行接口和基准并行的 12 位 40KSPS 模数转换器 ADS8507 具有内部基准电压和并行/串行接口的 16 位 40KSPS 模数转换器 ADS8508 具有串行接口 2.5V 内部基准的 12 位 250kHz CMOS 模数转换器 ADS8509 具有可编程 (±10/±5/±3.3V) 输入范围和 SPI 接口的 16 位、250kSPS、单通道 SAR ADC ADS8512 具有内部基准和串行接口的 12 位 40kSPS 低功耗采样 ADC ADS8513 具有内部基准和并行/串行接口的 16 位 40kSPS 低功耗采样 ADC ADS8515 具有并行接口 4.096V 内部基准的 16 位 250kHz CMOS 模数转换器 ADS8517 具有 S/P 接口的低功耗 16 位 200kSPS ±10V 双极输入 SAR ADC ADS8519 具有串行接口 4.096V 内部基准的 16 位 250kHz CMOS 模数转换器 ADS8528 12 位 8 通道同步采样双极输入 ADC ADS8548 14 位 8 通道同步采样双极输入 ADC ADS8555 630kSPS、16 位、六通道、同步采样模数转换器 (ADC) ADS8556 630kSPS、6 通道同步采样 ADC ADS8557 670kSPS、14 位、6 通道、同步采样 ADC ADS8558 730kSPS、12 位、6 通道、同步采样 ADC ADS8568 16 位 8 通道同步采样双极输入 SAR 模数转换器 (ADC) ADS8578S 在单电源上具有双极性输入的 14 位、高速 8 通道同步采样 ADC ADS8584S 在单电源上具有双极性输入的 16 位、高速 4 通道同步采样 ADC ADS8586S 在单电源上具有双极性输入的 16 位、高速 6 通道同步采样 ADC ADS8588H 采用单电源并具有双极性输入的 16 位 500kSPS 8 通道同步采样 ADC ADS8588S 在单电源上具有双极性输入的 16 位、高速 8 通道同步采样 ADC ADS8598H 采用单电源并具有双极性输入的 18 位 500kSPS 8 通道同步采样 ADC ADS8598S 采用单电源并具有双极性输入的 18 位 200kSPS 8 通道同步采样 ADC ADS8634 具有软件可选输入范围的 12 位 4 通道双极 SAR ADS8638 具有软件可选输入范围的 12 位 8 通道双极 SAR ADS8661 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 12 位、1.25MSPS、1 通道 SAR ADC ADS8664 采用 5V 电源并具有 4 通道、500kSPS 和双极性输入的 12 位 SAR ADC ADS8665 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 12 位、500kSPS、1 通道 SAR ADC ADS8668 采用 5V 电源并具有双极性输入的 12 位、500kSPS 8 通道 SAR ADC ADS8671 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 14 位、1MSPS、1 通道 SAR ADC ADS8674 采用 5V 电源并具有双极性输入的 14 位、500kSPS 4 通道 SAR ADC ADS8675 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 14 位、500kSPS、1 通道 SAR ADC ADS8678 采用 5V 电源并具有双极性输入的 14 位、500kSPS 8 通道 SAR ADC ADS8681 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 16 位、1MSPS、1 通道 SAR ADC ADS8684 具有可编程 (±10/±5/±2.5V) 输入范围、+5V 电源的 16 位、500kSPS、4 通道 SAR ADC ADS8684A 具有可编程 (±10/±5/±2.5V) 输入范围、警报功能和 +5V 电源的 16 位、500kSPS、4 通道 SAR ADC ADS8685 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 16 位、500kSPS、1 通道 SAR ADC ADS8686S 具有集成模拟前端 (AFE) 的 16 通道 16 位 1MSPS 双路同步采样 ADC ADS8688 具有双极输入范围的 16 位 500kSPS 8 通道单电源 SAR ADC ADS8688A 采用 5V 电源和低温漂 VREF 的 16 位 500kSPS 双极输入 8 通道 SAR ADC ADS8688AT 5V 双极输入、低温漂 VREF、宽温度范围 16 位 500kSPS 8 通道 SAR ADC ADS8689 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 16 位、100kSPS、1 通道 SAR ADC ADS8691 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 18 位、1MSPS、1 通道 SAR ADC ADS8694 采用 5V 电源并具有双极性输入的 18 位、500kSPS 4 通道 SAR ADC ADS8695 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 18 位、500kSPS、1 通道 SAR ADC ADS8698 采用 5V 电源并具有双极性输入的 18 位、500kSPS 8 通道 SAR ADC ADS8699 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 18 位、100kSPS、1 通道 SAR ADC ADS8860 具有单端输入、SPI 和菊花链的 16 位、1MSPS、单通道 SAR ADC ADS8861 具有真差分输入、SPI 接口和菊花链的 16 位、1MSPS、单通道 SAR ADC ADS8862 具有单端输入、SPI 接口和菊花链的 16 位、680kSPS、单通道 SAR ADC ADS8863 具有真差分输入、SPI 接口和菊花链的 16 位、680kSPS、单通道 SAR ADC ADS8864 具有单端输入、SPI 接口和菊花链的 16 位、400kSPS、单通道 SAR ADC ADS8865 具有真差分输入、SPI 接口和菊花链的 16 位、400kSPS、单通道 SAR ADC ADS8866 具有单端输入、SPI 接口和菊花链的 16 位、100kSPS、单通道 SAR ADC ADS8867 具有真差分输入、SPI 接口和菊花链的 16 位、100kSPS、单通道 SAR ADC ADS8881 具有真差分输入、SPI 接口和菊花链的 18 位、1MSPS、单通道 SAR ADC ADS8883 具有真差分输入、SPI 接口和菊花链的 18 位、680kSPS、单通道 SAR ADC ADS8885 具有真差分输入、SPI 接口和菊花链的 18 位、400kSPS、单通道 SAR ADC ADS8887 具有真差分输入、SPI 接口和菊花链的 18 位、100kSPS、单通道 SAR ADC ADS8900B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 20 位 1MSPS 单通道 SAR ADC ADS8902B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 20 位 500kSPS 单通道 SAR ADC ADS8904B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 20 位 250kSPS 单通道 SAR ADC ADS8910B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 接口的 18 位 1MSPS SAR ADC ADS8912B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 接口的 18 位、500kSPS、1 通道 SAR ADC ADS8914B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 接口的 18 位、250kSPS、1 通道 SAR ADC ADS8920B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 16 位 1MSPS 单通道 SAR ADC ADS8922B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 16 位 500kSPS 单通道 SAR ADC ADS8924B 具有内部 VREF 缓冲器、内部 LDO 和增强型 SPI 的 16 位 250kSPS 单通道 SAR ADC ADS9110 具有增强型串行外设接口 (SPI) 的 18 位、2MSPS、单通道 SAR ADC ADS9120 具有增强型 SPI 接口的 16 位、2.5MSPS、单通道 SAR ADC ADS9218 具有全差分 ADC 输入驱动器的双通道、同步采样、18 位、10MSPS SAR ADC ADS9219 采用 5mm x 5mm QFN 封装的 2 通道、18 位、20Msps/通道 ADC 驱动器和基准驱动器 ADS9224R 具有内部基准电压和增强型 SPI 的 16 位、3MSPS、双通道、同步采样 SAR ADC ADS9226 具有增强型 SPI 的 16 位、2.048MSPS、双通道、同步采样 SAR ADC ADS9227 具有全差分 ADC 输入驱动器的双通道、同步采样、16 位、5MSPS SAR ADC ADS9234R 具有内部基准电压和增强型 SPI 的 14 位、3.5MSPS、双路、同步采样 SAR ADC ADS9813 具有集成模拟前端的八通道、18 位、2MSPS/通道、同步采样 ADC ADS9815 具有集成模拟前端的八通道、18 位、1MSPS/通道、双路同步采样 ADC ADS9817 具有集成模拟前端的八通道、18 位、2MSPS/通道、双路同步采样 ADC
生物传感 AFE
ADS1191 适用于 ECG 应用的 16 位、1 通道、低功耗模拟前端 (AFE) ADS1192 适用于 ECG 应用的 16 位、2 通道、低功耗模拟前端 (AFE) ADS1194 用于 ECG 的低功耗、4 通道、16 位模拟前端 ADS1196 用于 ECG 的低功耗、6 通道、16 位模拟前端 ADS1198 用于 ECG/EEG 测量的低噪声、8 通道、16 位模拟前端 ADS1291 适用于 ECG 应用的 24 位、1 通道、低功耗模拟前端 (AFE) ADS1292 适用于 ECG 应用的 24 位、2 通道、低功耗模拟前端 (AFE) ADS1292R 具有集成呼吸阻抗和 ECG 前端的 2 通道 24 位 ADC ADS1293 适用于 ECG 应用的 24 位、3 通道、低功耗模拟前端 (AFE) ADS1294 具有集成 ECG 前端的 4 通道 24 位 ADC ADS1294R 具有集成呼吸阻抗和 ECG 前端的 4 通道 24 位 ADC ADS1296 具有集成 ECG 前端的 6 通道 24 位 ADC ADS1296R 具有集成呼吸阻抗和 ECG 前端的 6 通道 24 位 ADC ADS1298 具有集成 ECG 前端的 8 通道 24 位 ADC ADS1298R 适用于 ECG 且具有集成呼吸阻抗的 24 位 8 通道模拟前端 ADS1299 适用于生物电势测量的低噪声、8 通道、24 位模数转换器 ADS1299-4 适用于生物电势测量的低噪声、4 通道、24 位模数转换器 ADS1299-6 适用于生物电势测量的低噪声、6 通道、24 位模数转换器
高速 ADC (≥10MSPS)
ADS2806 双通道、12 位、32MSPS 模数转换器 (ADC) ADS2807 双通道、12 位、50MSPS 模数转换器 (ADC) ADS4122 12 位、65MSPS 模数转换器 (ADC) ADS4125 12 位、125MSPS 模数转换器 (ADC) ADS4126 12 位、160MSPS 模数转换器 (ADC) ADS4128 12 位、200MSPS 模数转换器 (ADC) ADS4129 12 位、250MSPS 模数转换器 (ADC) ADS4142 14 位、65MSPS 模数转换器 (ADC) ADS4145 14 位、125MSPS 模数转换器 (ADC) ADS4146 14 位、160MSPS 模数转换器 (ADC) ADS4149 14 位、250MSPS 模数转换器 (ADC) ADS41B25 12 位、125MSPS 模数转换器 (ADC) ADS41B29 12 位、250MSPS 模数转换器 (ADC) ADS41B49 14 位、250MSPS 模数转换器 (ADC) ADS4222 双通道、12 位、65MSPS 模数转换器 (ADC) ADS4225 双通道、12 位、125MSPS 模数转换器 (ADC) ADS4226 双通道、12 位、160MSPS 模数转换器 (ADC) ADS4229 双通道、12 位、250MSPS 模数转换器 (ADC) ADS4242 双通道、14 位、65MSPS 模数转换器 (ADC) ADS4245 双通道、14 位、125MSPS 模数转换器 (ADC) ADS4245-EP 双通道、14 位、125MSPS 模数转换器 (ADC) - 增强型产品 ADS4246 双通道、14 位、160MSPS 模数转换器 (ADC) ADS4249 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42B49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42JB46 双通道、14 位、160MSPS 模数转换器 (ADC) ADS42JB49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42JB69 双通道、16 位、250MSPS 模数转换器 (ADC) ADS42LB49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS42LB69 双通道、16 位、250MSPS 模数转换器 (ADC) ADS4449 四通道、14 位、250MSPS 模数转换器 (ADC) ADS5231 双通道、12 位、40MSPS 模数转换器 (ADC) ADS5232 双通道、12 位、65MSPS 模数转换器 (ADC) ADS5237 双通道、10 位、65MSPS 模数转换器 (ADC) ADS5240 四通道、12 位、40MSPS 模数转换器 (ADC) ADS5242 四通道、12 位、65MSPS 模数转换器 (ADC) ADS5263 四通道、16 位、100MSPS 模数转换器 (ADC) ADS5270 八通道、12 位、40MSPS 模数转换器 (ADC) ADS5271 八通道、12 位、50MSPS 模数转换器 (ADC) ADS5272 八通道、12 位、65MSPS 模数转换器 (ADC) ADS5273 八通道、12 位、70MSPS 模数转换器 (ADC) ADS5277 八通道、10 位、65MSPS 模数转换器 (ADC) ADS5281 八通道、12 位、50MSPS 模数转换器 (ADC) ADS5282 八通道、12 位、65MSPS 模数转换器 (ADC) ADS5287 八通道、10 位、40MSPS 模数转换器 (ADC) ADS5292 八通道、12 位、80MSPS 模数转换器 (ADC) ADS5294 八通道、14 位、80MSPS 模数转换器 (ADC) ADS5295 八通道 12 位、100MSPS 高 SNR 低功耗 ADC ADS5296A 10 位、200MSPS、4 或 8 通道/12 位、80MSPS、8 通道 ADC ADS52J65 具有 JESD204B 接口的 8 通道 16 位 125MSPS 模数转换器 (ADC) ADS52J90 14 位多通道低功耗高速模数转换器 (ADC) ADS52J91 具有 LVDS 和 JESD 输出的 10 位、12 位和 14 位多通道低功耗 ADC ADS5400 12 位、1GSPS 模数转换器 (ADC) ADS5400-SP QMLV、50krad、陶瓷、12 位、单通道、1GSPS ADC ADS5401 12 位、800MSPS 模数转换器 (ADC) ADS5402 双通道、12 位、800MSPS 模数转换器 (ADC) ADS5403 12 位、500MSPS 模数转换器 (ADC) ADS5404 双通道、12 位、500MSPS 模数转换器 (ADC) ADS5407 双通道、12 位、500MSPS 模数转换器 (ADC) ADS5409 双通道、12 位、900MSPS 模数转换器 (ADC) ADS5411 11 位、105MSPS 模数转换器 (ADC) ADS5413 12 位、65MSPS、1.0GHz 输入带宽模数转换器 (ADC) ADS5421 14 位、40MSPS 模数转换器 (ADC) ADS5423 14 位、80MSPS 模数转换器 (ADC) ADS5424 14 位、105MSPS 模数转换器 (ADC) ADS5424-SP QMLV、150krad、陶瓷、14 位、单通道 125MSPS ADC ADS5440 13 位、210MSPS 模数转换器 (ADC) ADS5440-EP 13 位、210MSPS 模数转换器(ADC,增强型产品) ADS5444 13 位、250MSPS 模数转换器 (ADC) ADS5444-EP 13 位 250MSPS 模数转换器(ADC,增强型产品) ADS5444-SP QMLV、陶瓷、13 位、单通道、250MSPS ADC ADS5463 12 位 500MSPS 模数转换器 (ADC) ADS5463-EP 12 位 500MSPS 模数转换器(ADC,增强型产品) ADS5463-SP 耐辐射加固保障 (RHA)、QMLV、100krad、陶瓷、12 位、单通道 500MSPS ADC ADS5474 14 位 400MSPS 模数转换器 (ADC) ADS5474-SP 耐辐射加固保障 (RHA)、QMLV、100krad、陶瓷、14 位、单通道、400MSPS ADC ADS5481 具有高 SFDR 和 LVDS 输出的 16 位 80MSPS 模数转换器 (ADC) ADS5482 16 位、105MSPS 模数转换器 (ADC) ADS5483 16 位、135MSPS 模数转换器 (ADC) ADS5484 16 位、170MSPS 模数转换器 (ADC) ADS5485 16 位、200MSPS 模数转换器 (ADC) ADS54J20 双通道、12 位、1.0GSPS 模数转换器 (ADC) ADS54J40 双通道、14 位、1.0GSPS 模数转换器 (ADC) ADS54J42 双通道、14 位、625MSPS 模数转换器 (ADC) ADS54J54 四通道、14 位、500MSPS 模数转换器 (ADC) ADS54J60 双通道、16 位、1.0GSPS 模数转换器 (ADC) ADS54J64 四通道 14 位 1GSPS 2 倍过采样模数转换器 (ADC) ADS54J66 四通道、14 位、500MSPS 模数转换器 (ADC) ADS54J69 双通道、16 位、500MSPS 模数转换器 (ADC) ADS54RF63 12 位、550MSPS RF 采样模数转换器 (ADC) ADS5500 14 位、125MSPS 模数转换器 (ADC) ADS5500-EP 14 位、125MSPS 模数转换器 (ADC) - 增强型产品 ADS5510 11 位、125MSPS 模数转换器 (ADC) ADS5517 11 位、200MSPS 模数转换器 (ADC) ADS5520 12 位、125MSPS 模数转换器 (ADC) ADS5521 12 位、105MSPS 模数转换器 (ADC) ADS5522 12 位、80MSPS 模数转换器 (ADC) ADS5525 12 位、170MSPS 模数转换器 (ADC) ADS5527 12 位、210MSPS 模数转换器 (ADC) ADS5541 14 位、105MSPS 模数转换器 (ADC) ADS5542 14 位、80MSPS 模数转换器 (ADC) ADS5545 14 位、170MSPS 模数转换器 (ADC) ADS5546 14 位、190MSPS 模数转换器 (ADC) ADS5547 14 位、210MSPS 模数转换器 (ADC) ADS5553 双通道、14 位、65MSPS 模数转换器 (ADC) ADS5560 16 位、40MSPS 模数转换器 (ADC) ADS5562 具有高 SNR 和 CMOS/LVDS 输出的 16 位 80MSPS 模数转换器 (ADC) ADS58B18 11 位、200MSPS 模数转换器 (ADC) ADS58B19 9 位、250MSPS 模数转换器 (ADC) ADS58C28 双通道、11 位、200MSPS 模数转换器 (ADC) ADS58C48 四通道、11 位、200MSPS 模数转换器 (ADC) ADS6122 12 位、65MSPS 模数转换器 (ADC) ADS6123 12 位、80MSPS 模数转换器 (ADC) ADS6124 12 位、105MSPS 模数转换器 (ADC) ADS6125 12 位、125MSPS 模数转换器 (ADC) ADS6128 12 位、210MSPS 模数转换器 (ADC) ADS6129 12 位、250MSPS 模数转换器 (ADC) ADS6142 14 位、65MSPS 模数转换器 (ADC) ADS6143 14 位、80MSPS 模数转换器 (ADC) ADS6144 14 位、105MSPS 模数转换器 (ADC) ADS6145 14 位、125MSPS 模数转换器 (ADC) ADS6148 14 位、210MSPS 模数转换器 (ADC) ADS6149 14 位、250MSPS 模数转换器 (ADC) ADS61B23 12 位、80MSPS 模数转换器 (ADC) ADS61B29 12 位、250MSPS 模数转换器 (ADC) ADS61B49 14 位、250MSPS 模数转换器 (ADC) ADS61JB23 12 位、80MSPS 模数转换器 (ADC) ADS61JB46 14 位、160MSPS 模数转换器 (ADC) ADS6222 双通道、12 位、65MSPS 模数转换器 (ADC) ADS6224 双通道、12 位、105MSPS 模数转换器 (ADC) ADS6225 双通道、12 位、125MSPS 模数转换器 (ADC) ADS6242 双通道、14 位、65MSPS 模数转换器 (ADC) ADS6243 双通道、14 位、80MSPS 模数转换器 (ADC) ADS6244 双通道、14 位、105MSPS 模数转换器 (ADC) ADS6245 双通道、14 位、125MSPS 模数转换器 (ADC) ADS62C15 双通道、11 位、125MSPS 模数转换器 (ADC) ADS62C17 双通道、11 位、200MSPS 模数转换器 (ADC) ADS62P15 双通道、11 位、125MSPS 模数转换器 (ADC) ADS62P19 双通道、11 位、250MSPS 模数转换器 (ADC) ADS62P22 双通道、12 位、65MSPS 模数转换器 (ADC) ADS62P23 双通道、12 位、80MSPS 模数转换器 (ADC) ADS62P24 双通道、12 位、105MSPS 模数转换器 (ADC) ADS62P25 双通道、12 位、125MSPS 模数转换器 (ADC) ADS62P28 双通道、12 位、210MSPS 模数转换器 (ADC) ADS62P29 双通道、12 位、250MSPS 模数转换器 (ADC) ADS62P42 双通道、14 位、65MSPS 模数转换器 (ADC) ADS62P43 双通道、14 位、80MSPS 模数转换器 (ADC) ADS62P44 双通道、14 位、105MSPS 模数转换器 (ADC) ADS62P45 双通道、14 位、125MSPS 模数转换器 (ADC) ADS62P48 双通道、14 位、210MSPS 模数转换器 (ADC) ADS62P49 双通道、14 位、250MSPS 模数转换器 (ADC) ADS6422 四通道、12 位、65MSPS 模数转换器 (ADC) ADS6423 四通道、12 位、80MSPS 模数转换器 (ADC) ADS6424 四通道、12 位、105MSPS 模数转换器 (ADC) ADS6425 四通道、12 位、125MSPS 模数转换器 (ADC) ADS6442 四通道、14 位、65MSPS 模数转换器 (ADC) ADS6443 四通道、14 位、80MSPS 模数转换器 (ADC) ADS6444 四通道、14 位、105MSPS 模数转换器 (ADC) ADS6444-EP 四通道、14 位、105MSPS 模数转换器 (ADC) - 增强型产品 ADS6445 四通道、14 位、125MSPS 模数转换器 (ADC) ADS6445-EP 四通道、14 位、125MSPS 模数转换器 (ADC)(增强型产品) ADS802 12 位、10MSPS 模数转换器 (ADC) ADS803 12 位、5MSPS 模数转换器 (ADC) ADS804 12 位、10MSPS 模数转换器 (ADC) ADS805 12 位、20MSPS 模数转换器 (ADC) ADS807 12 位、53MSPS 模数转换器 (ADC) ADS820 10 位、20MSPS 模数转换器 (ADC) ADS821 10 位、40MSPS 模数转换器 (ADC) ADS822 10 位、40MSPS 模数转换器 (ADC) ADS825 10 位、40MSPS 模数转换器 (ADC) ADS828 10 位、75MSPS 模数转换器 (ADC) ADS830 8 位、60MSPS 模数转换器 (ADC) ADS831 8 位、80MSPS 模数转换器 (ADC) ADS850 14 位、10MSPS 模数转换器 (ADC) ADS900 10 位、20MSPS 模数转换器 (ADC) ADS901 10 位、20MSPS 模数转换器 (ADC) ADS930 8 位、30MSPS ADC 单端/差分输入,具有内部基准和低功耗,关断
接收器
ADS54T01 单通道 750MSPS BTS 反馈和接收器 IC ADS54T02 2 通道 750MSPS BTS 反馈和接收器 IC ADS54T04 2 通道 500MSPS BTS 反馈和接收器 IC ADS58C20 双通道 IF BTS 接收器,具有用于多模式 3G+LTE+GSM 的信号处理 ADS58C23 双通道 IF BTS 接收器,具有用于多模式 3G+LTE 的信号处理 ADS58H40 四通道 14 位 250MSPS 接收器和反馈 IC ADS58H43 四通道 14 位 250MSPS 接收器和反馈 IC ADS58J63 四通道 14 位 500Msps 电信接收器 IC ADS58J64 四通道、14 位、1GSPS 电信接收器和反馈 IC ADS58J89 四路 500MSPS 接收器和反馈 IC ADS62PF49 双通道 250MSPS 反馈接收器 IC
触摸屏控制器
ADS7843 具有同步串行接口和触摸屏控制器的 12 位模数转换器 (ADC) ADS7843-Q1 汽车类 4 线触摸屏控制器 ADS7845 5 引线触摸屏控制器 ADS7846 4 引线触摸屏控制器
差分放大器
INA105 精密单位增益差分放大器 INA106 精确固定增益差分放大器 INA117 高共模电压差分放大器 INA132 低功耗单电源差分放大器 INA133 1.5MHz、450µV 失调电压、0.95mA 功耗、精密差分放大器 INA143 高速 (5V/µs)、250µV 失调电压、G= 10 或 G= 0.1 精密差分放大器 INA145 可编程增益差分放大器 INA146 高电压可编程增益差分放大器 INA148 +-200V 共模电压差分放大器 INA148-Q1 汽车类 +-200V 共模电压差分放大器 INA149 高共模电压差分放大器 INA149-EP 增强型产品,高共模电压差分放大器 INA152 单电源差动放大器 INA154 高速精密差分放大器 (G = 1) INA157 高速精密差分放大器 INA159 高速 0.2 级精密增益差动放大器 INA159-EP 0.2 增益电平转换差分放大器(增强型产品) INA2132 双通道、低功耗、单电源差分放大器 INA2133 1.5MHz、450µV 失调电压、0.95mA 功耗、双通道、精密差分放大器 INA2143 双通道、高速 (5V/µs)、250µV 失调电压、g= 10 或 g= 0.1 精密差分放大器 INA500 RIN 大于 1MΩ、IQ 为 13.5µA 的低功耗小尺寸衰减差分放大器 INA592 高精密(40µV 失调电压)、2MHz、88dB CMRR、低功耗、e-trim™ 差分放大器 INA597 精密(200µV 失调电压)、2MHz、88dB CMRR、低功耗、e-trim™ 差分放大器
仪表放大器
INA101 极高精度仪表放大器 INA103 低噪声、低失真仪表放大器 INA110 快速建立 FET 输入极高精度的仪表放大器 INA111 高速 FET 输入仪器放大器 INA114 1MHz、50μV、11nV/√Hz、3mA 功耗、精密仪表放大器 INA115 1MHz、50μV、11nV/√Hz、3mA 功耗、支持开关增益的精密仪表放大器 INA116 超低输入偏置电流仪表放大器 INA118 精密低功耗仪表放大器 INA121 FET 输入低功耗仪表放大器 INA122 单电源、微功耗仪表放大器 INA125 具有精密电压参考的仪表放大器 INA126 36V 微功耗 (175µA)、250µV 失调电压、精密仪器放大器 INA128 130dB CMRR、700µA、低功耗、精密仪表放大器 INA128-HT 高温精密低功耗仪表放大器。 INA129 精密低功耗仪器放大器 INA129-EP 精密低功耗仪表放大器(增强型产品) INA129-HT 高温精密低功耗仪表放大器 INA131 精密 G = 100 仪器放大器 INA141 精密低功耗 G = 10,100 仪表放大器 INA155 5.5V 单电源、550KHz (G=10)、6.5V/µs 压摆率、1mV 失调电压、RRO、CMOS 仪表放大器 INA156 5.5V 单电源、550kHz (G=10)、6.5V/µs 压摆率、8mV 失调电压、RRO、CMOS 仪表放大器 INA163 低噪音低失真仪表放大器 INA166 低噪音低失真 G=2000 仪表放大器 INA188 36V、零温漂、轨到轨输出仪表放大器 INA2126 双通道 36V 微功耗 (175µA)、250µV 失调电压、精密仪表放大器 INA2128 双通道低功耗仪器放大器 INA2141 双通道、低功耗仪表放大器(G = 10 或 100) INA217 低噪声、低失真仪表放大器,SSM2017 替代产品 INA2321 具有关断功能的双通道微功耗 (40µA)、500µV 失调电压、10pA 偏置、RRO 仪表放大器 INA2331 低功耗、单电源 CMOS 仪表放大器 INA2332 低功耗、单电源 CMOS 仪表放大器 INA317 微功耗 (50µA)、零漂移(75µV 失调电压、0.3µV/°C)、精密 RRO 仪表放大器 INA321 具有关断功能的微功耗 (40µA)、500µV 失调电压、10pA 偏置、RRO 仪表放大器 INA322 具有关断功能的微功耗 (40µA)、2mV 失调电压、10pA 偏置、RRO 仪表放大器 INA326 精密低漂移 CMOS 仪器放大器 INA327 具有关断状态的精密低漂移 CMOS 仪表放大器 INA330 用于温度控制的热敏电阻信号放大器 INA331 低功耗单电源 CMOS 仪表放大器 INA332 低功耗、单电源、CMOS、低成本仪表放大器 INA333 低功耗、零漂移、精密仪表放大器 INA333-HT 高温低功耗精密仪表放大器 INA333-Q1 汽车类低功耗零漂移精密仪表放大器 INA337 高温精密仪表放大器 INA338 具有关断状态的宽温度范围精密仪表放大器 INA350 采用 8 引脚 WSON (2mm x 2mm) 封装的低功耗 (100µA) 可选择增益仪表放大器 INA351 具有集成基准缓冲器的微型 (1.5mm × 2mm) 低功耗 (110µA) 仪表放大器 INA351A 具有集成基准放大器的低功耗 (110µA) 仪表放大器可支持校准 INA818 具有 ±60V 过压保护功能(增益引脚 1、8)的低功耗 (350µA)、精密仪表放大器 INA819 具有 ±60V 过压保护功能(增益引脚 2、3)的低功耗 (350µA)、精密仪表放大器 INA821 高带宽 (4.7MHz)、低噪声 (7nV/√Hz)、精密 (35μV)、低功耗仪表放大器 INA823 精密 (100µV)、低功耗 (250µA)、宽电源(2.7V 至 36V)仪表放大器 INA826 200μA 电源电流、36V 电源精密仪表放大器 INA826S 具有关断功能的 200μA、36V 轨到轨输出仪表放大器 INA827 G>5、200uA、2.7V 至 36V 精密电源仪表放大器 INA828 50µV 失调电压、7nV/√Hz 噪声、低功耗、精密仪表放大器 INA848 具有 2000 固定增益的超低噪声、高带宽仪表放大器 INA849 超低噪声 (1nV/√Hz)、高速(28MHz、35V/μs)、精密 (35μV) 仪表放大器 INA851 具有低噪声 (3.2nV/√Hz)、高速 (22MHz) 和 OVP (±40V) 的全差分仪表放大器
音频线路接收器
INA134 单通道、音频差分线路接收器,0dB (G=1) INA137 单通道、音频差分线路接收器,±6dB(G=1/2 或 2) INA1650 双路 SoundPlus™ 高共模抑制 (91dB)、低 THD+N (-120dB) 差分线路接收器 INA1650-Q1 汽车类高共模抑制、低失真差分音频线路接收器 INA1651 SoundPlus™ 高共模抑制 (91dB)、低 THD+N (-120dB) 差分线路接收器 INA1651-Q1 车用 SoundPlus™™ 高共模抑制、低失真差动线路接收器 INA2134 具有 0dB (G=1) 增益的双通道、音频差分线路接收器 INA2134-EP 增强的产品音频差分线路接收器 0dB (G = 1) INA2137 具有 ±6dB(G=1/2 或 2)增益的双通道、音频差分线路接收器
模拟电流检测放大器
INA138 2.7V 至 36V、800kHz 可变增益电流感应放大器 INA138-Q1 AEC-Q100、2.7V 至 36V、800kHz 可变增益电流感应放大器 INA139 2.7V 至 36V、440kHz 可变增益电流感应放大器 INA139-Q1 AEC-Q100、2.7V 至 36V、440kHz 可变增益电流感应放大器 INA168 2.7V 至 60V、800kHz 可变增益电流感应放大器 INA168-Q1 AEC-Q100、2.7V 至 60V、800kHz 可变增益电流感应放大器 INA169 2.7V 至 60V、440kHz 可变增益电流感应放大器 INA169-Q1 AEC-Q100、2.7V 至 60V、440kHz 可变增益电流感应放大器 INA170 2.7V 至 60V、双向、400kHz 可变增益电流感应放大器 INA180 26V、350kHz 电流检测放大器 INA180-Q1 AEC-Q100、26V、350kHz 电流检测放大器 INA181 26V、双向、350kHz 电流检测放大器 INA181-Q1 AEC-Q100、26V、双向、350kHz 电流检测放大器 INA183 具有输入电源的 2.7V 至 26V 高精度电流检测放大器 INA185 采用超小型 SOT-563 封装的 26V、350kHz、双向高精度电流检测放大器 INA185-Q1 AEC-Q100 26V 350kHz 双向高精度电流检测放大器 INA186 具有皮安级输入偏置电流和使能引脚的 40V 双向高精度电流检测放大器 INA186-Q1 符合 AEC-Q100 标准且具有皮安级输入偏置电流和使能引脚的 40V 双向高精度电流检测放大器 INA190 具有皮安级 IB 和 ENABLE 引脚的 40V 双向超精密电流检测放大器 INA190-EP 具有皮安级 IB 和 EN 引脚的增强型产品 40V、双向、超精密电流检测放大器 INA190-Q1 具有皮安级 IB 和使能引脚的 AEC-Q100、40V、双向、超精密电流检测放大器 INA191 采用 WCSP 封装、具有使能引脚和皮安级 IB 的 40V 超精密电流检测放大器 INA193 -16V 至 80V、500kHz 电流感应放大器 INA193A-EP 增强型产品 -16V 至 80V、500kHz 电流检测放大器 INA193A-Q1 AEC-Q100、-16V 至 80V、500kHz 电流感应放大器 INA194 -16V 至 80V、500kHz 电流感应放大器 INA194A-Q1 AEC-Q100、-16V 至 80V、500kHz 电流感应放大器 INA195 -16V 至 80V、500kHz 电流感应放大器 INA195A-Q1 AEC-Q100、-16V 至 80V、500kHz 电流感应放大器 INA196 -16V 至 80V、500kHz 电流感应放大器 INA196A-Q1 AEC-Q100、-16V 至 80V、500kHz 电流感应放大器 INA197 -16V 至 80V、500kHz 电流感应放大器 INA197A-Q1 AEC-Q100、-16V 至 80V、500kHz 电流感应放大器 INA198 -16V 至 80V、500kHz 电流感应放大器 INA198A-Q1 AEC-Q100、-16V 至 80V、500kHz 电流感应放大器 INA199 26V、双向电流感应放大器 INA199-Q1 AEC-Q100、26V、双向电流检测放大器 INA200 带比较器的 -16V 至 80V、500kHz 电流感应放大器 INA200-Q1 具有比较器的 AEC-Q100、-16V 至 80V、500kHz 电流检测放大器 INA201 带比较器的 -16V 至 80V、500kHz 电流感应放大器 INA201-Q1 具有比较器的 AEC-Q100、-16V 至 80V、500kHz 电流检测放大器 INA202 带比较器的 -16V 至 80V、500kHz 电流感应放大器 INA202-Q1 具有比较器的 AEC-Q100、-16V 至 80V、500kHz 电流检测放大器 INA203 带双路比较器的 -16V 至 80V、500kHz 电流感应放大器 INA203-Q1 具有双比较器的 AEC-Q100、-16V 至 80V、500kHz 电流感应放大器 INA204 带双路比较器的 -16V 至 80V、500kHz 电流感应放大器 INA205 带双路比较器的 -16V 至 80V、500kHz 电流感应放大器 INA206 带窗口比较器的 -16V 至 80V、500kHz 电流感应放大器 INA207 带窗口比较器的 -16V 至 80V、500kHz 电流感应放大器 INA208 带窗口比较器的 -16V 至 80V、500kHz 电流感应放大器 INA210 26V、双向、高精度电流感应放大器 INA210-Q1 AEC-Q100、26V、双向、高精度电流检测放大器 INA211 26V、双向、高精度电流感应放大器 INA211-Q1 AEC-Q100、26V、双向、高精度电流检测放大器 INA212 26V、双向、高精度电流感应放大器 INA212-Q1 AEC-Q100、26V、双向、高精度电流检测放大器 INA213 26V、双向、高精度电流感应放大器 INA213-Q1 AEC-Q100、26V、双向、高精度电流检测放大器 INA214 26V、双向、高精度电流感应放大器 INA214-Q1 AEC-Q100、26V、双向、高精度电流检测放大器 INA215 26V、双向、高精度电流感应放大器 INA215-Q1 AEC-Q100、26V、双向、高精度电流检测放大器 INA216 采用 WCSP 封装的 1.8V 至 5.5V、高精度电流感应放大器 INA2180 26V、双通道、350kHz 电流检测放大器 INA2180-Q1 AEC-Q100、26V、双通道、350kHz 电流感应放大器 INA2181 26V、双通道、双向、350kHz 电流检测放大器 INA2181-Q1 AEC-Q100、26V、双通道、双向、350kHz 电流感应放大器 INA2191 采用 WCSP 封装、具有皮安级 IB 和使能引脚的 40V、双通道、双向、超精密电流检测放大器 INA223 26V、可编程增益电流检测放大器和模拟功率监控器 INA225 具有四个引脚可选增益设置的 36V 双向电流感应放大器 INA225-Q1 具有四个引脚可选增益设置的 AEC-Q100、36V 双向电流检测放大器 INA2290 双通道、2.7V 至 120V、1.1MHz 超精密电流检测放大器 INA240 具有增强的 PWM 抑制能力的 -4V 至 80V、双向、超精密电流检测放大器 INA240-Q1 具有增强的 PWM 抑制能力的 AEC-Q100、-4V 至 80V、双向、超精密电流检测放大器 INA240-SEP 采用增强型航天塑料、具有增强的 PWM 抑制能力的 -4V 至 80V、超精密电流感应放大器 INA241A 具有增强型 PWM 抑制功能的 -5V 至 110V、双向、超精密电流检测放大器 INA241A-Q1 具有增强型 PWM 抑制功能、符合 AEC-Q100 标准的 -4V 至 110V、双向、超精密电流检测放大器 INA241B 具有增强型 PWM 抑制功能的 -5V 至 110V、双向、高精度电流检测放大器 INA241B-Q1 具有增强型 PWM 抑制功能、符合 AEC-Q100 标准的 -4V 至 110V、双向、高精度电流检测放大器 INA270 具有直列式滤波器功能 -16V 至 80V、分级电流感应放大器 INA270A-Q1 具有直列式滤波器功能的 AEC-Q100、-16V 至 80V、分级电流感应放大器 INA271 具有直列式滤波器功能 -16V 至 80V、分级电流感应放大器 INA271-HT 具有直列式滤波器功能的高温、-16V 至 80V、分级电流感应放大器 INA271A-Q1 具有直列式滤波器功能的 AEC-Q100、-16V 至 80V、分级电流感应放大器 INA280 采用小型 (SC-70) 封装的 2.7V 至 120V、1.1MHz 超精密电流检测放大器 INA280-Q1 采用小型 (SC-70) 封装且符合 AEC-Q100 标准的 2.7V 至 120V、1.1MHz 电流检测放大器 INA281 -4V 至 110V、1.3MHz 高精度电流检测放大器 INA281-Q1 符合 AEC-Q100 标准的 -4V 至 110V、1.3MHz 电流检测放大器 INA282 -14V 至 80V 双向电流检测放大器 INA282-Q1 AEC-Q100、-14V 至 80V 双向电流检测放大器 INA283 -14V 至 80V 双向电流检测放大器 INA283-Q1 AEC-Q100、-14V 至 80V 双向电流检测放大器 INA284 -14V 至 80V 双向电流检测放大器 INA284-Q1 AEC-Q100、-14V 至 80V 双向电流检测放大器 INA285 -14V 至 80V 双向电流检测放大器 INA285-Q1 AEC-Q100、-14V 至 80V 双向电流检测放大器 INA286 -14V 至 80V 双向电流检测放大器 INA286-Q1 AEC-Q100、-14V 至 80V 双向电流检测放大器 INA290 采用小型 (SC-70) 封装的 2.7V 至 120V、1.1MHz、超精密电流检测放大器 INA290-Q1 采用小型 (SC-70) 封装的 AEC-Q100 认证 2.7V 至 120V、1.1MHz 超精密电流检测放大器 INA293 -4V 至 110V、1.3MHz 超精密电流检测放大器 INA293-Q1 符合 AEC-Q100 标准的 -4V 至 110V、1.3MHz 超精密电流检测放大器 INA296A -5V 至 110V、双向、1.1MHz、8V/µs、超精密电流检测放大器 INA296A-Q1 符合 AEC-Q100 标准的 -5V 至 110V、双向、1.1MHz、8V/µs、超精密电流检测放大器 INA296B -5V 至110V、µs、1.1MHz、8V/μ s、高精度电流检测放大器 INA296B-Q1 符合 AEC-Q100 标准的 -5V 至 110V、双向、1.1MHz、8V/µs、高精度电流检测放大器 INA300 36V 电流感应比较器 INA300-Q1 AEC-Q100、36V 电流检测比较器 INA301 具有比较器的 36V、550kHz、4V/µs 高精度电流检测放大器 INA301-Q1 具有比较器的 AEC-Q100、36V、550kHz、4V/µs 高精度电流检测放大器 INA302 具有双比较器的 36V、双向、550kHz、4V/µs 高精度电流检测放大器 INA302-Q1 具有双比较器的 AEC-Q100、36V、双向、550kHz、4V/µs 高精度电流检测放大器 INA303 具有窗口比较器的 36V、双向、550kHz、4V/µs 高精度电流检测放大器 INA303-Q1 具有窗口比较器的 AEC-Q100、36V、双向、550kHz、4V/µs 高精度电流检测放大器 INA310A 具有比较器的 -4V 至 110V、1.3MHz 超高精度电流检测放大器 INA310A-Q1 具有比较器和基准、符合 AEC-Q100 标准的 -4V 至 110V、1.3MHz 超精密电流检测放大器 INA310B 具有比较器的 -4V 至 110V、1.3MHz 高精度电流检测放大器 INA310B-Q1 具有比较器和基准、符合 AEC-Q100 标准的 -4V 至 110V、1.3MHz 高精度电流检测放大器 INA381 具有集成过流比较器的 26V、350kHz 电流检测放大器 INA381-Q1 具有集成过流比较器的 AEC-Q100、26V、350kHz 电流检测放大器 INA4180 26V、四通道、350kHz 电流感应放大器 INA4180-Q1 AEC-Q100、26V、四通道、350kHz 电流感应放大器 INA4181 26V、四通道、双向、350kHz 电流感应放大器 INA4181-Q1 AEC-Q100、26V、四通道、双向、350kHz 电流感应放大器 INA4290 四通道 120V 高电压、高带宽、单向电流检测放大器 INA901-SP 具有直列式滤波器选项的耐辐射、-15V 至 65V、分离级电流检测放大器
数字功率监控器
INA209 具有模拟比较器的 26V、12 位、I2C 输出电流/电压/功率监控器 INA219 26V 12 位 I2C 输出数字功率监测器 INA220 26V、12 位、I2C 输出电流/电压/功率监控器 INA220-Q1 AEC-Q100、26V、12 位、I2C 输出电流/电压/功率监控器 INA226 具有警报功能的 36V、16 位、超精密 I2C 输出电流/电压/功率监控器 INA226-Q1 具有警报功能的 AEC-Q100、36V、16 位、超精密、I2C 输出电流/电压/功率监控器 INA228 具有警报功能的 85V、20 位、超精密、I2C 输出电流/电压/功率/能量/充电监控器 INA228-Q1 符合 AEC-Q100 标准的 85V、20 位、超精密、I²C 输出电流/电压/功率/能量/充电监控器 INA229 具有警报功能的 85V、20 位、超精密、SPI 输出电流/电压/功率/能量/充电监控器 INA229-Q1 符合 AEC-Q100 标准的 85V、20 位、超精密、SPI 输出电流/电压/功率/能量/充电监控器 INA230 具有警报功能的 36V、16 位、I²C 输出电流、电压和功率监测器 INA231 采用 WCSP 封装的 28V、16 位、I2C 输出电流/电压/功率监控器 INA232 具有警报功能的 48V、16 位、高精度 I²C 输出数字功率监测器 INA233 具有警报功能的 36V、16 位、超精密 I2C 和 PMBus 输出电流/电压/功率/能量监控器 INA234 采用 WCSP 封装、具有警报功能的 28V、12 位、I²C 输出电流/电压/功率监控器 INA236 采用 WCSP 封装、具有警报功能的 48V、16 位、超精密 I²C 输出数字功率监测器 INA237 具有警报功能的 85V、16 位、I2C 输出电流/电压/功率监控器 INA237-Q1 符合 AEC-Q100 标准的 85V、16 位、I²C 输出电流/电压/充电监控器 INA238 具有警报功能的 85V、16 位、高精度 I2C 输出电流/电压/功率监控器 INA238-Q1 符合 AEC-Q100 标准的 85V、16 位、高精度、I²C 输出电流/电压/充电监控器 INA239 具有警报功能的 85V、16 位、高精度 SPI 输出电流/电压/功率监控器 INA239-Q1 符合 AEC-Q100 标准的 85V、16 位、高精度、SPI 输出电流/电压/功率监控器 INA3221 具有警报功能的 26V、三通道、13 位、I2C 输出电流/电压监控器 INA3221-Q1 具有警报功能的 AEC-Q100、26V、三通道、13 位、I2C 输出电流/电压监控器
配备集成型电流采样电阻的模拟电流检测放大器
INA250 具有集成分流电阻的 36V、双向、精密电流检测放大器 INA250-Q1 具有集成分流电阻的 AEC-Q100、36V、双向、精密电流检测放大器 INA253 具有 PWM 抑制功能和集成分流电阻的 80V、双向、精密电流感应放大器 INA253-Q1 具有 PWM 抑制功能和集成分流电阻的 AEC-Q100、80V、双向、精密电流检测放大器 INA254 具有 PWM 抑制功能和分流电阻器的 80V、双向、±75A 零漂移电流检测放大器
配备集成型电流采样电阻的数字功率监控器
INA260 具有集成分流电阻的 36V、16 位、精密 I2C 输出电流/电压/功率监控器 INA700 采用 WCSP 封装和 EZShunt™ 技术的 40V 16 位、I²C 输出数字功率监测器 INA740A 采用 800µΩ EZShunt™ 技术的 85V、16 位高精度 I²C 输出数字功率监测器 INA740B 采用 800µΩ EZShunt™ 技术的 85V、16 位 I²C 输出数字功率监测器 INA745A 采用 800µΩ EZShunt™ 技术的 40V、16 位高精度 I²C 输出数字功率监测器 INA745B 采用 800µΩ EZShunt™ 技术的 40V、16 位 I²C 输出数字功率监测器 INA780A 采用 400µΩ EZShunt™ 技术的 85V、16 位高精度 I²C 输出数字功率监测器 INA780B 采用 400µΩ EZShunt™ 技术的 85V、16 位 I²C 输出数字功率监测器
芯片与晶圆服务
ADS1282-HT 用于地震监测和能源勘探且具有 PGA 的高温超高分辨率 Δ-Σ ADC
下载选项
设计工具

CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器

该设计将输入信号 VIN 反相并应用 1000V/V 或 60dB 的信号增益。具有 T 反馈网络的反相放大器可用于获得高增益,而无需 R4 具有很小的值或反馈电阻器具有很大的值。
设计工具

CIRCUIT060015 — 可调节基准电压电路

该电路结合了一个反相和同相放大器,可使基准电压在正负输入电压范围内进行调节。可通过增加增益来提高最大负基准电压电平。
设计工具

CIRCUIT060074 — 采用比较器的高侧电流检测电路

该高侧电流检测解决方案使用一个具有轨到轨输入共模范围的比较器,如果负载电流上升至超过 1A,则在比较器输出端 (COMP OUT) 产生过流警报 (OC-Alert) 信号。该实现中的 OC-Alert 信号低电平有效。因此,当超过 1A 阈值后,比较器输出变为低电平。实现了迟滞,使得当负载电流减小至 0.5 A(减少 50%)时,OC-Alert 将返回到逻辑高电平状态。该电路使用漏极开路输出比较器,从而对输出高逻辑电平进行电平转换,以控制数字逻辑输入引脚。对于需要驱动 MOSFET 开关栅极的应用,最好使用具有推挽输出的比较器。
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
SOIC (D) 8 查看选项
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频