CC2531-RF4CE
Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM
CC2531-RF4CE
- RF/Layout
- 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
- Excellent Receiver Sensitivity and Robustness to Interference
- Programmable Output Power Up to 4.5 dBm
- Few External Components
- Only a Single Crystal Needed for Asynchronous Networks
- 6-mm × 6-mm QFN40 Package
- Suitable for Systems Targeting Compliance With Worldwide Radio-Frequency
Regulations: ETSI EN 300 328 and EN 300 440 (Europe), FCC CFR47 Part 15 (US),
and ARIB STD-T-66 (Japan)
- USB
- USB 2.0 Certified Full Speed Device (12 Mbps)
- 5 Highly Flexible Endpoints
- 1-KB Dedicated FIFO
- DMA Access to FIFO
- No 48-MHz Crystal Required
- Low Power
- Active Mode RX (CPU Idle): 24 mA
- Active Mode TX at 1 dBm (CPU Idle): 29 mA
- Power Mode 1 (4 µs Wake-Up): 0.2 mA
- Power Mode 2 (Sleep Timer Running): 1 µA
- Power Mode 3 (External Interrupts): 0.4 µA
- Wide Supply-Voltage Range (2 V–3.6 V)
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core With Code Prefetch
- 256-KB or 128-KB In-System-Programmable Flash
- 8-KB RAM With Retention in All Power Modes
- Hardware Debug Support
- Peripherals
- Powerful Five-Channel DMA
- IEEE 802.15.4 MAC Timer, General-Purpose Timers (One 16-Bit, Two 8-Bit)
- IR Generation Circuitry
- 32-kHz Sleep Timer With Capture
- CSMA/CA Hardware Support
- Accurate Digital RSSI/LQI Support
- Battery Monitor and Temperature Sensor
- 12-Bit ADC With Eight Channels and Configurable Resolution
- AES Security Coprocessor
- Two Powerful USARTs With Support for Several Serial Protocols
- 21 General-Purpose I/O Pins
(19 × 4 mA, 2 × 20 mA) - Watchdog Timer
- Development Tools
- CC2531 Development Kit
- Certified CC2531 USB Dongle Reference Design
- SmartRF™ Software
- Packet Sniffer
- IAR Embedded Workbench® Software Available
- APPLICATIONS
- USB Upgradable 2.4-GHz IEEE 802.15.4 Systems
- RF4CE Remote Control Target for TV or STB
- PC Peripherals
- ZigBee® Systems
- Home/Building Automation
- Lighting Systems
- Industrial Control and Monitoring
- Low-Power Wireless Sensor Networks
- Consumer Electronics
- Health Care
SmartRF, Z-Stack, RemoTI are trademarks of Texas Instruments.
IAR Embedded Workbench is a registered trademark of IAR Systems AB.
ZigBee is a registered trademark of ZigBee Alliance.
All other trademarks are the property of their respective owners.
The CC2531 is a USB enabled true system-on-chip (SoC) solution for IEEE 802.15.4, ZigBee and RF4CE applications. It enables USB dongles or USB upgradable network nodes to be built with low total bill-of-material costs. The CC2531 combines the performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2531 has various operating modes, making it suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption. Source code for USB HID and CDC libraries and examples are downloadable from the CC2531 product page on www.ti.com.
Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2531 provides a robust and complete ZigBee USB dongle or firmware upgradable network node.
Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2531 provides a robust ZigBee RF4CE remote-control target for USB dongle or TV/STB implementations.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CC2531EMK — CC2531 USB Evaluation Module Kit
The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on (...)
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
REMOTI — RF4CE Compliant Protocol Stack
TIMAC — IEEE802.15.4 Medium Access control (MAC) software stack
To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.
Z-STACK-ARCHIVE — Archive for Z-Stack Fully Compliant ZigBee 2012 Solution
This page contains links to obtain previous versions of the Z-Stack releases. For new projects, TI recommends using the newest release in order to take advantages of all improvements and new features. The latest Z-Stack release can be found at www.ti.com/z-stack.
Z-Stack Home
Z-Stack Home is (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Evaluation board
Development kit
Software
Software programming tool
Calculation tool
Driver or library
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
Interface adapter
Daughter card
TIDC-ZLIGHT2-W — Simple White Dimmable ZigBee Connected LED Light for Home and Building Automation
CC2531EM-IOT-HOME-GATEWAY-RD — ZigBee Home Automation Gateway reference design
CC2531USB-RD — CC2531 USB Dongle Reference Design
CC2531ZLIGHT2-RD — CC2531 Zlight2 Reference Design
Package | Pins | Download |
---|---|---|
VQFN (RHA) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.