CC1200
- RF Performance and Analog Features:
- High-Performance, Single-Chip Transceiver
- Excellent Receiver Sensitivity:
- –123 dBm at 1.2 kbps
- –109 dBm at 50 kbps
- Blocking Performance: 86 dB at 10 MHz
- Adjacent Channel Selectivity: Up to 60 dB at 12.5-kHz Offset
- Very Low Phase Noise: –114 dBc/Hz at
10-kHz Offset (169 MHz)
- Excellent Receiver Sensitivity:
- Programmable Output Power Up to +16 dBm With 0.4-dB Step Size
- Automatic Output Power Ramping
- Supported Modulation Formats:
2-FSK, 2-GFSK, 4-FSK, 4-GFSK, MSK, OOK - Supports Data Rate Up to 1.25 Mbps in Transmit and Receive
- High-Performance, Single-Chip Transceiver
- Low Current Consumption:
- Enhanced Wake-On-Radio (eWOR) Functionality for Automatic Low-Power Receive Polling
- Power Down: 0.12 μA (0.5 μA With eWOR Timer Active)
- RX: 0.5 mA in RX Sniff Mode
- RX: 19 mA Peak Current in Low-Power Mode
- RX: 23 mA Peak Current in High-Performance Mode
- TX: 46 mA at +14 dBm
- Other:
- Data FIFOs: Separate 128-Byte RX and TX
- Support for Seamless Integration With the CC1190 Device for Increased Range Providing up to 3-dB Improvement in RX Sensitivity and up to +27 dBm TX Output Power
- Digital Features:
- WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
- Security: Hardware AES128 Accelerator
- Data FIFOs: Separate 128-Byte RX and TX
- Includes Functions for Antenna Diversity Support
- Support for Retransmission
- Support for Auto-Acknowledge of Received Packets
- Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
- Built-in Coding Gain Support for Increased Range and Robustness
- Digital RSSI Measurement
- Improved OOK Shaping for Less Occupied Bandwidth, Enabling Higher Output Power While Meeting Regulatory Requirements
- Dedicated Packet Handling for 802.15.4g:
- CRC 16/32
- FEC, Dual Sync Detection (FEC and non-FEC Packets)
- Whitening
- General:
- RoHS-Compliant 5-mm x 5-mm No-Lead QFN 32-Pin Package (RHB)
- Pin-Compatible With the CC1120 Device
- Regulations – Suitable for Systems Targeting Compliance With
- Europe: ETSI EN 300 220, EN 54-25
- US: FCC CFR47 Part 15, FCC CFR47 Part 90
- Japan: ARIB STD-T30, T67, T108
The CC1200 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–190 MHz, 410–475 MHz, and 820–950 MHz.
The CC1200 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1200 device can be controlled through an SPI interface. In a typical system, the CC1200 device will be used with a microcontroller and only a few external passive components.
The CC1200 and the CC1120 devices are both part of the high-performance transceiver family. The CC1120 device is more optimized toward narrowband applications, while the CC1200 device is optimized toward wideband applications but can also effectively cover narrowband down to 12.5-kHz channels.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board
The SmartRF Transceiver Evaluation Board (TrxEB) is intended to be used together with Texas Instruments’ low-power RF transceivers for evaluation, performance testing and software development.
The following transceiver evaluation modules are supported:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- (...)
RDCR-3P-RADIO-MOD — Radiocrafts embedded radio modules
CC1200EMK-420-470 — CC1200 Evaluation Module Kit 420-470 MHz
The CC1200 Evaluation Module Kit for 420-470 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1200 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.
This CC1200 Evaluation Module Kit for (...)
CC1200EMK-868-930 — CC1200 Evaluation Module Kit 868-930 MHz
The CC1200 Evaluation Module Kit for 868-930 MHz can be used in conjunction with the CC1200 Development Kit to evaluate the operation of the CC1200 in the mentioned frequency range. The CC1200DK is required for operation and needs to be ordered separately.
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
CC1200DK — CC1200 Development Kit
The CC1200 development kit provides a complete platform for hardware performance testing and software development for TI's sub-1 GHz CC1200 device. The development kit comes pre-programmed with a packet error rate test for easy out-of-the-box evaluation of the RF performance of the device.
RF range (...)
BOOST-CCEMADAPTER — EM Adapter BoosterPack
RF-RANGE-ESTIMATOR — RF Range Estimator
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Automotive wireless connectivity products
Hardware development
Evaluation board
Software
Calculation tool
SWRC219 — TrxEB RF PER Test Software
Supported products & hardware
Products
Sub-1 GHz transceivers
Hardware development
Development kit
CC112x–CC1190 BoosterPack 915/868 MHz Reference Design (Rev. A)
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
Interface adapter
Daughter card
3P-WIRELESS-MODULES — Third party wireless module search tool
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices
- Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
- Step 2: (...)
TIDC-WMBUS-868MHZ — ETSI Cat2 Receiver Capable wM-Bus 868 MHz RF Subsystem for Smart Utility Meter & Heat Cost Allocator
Package | Pins | Download |
---|---|---|
VQFN (RHB) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.