Product details

DSP type 1 C64x DSP (max) (MHz) 1000 CPU 32-/64-bit Operating system DSP/BIOS Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 105
DSP type 1 C64x DSP (max) (MHz) 1000 CPU 32-/64-bit Operating system DSP/BIOS Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 105
FCBGA (GLZ) 532 529 mm² 23 x 23
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of up to –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Highest-Performance Fixed-Point DSPs
    • 1.67-/1.39-/1.17-/1-ns Instruction Cycle
    • 600-/720-/850-MHz, 1-GHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Twenty-Eight Operations/Cycle
    • 4800, 5760, 6800, 8000 MIPS
    • Fully Software-Compatible With C62x™
    • C6414/15/16 Devices Pin-Compatible
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions
    • Non-Aligned Load-Store Architecture
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • VCP
    • Supports Over 833 7.95-Kbps AMR
    • Programmable Code Parameters
  • TCP
    • Supports up to 10 2-Mbps or 60 384-Kbps 3GPP (6 Iterations)
    • Programmable Turbo Code and Decoding Parameters
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache (Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 8M-Bit (1024K-Byte) L2 Unified Mapped RAM/Cache (Flexible Allocation)
  • Two External Memory Interfaces (EMIFs)
    • One 64-Bit (EMIFA), One 16-Bit (EMIFB)
    • Glueless Interface to Asynchronous Memories and Synchronous Memories
    • 1280M-Byte Total Addressable External Memory Space
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Host-Port Interface (HPI)
    • User-Configurable Bus Width (32-/16-Bit)
  • 32-Bit/33-MHz, 3.3-V PCI Master/Slave Interface Conforms to PCI Specification 2.2
    • Three PCI Bus Address Registers
    • Four-Wire Serial EEPROM Interface
    • PCI Interrupt Request Under DSP Program Control
    • DSP Interrupt Via PCI I/O Cycle
  • Three Multichannel Buffered Serial Ports
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • Up to 256 Channels Each
    • ST-Bus-Switching-, AC97-Compatible
    • Serial Peripheral Interface (SPI) Compatible (Motorola™)
  • Three 32-Bit General-Purpose Timers
  • UTOPIA [C6416T]
    • UTOPIA Level 2 Slave ATM Controller
    • 8-Bit Transmit and Receive Operations up to 50 MHz per Direction
    • User-Defined Cell Format up to 64 Bytes
  • 16 General-Purpose I/O (GPIO) Pins
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 532-Pin Ball Grid Array (BGA) Package (GLZ Suffix), 0.8-mm Ball Pitch

C62x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range.
This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000, C64x, and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.
Other trademarks are the property of their respective owners.
These C64x™ devices have two EMIFs (64-bit EMIFA and 16-bit EMIFB). The prefix "A" in front of a signal name indicates it is an EMIFA signal whereas a prefix "B" in front of a signal name indicates it is an EMIFB signal. Throughout the rest of this document, in generic EMIF areas of discussion, the prefix "A" or "B" may be omitted from the signal name.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of up to –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Highest-Performance Fixed-Point DSPs
    • 1.67-/1.39-/1.17-/1-ns Instruction Cycle
    • 600-/720-/850-MHz, 1-GHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Twenty-Eight Operations/Cycle
    • 4800, 5760, 6800, 8000 MIPS
    • Fully Software-Compatible With C62x™
    • C6414/15/16 Devices Pin-Compatible
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions
    • Non-Aligned Load-Store Architecture
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • VCP
    • Supports Over 833 7.95-Kbps AMR
    • Programmable Code Parameters
  • TCP
    • Supports up to 10 2-Mbps or 60 384-Kbps 3GPP (6 Iterations)
    • Programmable Turbo Code and Decoding Parameters
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache (Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 8M-Bit (1024K-Byte) L2 Unified Mapped RAM/Cache (Flexible Allocation)
  • Two External Memory Interfaces (EMIFs)
    • One 64-Bit (EMIFA), One 16-Bit (EMIFB)
    • Glueless Interface to Asynchronous Memories and Synchronous Memories
    • 1280M-Byte Total Addressable External Memory Space
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Host-Port Interface (HPI)
    • User-Configurable Bus Width (32-/16-Bit)
  • 32-Bit/33-MHz, 3.3-V PCI Master/Slave Interface Conforms to PCI Specification 2.2
    • Three PCI Bus Address Registers
    • Four-Wire Serial EEPROM Interface
    • PCI Interrupt Request Under DSP Program Control
    • DSP Interrupt Via PCI I/O Cycle
  • Three Multichannel Buffered Serial Ports
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • Up to 256 Channels Each
    • ST-Bus-Switching-, AC97-Compatible
    • Serial Peripheral Interface (SPI) Compatible (Motorola™)
  • Three 32-Bit General-Purpose Timers
  • UTOPIA [C6416T]
    • UTOPIA Level 2 Slave ATM Controller
    • 8-Bit Transmit and Receive Operations up to 50 MHz per Direction
    • User-Defined Cell Format up to 64 Bytes
  • 16 General-Purpose I/O (GPIO) Pins
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 532-Pin Ball Grid Array (BGA) Package (GLZ Suffix), 0.8-mm Ball Pitch

C62x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range.
This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000, C64x, and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.
Other trademarks are the property of their respective owners.
These C64x™ devices have two EMIFs (64-bit EMIFA and 16-bit EMIFB). The prefix "A" in front of a signal name indicates it is an EMIFA signal whereas a prefix "B" in front of a signal name indicates it is an EMIFB signal. Throughout the rest of this document, in generic EMIF areas of discussion, the prefix "A" or "B" may be omitted from the signal name.

The TMS320C64x™ DSPs) (including the SM32C64xT devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C64x™ (C64x™) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for wireless infrastructure applications. The C64x™ is a code-compatible member of the C6000. DSP platform.

With performance of up to 8000 million instructions per second (MIPS) at a clock rate of 1 GHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges. The C64x DSPs possess the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs)— with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in key applications and extend the parallelism of the VelociTI™ architecture. The C64x can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 4000 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 8000 MMACS. The C64x DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The C6416T device has two high-performance embedded coprocessors [Viterbi Decoder Coprocessor (VCP) and Turbo Decoder Coprocessor (TCP)] that significantly speed up channel-decoding operations on-chip. The VCP operating at CPU clock divided-by-4 can decode over 833 7.95-Kbps adaptive multi-rate (AMR) [K = 9, R = 1/3] voice channels. The VCP supports constraint lengths K = 5, 6, 7, 8, and 9, rates R = 1/2, 1/3, and 1/4, and flexible polynomials, while generating hard decisions or soft decisions. The TCP operating at CPU clock divided-by-2 can decode up to sixty 384-Kbps or ten 2-Mbps turbo encoded channels (assuming 6 iterations). The TCP implements the max*log-map algorithm and is designed to support all polynomials and rates required by Third-Generation Partnership Projects (3GPP and 3GPP2), with fully programmable frame length and turbo interleaver. Decoding parameters such as the number of iterations and stopping criteria are also programmable. Communications between the VCP/TCP and the CPU are carried out through the EDMA controller.

The C64x uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128K-bit direct mapped cache and the Level 1 data cache (L1D) is a 128K-bit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 8M-bit memory space that is shared between program and data space. L2 memory can be configured as mapped memory or combinations of cache (up to 256K bytes) and mapped memory. The peripheral set includes three multichannel buffered serial ports (McBSPs); an 8-bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port; three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI); a general-purpose input/output port (GPIO) with 16 GPIO pins; and two glueless external memory interfaces (64-bit EMIFA and 16-bit EMIFB), both of which are capable of interfacing to synchronous and asynchronous memories and peripherals.

The C64x has a complete set of development tools which includes: an advanced C compiler with C64x-specific enhancements, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

The TMS320C64x™ DSPs) (including the SM32C64xT devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C64x™ (C64x™) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for wireless infrastructure applications. The C64x™ is a code-compatible member of the C6000. DSP platform.

With performance of up to 8000 million instructions per second (MIPS) at a clock rate of 1 GHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges. The C64x DSPs possess the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs)— with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in key applications and extend the parallelism of the VelociTI™ architecture. The C64x can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 4000 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 8000 MMACS. The C64x DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The C6416T device has two high-performance embedded coprocessors [Viterbi Decoder Coprocessor (VCP) and Turbo Decoder Coprocessor (TCP)] that significantly speed up channel-decoding operations on-chip. The VCP operating at CPU clock divided-by-4 can decode over 833 7.95-Kbps adaptive multi-rate (AMR) [K = 9, R = 1/3] voice channels. The VCP supports constraint lengths K = 5, 6, 7, 8, and 9, rates R = 1/2, 1/3, and 1/4, and flexible polynomials, while generating hard decisions or soft decisions. The TCP operating at CPU clock divided-by-2 can decode up to sixty 384-Kbps or ten 2-Mbps turbo encoded channels (assuming 6 iterations). The TCP implements the max*log-map algorithm and is designed to support all polynomials and rates required by Third-Generation Partnership Projects (3GPP and 3GPP2), with fully programmable frame length and turbo interleaver. Decoding parameters such as the number of iterations and stopping criteria are also programmable. Communications between the VCP/TCP and the CPU are carried out through the EDMA controller.

The C64x uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128K-bit direct mapped cache and the Level 1 data cache (L1D) is a 128K-bit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 8M-bit memory space that is shared between program and data space. L2 memory can be configured as mapped memory or combinations of cache (up to 256K bytes) and mapped memory. The peripheral set includes three multichannel buffered serial ports (McBSPs); an 8-bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port; three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI); a general-purpose input/output port (GPIO) with 16 GPIO pins; and two glueless external memory interfaces (64-bit EMIFA and 16-bit EMIFB), both of which are capable of interfacing to synchronous and asynchronous memories and peripherals.

The C64x has a complete set of development tools which includes: an advanced C compiler with C64x-specific enhancements, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SM32C6416T-EP Fixed-Point Digital Signal Processors datasheet (Rev. A) 28 Feb 2006
* Errata TMS320C6414T/C6415T/C6416T DSPs Silicon Errata (Silicon Revision 2.0, 1.0) (Rev. J) 26 Jul 2012
* VID SM32C6416T-EP VID V6205607 21 Jun 2016
* Radiation & reliability report SM32C6416TBGLZA8EP Reliability Report 13 Aug 2012
Application note Introduction to TMS320C6000 DSP Optimization 06 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Driver or library

AEC-AER Acoustic echo cancellation/removal for TI C64x+, C674x, C55x and Cortex®-A8 processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SM32C6416T-EP Enhanced product C6416T fixed point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6415 Military grade C64x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA TMS320DM642Q Video/imaging fixed-point digital signal processor TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip TMS320DM647 Digital Media Processor
Download options
Driver or library

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz TMS320DM8127 DaVinci Digital Media Processor
Digital signal processors (DSPs)
SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SM32C6416T-EP Enhanced product C6416T fixed point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6415 Military grade C64x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6452 C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Driver or library

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz TMS320DM8127 DaVinci Digital Media Processor
Digital signal processors (DSPs)
SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SM32C6416T-EP Enhanced product C6416T fixed point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6415 Military grade C64x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6452 C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Driver or library

FAXLIB FAX library (FAXLIB) for C66x, C64x+ and C55x processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SM32C6416T-EP Enhanced product C6416T fixed point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6415 Military grade C64x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA TMS320DM642Q Video/imaging fixed-point digital signal processor TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip TMS320DM647 Digital Media Processor
Download options
Driver or library

VOLIB Voice library (VoLIB) for C66x, C64x+ and C55x processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SM32C6416T-EP Enhanced product C6416T fixed point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6415 Military grade C64x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA TMS320DM642Q Video/imaging fixed-point digital signal processor TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip TMS320DM647 Digital Media Processor
Download options
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
Design tool

PROCESSORS-3P-SEARCH — Arm®-based MPU, Arm-based MCU and DSP third-party search tool

TI has partnered with companies to offer a wide range of software, tools, and SOMs using TI processors to accelerate your path to production. Download this search tool to quickly browse our third-party solutions and find the right third-party to meet your needs. The software, tools and modules (...)
Package Pins Download
FCBGA (GLZ) 532 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos