LM93
2 remote, 1 local temp sensor with hardware monitor and 16 power supply voltage monitors
LM93
- 8-bit ΣΔ ADC
- Monitors 16 Power Supplies
- Monitors 2 Remote Thermal Diodes
- Internal Ambient Temperature Sensing
- Programmable Autonomous Fan Control Based on Temperature Readings with Fan Boost Support
- Fan Control Based on 13-step Lookup Table
- Temperature Reading Digital Filter
- 1.0°C Digital Temperature Sensor Resolution
- 0.5°C Temperature Resolution for Fan Control
- 2 PWM Fan Speed Control Outputs
- 4 Fan Tachometer Inputs
- Dual Processor Thermal Throttling (PROCHOT) Monitoring
- Dual Dynamic VID Monitoring (6 VIDs per Processor)
- 8 General Purpose I/Os:
- 4 Can be Configured as Fan Tachometer Inputs
- 2 Can be Configured to Connect to THERMTRIP from a Processor
- 2 are Standard GPIOs that Could be Used to Monitor IERR Signal
- 2 General Purpose Inputs that Can be Used to Monitor SCSI Termination Signals
- Limit Register Comparisons of All Monitored Values
- 2-wire, SMBus 2.0 Compliant, Serial Digital Interface
- Supports Byte/block Read and Write
- Configurable Slave Address (Tri-level Pin Selects 1 of 3 Possible Addresses)
- 2.5V Reference Voltage Output
- 56-pin TSSOP Package
- XOR-tree Test Mode
- Key Specifications
- Voltage Measurement Accuracy ±2% FS (max)
- Resolution 8-bits, 1°C
- Temperature Sensor Accuracy ±3°C (max)
- Temperature Range:LM93 Operational 0°C to +85°CRemote Temp Accuracy 0°C to +125°C
- Power Supply Voltage +3.0V to +3.6V
- Power Supply Current 0.9 mA
All trademarks are the property of their respective owners.
The LM93, hardware monitor, has a two wire digital interface compatible with SMBus 2.0. Using an 8-bit ΣΔ ADC, the LM93 measures the temperature of two remote diode connected transistors as well as its own die and 16 power supply voltages.
To set fan speed, the LM93 has two PWM outputs that are each controlled by up to four temperature zones. The fan-control algorithm is lookup table based. The LM93 includes a digital filter that can be invoked to smooth temperature readings for better control of fan speed. The LM93 has four tachometer inputs to measure fan speed. Limit and status registers for all measured values are included.
The LM93 builds upon the functionality of previous motherboard management ASICs and uses some of the LM85's features (i.e. smart tachometer mode). It also adds measurement and control support for dynamic Vccp monitoring and PROCHOT. It is designed to monitor a dual processor Xeon class motherboard with a minimum of external components.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM93 Hardware Monitor with Integrated Fan Control for Server Management datasheet (Rev. E) | 27 Mar 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM93SW-LINUX — Linux Driver for LM93
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- lm93
- lm94
SENSOREVAL — Eval Board Software For Hardware Monitors And Digital Temperature Sensors
SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.
- Download SensorEval Software and Manual
- Windows XP support is offered for (...)
Supported products & hardware
Products
Digital temperature sensors
Precision ADCs
Package | Pins | Download |
---|---|---|
TSSOP (DGG) | 56 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.