LM64
- Accurately Senses Remote and Local Diode Temperatures
- Integrated PWM Fan Speed Control Output
- Programmable 8-step Lookup Table for Quieting Fans
- ALERT and T_Crit Open-drain Outputs
- Tachometer Input for Measuring Fan RPM
- 10 bit Plus Sign Remote Diode Temperature Data Format, with 0.125°C Resolution
- SMBus 2.0 Compatible Interface, Supports TIMEOUT
- 5 General Purpose Input/Output pins
- 5 General Purpose Default input pins
- 24-pin WQFN Package
- Key Specifications:
- Remote Diode Temperature Accuracy (includes quantization error)
- Ambient Temp
- 30°C to 50°C
- 0°C to 85°C
- Diode Temp
- 120°C to 140°C
- 25°C to 140°C
- Max Error
- ±1.0°C (max)
- ±3.0°C (max)
- Ambient Temp
- Local Temp Accuracy (includes quantization error)
- Ambient Temp 25°C to 125°C
- Max Error ±3.0°C (max)
- Power Supply Requirements
- Supply DC Voltage 3.0 V to 3.6 V
- Supply DC Current 1.1 mA (typ)
- Remote Diode Temperature Accuracy (includes quantization error)
The LM64 is a remote diode temperature sensor with PWM fan control. The LM64 accurately measures its own temperature and that of a remote diode. The LM64 remote temperature accuracy is factory trimmed for a MMBT3904 diode-connected transistor with a 16°C offset for high temperatures. TACTUAL DIODE JUNCTION = TLM64 + 16°C
The LM64 features a PWM, open-drain, fan control output, 5 GPIO (General Purpose Input/Output) and 5 GPD (General Purpose Default) pins. The 8-step Lookup Table allows for a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM64 ±1°C Remote Diode Temperature Sensor with PWM Fan Control and 5 GPIO's datasheet (Rev. B) | PDF | HTML | 01 Dec 2023 |
EVM User's guide | LM63LM64LM96x63EVM User's Guide | 15 Oct 2013 | ||
User guide | ±1°C Remote Diode Temp Sensor with PWM Fan Control and 5 GPIO`s User Guide | 26 Jan 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM63LM64LM96X63EVM — LM63LM64LM96x63EVM - Evaluation Module for Remote Diode Digital Temperature Sensor with Fan Control
The LM63LM64LM96x63EVM evaluation module (EVM) enables designers to immediately start evaluating the operation and performance of the LM63, LM64, LM96063, and LM96163 remote digital temperature sensor / fan controller family of ICs. All four devices can be evaluated by clicking on the appropriate (...)
LM63SW-LINUX — Linux Driver for LM63
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- (...)
SENSOREVAL — Eval Board Software For Hardware Monitors And Digital Temperature Sensors
SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.
- Download SensorEval Software and Manual
- Windows XP support is offered for (...)
Supported products & hardware
Products
Digital temperature sensors
Precision ADCs
Package | Pins | Download |
---|---|---|
WQFN (NHW) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.