Product details

DSP type 0 Operating system Linux Ethernet MAC 10/100 Rating Catalog Operating temperature range (°C) -40 to 85
DSP type 0 Operating system Linux Ethernet MAC 10/100 Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (ZCE) 338 169 mm² 13 x 13
  • Highlights
    • High-Performance Digital Media System-on-Chip (DMSoC)
    • 432-MHz ARM926EJ-S Clock Rate
    • Two Video Image Co-processors (HDVICP, MJCP) Engines
    • Supports a Range of Encode, Decode and Video Quality Operations
    • Video Processing Subsystem
      • HW Face Detect Engine
      • Resize Engine from 1/16x to 8x
      • 16-Bit Parallel AFE (Analog Front-End) Interface Up to 120 MHz
      • 4:2:2 (8-/16-bit) Interface
      • 8-/16-bit YCC and Up to 24-Bit RGB888 Digital Output
      • 3 DACs for HD Analog Video Output
      • Hardware On-Screen Display (OSD)
    • Capable of 1080p 30fps H.264 video processing
    • Peripherals include EMAC, USB 2.0 OTG, DDR2/NAND, 5 SPIs, 2 UARTs, 2 MMC/SD/SDIO, Key Scan
    • 8 Different Boot Modes and Configurable Power-Saving Modes
    • Pin-to-pin and software compatible with DM365
    • Extended temperature (-40°C - 85°C) available
    • 3.3-V and 1.8-V I/O, 1.35-V Core
    • 338-Pin Ball Grid Array at 65nm Process Technology
  • High-Performance Digital Media System-on-Chip (DMSoC)
    • 432-MHz ARM926EJ-S Clock Rate
    • 4:2:2 (8-/16-Bit) Interface
    • Capable of 1080p 30fps H.264 video processing
    • Pin compatible with DM365 processors
    • Fully Software-Compatible With ARM9™
    • Extended temperature available for 432-Mhz device
  • ARM926EJ-S™ Core
    • Support for 32-Bit and 16-Bit (Thumb® Mode) Instruction Sets
    • DSP Instruction Extensions and Single Cycle MAC
    • ARM® Javelle® Technology
    • Embedded ICE-RT Logic for Real-Time Debug
  • ARM9 Memory Architecture
    • 16K-Byte Instruction Cache
    • 8K-Byte Data Cache
    • 32K-Byte RAM
    • 16K-Byte ROM
    • Little Endian
  • Two Video Image Co-processors (HDVICP, MJCP) Engines
    • Support a Range of Encode and Decode Operations
    • H.264, MPEG4, MPEG2, MJPEG, JPEG, WMV9/VC1
  • Video Processing Subsystem
    • Front End Provides:
      • HW Face Detect Engine
      • Hardware IPIPE for Real-Time Image Processing
        • Resize Engine
          • Resize Images From 1/16x to 8x
          • Separate Horizontal/Vertical Control
          • Two Simultaneous Output Paths
      • IPIPE Interface (IPIPEIF)
      • Image Sensor Interface (ISIF) and CMOS Imager Interface
      • 16-Bit Parallel AFE (Analog Front End) Interface Up to 120 MHz
      • Glueless Interface to Common Video Decoders
      • BT.601/BT.656/BT.1120 Digital YCbCr 4:2:2 (8-/16-Bit) Interface
      • Histogram Module
      • Lens distortion correction module (LDC)
    • Back End Provides:
      • Hardware On-Screen Display (OSD)
      • Composite NTSC/PAL video encoder output
      • 8-/16-bit YCC and Up to 24-Bit RGB888 Digital Output
      • 3 DACs for HD Analog Video Output
      • LCD Controller
      • BT.601/BT.656 Digital YCbCr 4:2:2 (8-/16-Bit) Interface
  • Analog-to-Digital Convertor (ADC)
  • Power Management and Real Time Clock Subsystem (PRTCSS)
    • Real Time Clock
  • 16-Bit Host-Port Interface (HPI)
  • 10/100 Mb/s Ethernet Media Access Controller (EMAC) - Digital Media
    • IEEE 802.3 Compliant
    • Supports Media Independent Interface (MII)
    • Management Data I/O (MDIO) Module
  • Key Scan
  • Voice Codec
  • External Memory Interfaces (EMIFs)
    • DDR2 and mDDR SDRAM 16-bit wide EMIF With 256 MByte Address Space (1.8-V I/O)
    • Asynchronous16-/8-bit Wide EMIF (AEMIF)
      • Flash Memory Interfaces
        • NAND (8-/16-bit Wide Data)
        • 16 MB NOR Flash, SRAM
        • OneNAND(16-bit Wide Data)
  • Flash Card Interfaces
    • Two Multimedia Card (MMC) / Secure Digital (SD/SDIO)
    • SmartMedia/xD
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • USB Port with Integrated 2.0 High-Speed PHY that Supports
    • USB 2.0 High-Speed Device
    • USB 2.0 High-Speed Host (mini-host, supporting one external device)
    • USB On The Go (HS-USB OTG)
  • Four 64-Bit General-Purpose Timers (each configurable as two 32-bit timers)
  • One 64-Bit Watch Dog Timer
  • Two UARTs (One fast UART with RTS and CTS Flow Control)
  • Five Serial Port Interfaces (SPI) each with two Chip-Selects
  • One Master/Slave Inter-Integrated Circuit(I2C) Bus™
  • One Multi-Channel Buffered Serial Port (McBSP)
    • I2S
    • AC97 Audio Codec Interface
    • S/PDIF via Software
    • Standard Voice Codec Interface (AIC12)
    • SPI Protocol (Master Mode Only)
    • Direct Interface to T1/E1 Framers
    • Time Division Multiplexed Mode (TDM)
    • 128 Channel Mode
  • Four Pulse Width Modulator (PWM) Outputs
  • Four RTO (Real Time Out) Outputs
  • Up to 104 General-Purpose I/O (GPIO) Pins (Multiplexed with Other Device Functions)
  • Boot Modes
    • On-Chip ARM ROM Bootloader (RBL) to Boot From NAND Flash, MMC/SD, UART, USB, SPI, EMAC, or HPI
    • AEMIF (NOR and OneNAND)
  • Configurable Power-Saving Modes
  • Crystal or External Clock Input (typically 19.2 Mhz, 24 MHz, 27 Mhz or 36 MHz)
  • Flexible PLL Clock Generators
  • Debug Interface Support
    • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
    • ETB (Embedded Trace Buffer) with 4K-Bytes Trace Buffer memory
    • Device Revision ID Readable by ARM
  • 338-Pin Ball Grid Array (BGA) Package (ZCE Suffix), 0.65-mm Ball Pitch
  • 65nm Process Technology
  • 3.3-V and 1.8-V I/O, 1.35-V Internal
  • Community Reesources

All trademarks are the property of their respective owners.

  • Highlights
    • High-Performance Digital Media System-on-Chip (DMSoC)
    • 432-MHz ARM926EJ-S Clock Rate
    • Two Video Image Co-processors (HDVICP, MJCP) Engines
    • Supports a Range of Encode, Decode and Video Quality Operations
    • Video Processing Subsystem
      • HW Face Detect Engine
      • Resize Engine from 1/16x to 8x
      • 16-Bit Parallel AFE (Analog Front-End) Interface Up to 120 MHz
      • 4:2:2 (8-/16-bit) Interface
      • 8-/16-bit YCC and Up to 24-Bit RGB888 Digital Output
      • 3 DACs for HD Analog Video Output
      • Hardware On-Screen Display (OSD)
    • Capable of 1080p 30fps H.264 video processing
    • Peripherals include EMAC, USB 2.0 OTG, DDR2/NAND, 5 SPIs, 2 UARTs, 2 MMC/SD/SDIO, Key Scan
    • 8 Different Boot Modes and Configurable Power-Saving Modes
    • Pin-to-pin and software compatible with DM365
    • Extended temperature (-40°C - 85°C) available
    • 3.3-V and 1.8-V I/O, 1.35-V Core
    • 338-Pin Ball Grid Array at 65nm Process Technology
  • High-Performance Digital Media System-on-Chip (DMSoC)
    • 432-MHz ARM926EJ-S Clock Rate
    • 4:2:2 (8-/16-Bit) Interface
    • Capable of 1080p 30fps H.264 video processing
    • Pin compatible with DM365 processors
    • Fully Software-Compatible With ARM9™
    • Extended temperature available for 432-Mhz device
  • ARM926EJ-S™ Core
    • Support for 32-Bit and 16-Bit (Thumb® Mode) Instruction Sets
    • DSP Instruction Extensions and Single Cycle MAC
    • ARM® Javelle® Technology
    • Embedded ICE-RT Logic for Real-Time Debug
  • ARM9 Memory Architecture
    • 16K-Byte Instruction Cache
    • 8K-Byte Data Cache
    • 32K-Byte RAM
    • 16K-Byte ROM
    • Little Endian
  • Two Video Image Co-processors (HDVICP, MJCP) Engines
    • Support a Range of Encode and Decode Operations
    • H.264, MPEG4, MPEG2, MJPEG, JPEG, WMV9/VC1
  • Video Processing Subsystem
    • Front End Provides:
      • HW Face Detect Engine
      • Hardware IPIPE for Real-Time Image Processing
        • Resize Engine
          • Resize Images From 1/16x to 8x
          • Separate Horizontal/Vertical Control
          • Two Simultaneous Output Paths
      • IPIPE Interface (IPIPEIF)
      • Image Sensor Interface (ISIF) and CMOS Imager Interface
      • 16-Bit Parallel AFE (Analog Front End) Interface Up to 120 MHz
      • Glueless Interface to Common Video Decoders
      • BT.601/BT.656/BT.1120 Digital YCbCr 4:2:2 (8-/16-Bit) Interface
      • Histogram Module
      • Lens distortion correction module (LDC)
    • Back End Provides:
      • Hardware On-Screen Display (OSD)
      • Composite NTSC/PAL video encoder output
      • 8-/16-bit YCC and Up to 24-Bit RGB888 Digital Output
      • 3 DACs for HD Analog Video Output
      • LCD Controller
      • BT.601/BT.656 Digital YCbCr 4:2:2 (8-/16-Bit) Interface
  • Analog-to-Digital Convertor (ADC)
  • Power Management and Real Time Clock Subsystem (PRTCSS)
    • Real Time Clock
  • 16-Bit Host-Port Interface (HPI)
  • 10/100 Mb/s Ethernet Media Access Controller (EMAC) - Digital Media
    • IEEE 802.3 Compliant
    • Supports Media Independent Interface (MII)
    • Management Data I/O (MDIO) Module
  • Key Scan
  • Voice Codec
  • External Memory Interfaces (EMIFs)
    • DDR2 and mDDR SDRAM 16-bit wide EMIF With 256 MByte Address Space (1.8-V I/O)
    • Asynchronous16-/8-bit Wide EMIF (AEMIF)
      • Flash Memory Interfaces
        • NAND (8-/16-bit Wide Data)
        • 16 MB NOR Flash, SRAM
        • OneNAND(16-bit Wide Data)
  • Flash Card Interfaces
    • Two Multimedia Card (MMC) / Secure Digital (SD/SDIO)
    • SmartMedia/xD
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • USB Port with Integrated 2.0 High-Speed PHY that Supports
    • USB 2.0 High-Speed Device
    • USB 2.0 High-Speed Host (mini-host, supporting one external device)
    • USB On The Go (HS-USB OTG)
  • Four 64-Bit General-Purpose Timers (each configurable as two 32-bit timers)
  • One 64-Bit Watch Dog Timer
  • Two UARTs (One fast UART with RTS and CTS Flow Control)
  • Five Serial Port Interfaces (SPI) each with two Chip-Selects
  • One Master/Slave Inter-Integrated Circuit(I2C) Bus™
  • One Multi-Channel Buffered Serial Port (McBSP)
    • I2S
    • AC97 Audio Codec Interface
    • S/PDIF via Software
    • Standard Voice Codec Interface (AIC12)
    • SPI Protocol (Master Mode Only)
    • Direct Interface to T1/E1 Framers
    • Time Division Multiplexed Mode (TDM)
    • 128 Channel Mode
  • Four Pulse Width Modulator (PWM) Outputs
  • Four RTO (Real Time Out) Outputs
  • Up to 104 General-Purpose I/O (GPIO) Pins (Multiplexed with Other Device Functions)
  • Boot Modes
    • On-Chip ARM ROM Bootloader (RBL) to Boot From NAND Flash, MMC/SD, UART, USB, SPI, EMAC, or HPI
    • AEMIF (NOR and OneNAND)
  • Configurable Power-Saving Modes
  • Crystal or External Clock Input (typically 19.2 Mhz, 24 MHz, 27 Mhz or 36 MHz)
  • Flexible PLL Clock Generators
  • Debug Interface Support
    • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
    • ETB (Embedded Trace Buffer) with 4K-Bytes Trace Buffer memory
    • Device Revision ID Readable by ARM
  • 338-Pin Ball Grid Array (BGA) Package (ZCE Suffix), 0.65-mm Ball Pitch
  • 65nm Process Technology
  • 3.3-V and 1.8-V I/O, 1.35-V Internal
  • Community Reesources

All trademarks are the property of their respective owners.

Developers can now deliver crystal clear multi-format video at up to 1080p H.264 at 30fps (encode and closed-looped decode) in their digital video designs without concerns of video format support, constrained network bandwidth, limited system storage capacity or cost with the new TMS320DM368 DaVinci™ video processors from Texas Instruments Incorporated (TI).

The DM368 is capable of achieving HD video processing at 1080p 30fps H.264 and is completely pin-to-pin compatible with the DM365 processors, using the same ARM926EJ-S core running at 432 MHz. This ARM9-based DM368 device supports production-qualified H.264BP/MP/HP, MPEG-4, MPEG-2, MJPEG and VC1/WMV9 codecs providing customers with the flexibility to select the right video codec for their application. These codecs run on independent coprocessors (HDVICP and MJCP) offloading all compression needs from the main ARM core. This allows developers to obtain optimal performance from the ARM for their applications, including their multi-channel, multi-stream and multi-format needs.

Video surveillance designers achieve greater compression efficiency to provide more storage without straining the network bandwidth. Developers of media playback and camera-driven applications, such as video doorbells, digital signage, digital video recorders, portable media players and more can take advantage of the low power consumption and can ensure interoperability, as well as product scalability by taking advantage of the full suite of codecs supported on the DM368.

Along with multi-format HD video, the DM368 also features a suite of peripherals saving developers on system cost and complexity to enable a seamless interface to most additional external devices required for video applications. The image sensor interface is flexible enough to support CCD, CMOS, and various other interfaces such as BT.565, BT1120. The DM368 also offers a high level of integration with HD display support, including three built-in 10-bit HD analog video digital-to-analog converters (DACs), DDR2/mDDR, Ethernet MAC, USB 2.0, integrated audio, host port interface (HPI), analog-to digital converter and many more features saving developers on overall system costs, as well as real estate on their circuit boards allowing for a slimmer, sleeker design.

Developers can now deliver crystal clear multi-format video at up to 1080p H.264 at 30fps (encode and closed-looped decode) in their digital video designs without concerns of video format support, constrained network bandwidth, limited system storage capacity or cost with the new TMS320DM368 DaVinci™ video processors from Texas Instruments Incorporated (TI).

The DM368 is capable of achieving HD video processing at 1080p 30fps H.264 and is completely pin-to-pin compatible with the DM365 processors, using the same ARM926EJ-S core running at 432 MHz. This ARM9-based DM368 device supports production-qualified H.264BP/MP/HP, MPEG-4, MPEG-2, MJPEG and VC1/WMV9 codecs providing customers with the flexibility to select the right video codec for their application. These codecs run on independent coprocessors (HDVICP and MJCP) offloading all compression needs from the main ARM core. This allows developers to obtain optimal performance from the ARM for their applications, including their multi-channel, multi-stream and multi-format needs.

Video surveillance designers achieve greater compression efficiency to provide more storage without straining the network bandwidth. Developers of media playback and camera-driven applications, such as video doorbells, digital signage, digital video recorders, portable media players and more can take advantage of the low power consumption and can ensure interoperability, as well as product scalability by taking advantage of the full suite of codecs supported on the DM368.

Along with multi-format HD video, the DM368 also features a suite of peripherals saving developers on system cost and complexity to enable a seamless interface to most additional external devices required for video applications. The image sensor interface is flexible enough to support CCD, CMOS, and various other interfaces such as BT.565, BT1120. The DM368 also offers a high level of integration with HD display support, including three built-in 10-bit HD analog video digital-to-analog converters (DACs), DDR2/mDDR, Ethernet MAC, USB 2.0, integrated audio, host port interface (HPI), analog-to digital converter and many more features saving developers on overall system costs, as well as real estate on their circuit boards allowing for a slimmer, sleeker design.

Download View video with transcript Video

Support through a third party

This product does not have ongoing direct design support from TI. For support while working through your design, you may contact one of the following third parties: D3 Engineering, elnfochips, Ittiam Systems, Path Partner Technology, or Z3 Technologies.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 37
Type Title Date
* Data sheet TMS320DM368 Digital Media System-on-Chip (DMSoC) datasheet (Rev. C) 30 Jun 2011
* Errata TMS320DM368 Digital Media System-on-Chip Silicon Errata (Silicon Revs 1.1 & 1.2) (Rev. B) 11 Jul 2011
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023
White paper Low-latency design considerations for video-enabled aerial drones 15 Sep 2016
EVM User's guide TMS320DM368 Evaluation Module User's Guide 03 Aug 2016
User guide TMS320DM36x DaVinci™ Video Processing Front End (VPFE) User's Guide (Rev. C) 30 Jun 2016
Application note TMS320DM368 Power Consumption Summary (Rev. A) 12 Sep 2013
User guide Powering the TMS320DM368 with the TPS650061 08 May 2012
Analog Design Journal Converting single-ended video to differential video in single-supply systems 16 Sep 2011
User guide TMS320DM36x DMSoC Power Management and Real-Time Clock Subsystem User's Guide (Rev. B) 03 Aug 2011
User guide TMS320DM36x DMSoC General-Purpose Input/Output User's Guide (Rev. C) 19 Jan 2011
User guide TMS320DM36x DMSoC Ethernet Media Access Controller (EMAC) User's Guide (Rev. B) 23 Dec 2010
User guide TMS320DM36x DMSoC Video Processing Front End User's Guide (Rev. C) 12 Nov 2010
User guide TMS320DM36x DMSoC Video Processing Back End User's Guide (Rev. C) 26 Aug 2010
User guide TMS320DM36x DMSoC Voice Codec User's Guide (Rev. B) 30 Jul 2010
User guide TMS320DM36x DMSoC Face Detection User's Guide (Rev. A) 21 Jul 2010
User guide TMS320DM36x DMSoC Asynchronous External Memory Interface User's Guide (Rev. C) 23 Apr 2010
User guide TMS320DM36x DMSoC Multimedia Card/Secure Digital Card Controller User's Guide (Rev. B) 23 Apr 2010
Application note Migrating from TMS320DM365 to TMS320DM368 11 Apr 2010
More literature TMS320DM3x DaVinci Video Processors 11 Apr 2010
User guide TMS320DM36x DMSoC Key Scan User's Guide (Rev. A) 01 Mar 2010
User guide TMS320DM36x DMSoC Serial Peripheral Interface User's Guide (Rev. B) 01 Mar 2010
User guide TMS320DM36x DMSoC Universal Host Port Interface User's Guide (Rev. A) 09 Aug 2009
User guide TMS320DM36x DMSoC ARM Subsystem Reference Guide (Rev. A) 07 Aug 2009
User guide TMS320DM36x DMSoC Inter-Integrated Circuit User's Guide (Rev. A) 07 Aug 2009
User guide TMS320DM36x DMSoC Multichannel Buffered Serial Port User's Guide (Rev. A) 07 Aug 2009
User guide TMS320DM36x DMSoC Universal Serial Bus User's Guide (Rev. A) 07 Aug 2009
Application note TMS320DM36x SoC Architecture and Throughput 29 Jul 2009
User guide TMS320DM36x DMSoC Analog to Digital Converter User's Guide 03 Mar 2009
User guide TMS320DM36x DMSoC DDR2/mDDR Memory Controller User's Guide 03 Mar 2009
User guide TMS320DM36x DMSoC Enhanced Direct Memory Access Controller User's Guide 03 Mar 2009
User guide TMS320DM36x DMSoC Pulse-Width Modulator User's Guide 03 Mar 2009
User guide TMS320DM36x DMSoC Real Time Out User's Guide 03 Mar 2009
User guide TMS320DM36x DMSoC Timer/Watchdog Timer User's Guide 03 Mar 2009
User guide TMS320DM36x DMSoC Universal Asynchronous Receiver/Transmitter User's Guide 03 Mar 2009
Application note Understanding TI's PCB Routing Rule-Based DDR Timing Specification (Rev. A) 17 Jul 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDXEVM368 — TMS320DM36x Evaluation Module

The TMS320DM36x Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of TI’s Digital Media (DMx) processors and begin building digital video applications such as IP security cameras, action cameras, drones, wearables, digital signage, video doorbells, and (...)

User guide: PDF
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Software development kit (SDK)

LINUXDVSDK-DM36X — Linux Digital Video Software Development Kit (DVSDK) for DM365, DM368 Digital Media Processors

The Linux™ Digital Video Software Development Kits (DVSDKs) enable DaVinci™ system integrators to quickly develop Linux-based multimedia applications that can be easily ported across different devices in the DaVinci platform. Each DVSDK combines a pre-tested set of operating system, application (...)
Software codec

DM365CODECS Codecs for DM36x (DM365, DM368) - Software and Documentation

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into audio, video and voice applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes (...)

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320DM365 DaVinci Digital Media Processor TMS320DM368 DaVinci Digital Media Processor
Download options
Simulation model

DM368 ZCE BSDL Model

SPRM495.ZIP (9 KB) - BSDL Model
Simulation model

DM368 ZCE IBIS Model (Rev. A)

SPRM494A.ZIP (502 KB) - IBIS Model
Design tool

PROCESSORS-3P-SEARCH — Arm®-based MPU, Arm-based MCU and DSP third-party search tool

TI has partnered with companies to offer a wide range of software, tools, and SOMs using TI processors to accelerate your path to production. Download this search tool to quickly browse our third-party solutions and find the right third-party to meet your needs. The software, tools and modules (...)
Package Pins Download
NFBGA (ZCE) 338 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos