CSD16570Q5B
25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 0.82 mOhm
Data sheet
CSD16570Q5B
- Extremely Low Resistance
- Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
This 25 V, 0.49 mΩ, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize resistance for ORing and hot swap applications and is not designed for switching applications.
Technical documentation
No results found. Please clear your search and try again.
View all 8 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CSD16570Q5B 25-V N-Channel NexFET Power MOSFET datasheet (Rev. A) | PDF | HTML | 19 May 2017 |
Application note | MOSFET Support and Training Tools (Rev. E) | PDF | HTML | 13 May 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Support software
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Support software
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
MOSFET power loss calculator for non-synchronous boost converter
Supported products & hardware
Products
MOSFETs
Calculation tool
FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool
Excel based FET SOA calculation and selection tool
Supported products & hardware
Products
MOSFETs
Calculation tool
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Products
MOSFETs
Reference designs
PMP41081 — 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller
This reference design is a 1-kW, 400-V to 12-V half-bridge resonant DC/DC platform used to evaluate the load transient performance of hybrid-hysteretic control (HHC) with an F280039C microcontroller. HHC is a method which combines direct frequency control (DFC) and charge control, and is charge (...)
Test report: PDF
Reference designs
PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density
This reference design is a GaN-based 3-kW phase-shifted full bridge (PSFB) targeting maximum power density. The design has an active clamp to minimize voltage stress on the secondary synchronous rectifier MOSFETs enabling use of lower voltage-rating MOSFETs with better figure-of-merit (FoM). (...)
Test report: PDF
Reference designs
PMP40586 — 1-kW digital-controlled current mode LLC reference design
This reference design is an industry-first digital hybrid hysteretic control (HHC) solution, targeting server PSU applications with 12-V to 54-V output. This reference design shows the HHC control advantages by UCD3138, in a 400-V to 12-V 1-kW LLC power stage. This design achieves 8-kHz peak loop (...)
Test report: PDF
Reference designs
TIDA-010087 — 100-A Dual-phase digital control battery tester reference design
This reference design illustrates a method to precisely control the current and voltage of a bidirectional interleaved buck-converter power stage using a C2000™ microcontroller (MCU) and a precision ADC ADS131M08. This design achieves less than ±20-mA current regulation error, and (...)
Design guide: PDF
Reference designs
PMP40182 — Bi-Directional Battery Initialization System Power Board Reference Design
This reference design is a battery initialization reference design solution for automotive and battery applications. The module enables a high efficiency single stage conversion for charging and discharging the battery. This design features a 0.1% accurate current control loop using the high (...)
Package | Pins | Download |
---|---|---|
VSON-CLIP (DNK) | 8 | View options |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.