2.4 GHz range extender
CC2591
- Seamless Interface to 2.4-GHz Low-Power RF Devices from Texas Instruments
- Output Power up to 22 dBm
- Few External Components
- Integrated Switches
- Integrated Matching Network
- Integrated Balun
- Integrated Inductors
- Integrated PA
- Integrated LNA
- Digital Control of LNA Gain by HGM Pin
- 100-nA in Power Down (EN = PAEN = 0)
- Low Transmit Current Consumption
(100 mA at 3 V for 20-dBm Out, PAE = 33%) - Low-Receive Current Consumption
- 3.4 mA for High-Gain Mode
- 1.7 mA for Low-Gain Mode
- 4.8-dB LNA Noise Figure, Including T/R Switch and External Antenna Match
- RoHS Compliant 4×4-mm QFN-16 Package
- 2-V to 3.6-V Operation
CC2591 is a cost-effective and high-performance RF front end for low-power and low-voltage 2.4-GHz wireless applications. The device is a range extender for all existing and future 2.4-GHz low-power RF transceivers, transmitters, and System-on-Chip products from TI. CC2591 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity. The device provides a small size, high output power RF design with its 4-mm × 4-mm QFN-16 package. The device contains PA, LNA, switches, RF-matching, and balun for simple design of high-performance wireless applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CC2591 2.4-GHz RF Front End datasheet (Rev. B) | PDF | HTML | 03 Sep 2014 |
Application note | CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) | PDF | HTML | 20 Oct 2022 | |
Application note | DN035 -- Antenna Quick Guide (Rev. B) | 09 Feb 2022 | ||
Application note | Debugging Communication Range (Rev. A) | PDF | HTML | 23 May 2019 | |
Application note | DN034 -- YAGI 2.4 GHz PCB Antenna | 14 Oct 2010 | ||
Application note | AN058 -- Antenna Selection Guide (Rev. B) | 06 Oct 2010 | ||
Application note | DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary | 26 Aug 2010 | ||
Application note | AN086 -- Using CC2591 Front End with CC2530 and CC2531 (Rev. A) | 16 Dec 2009 | ||
User guide | CC2520 Software Examples User's Guide (Rev. B) | 05 Nov 2009 | ||
User guide | CC2430 Software Examples User’s Guide (Rev. B) | 31 Aug 2009 | ||
Product overview | CC2591 1 page flyer | 25 Jun 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
RDCR-3P-RADIO-MOD — Radiocrafts embedded radio modules
CC2520EMK — CC2520 Evaluation Module Kit
The CC2520EMK is an ad-on development kit for CC2520DK. The full stand-alone development kit is CC2520DK. The CC2520EMK development kit consists of 2 CC2520EM plug in modules and 2 antennas. The CC2520EMK is only usable together with a motherboard/host board, typically the SmartRF05EB and (...)
SIMPLICITI — SimpliciTI Compliant Protocol Stack
Small RF networks (...)
TIMAC — IEEE802.15.4 Medium Access control (MAC) software stack
To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.
3P-WIRELESS-MODULES — Third party wireless module search tool
CC2530-CC2591EM-RD — CC2530-CC2591EM Reference Design
The reference design demonstrates how to integrate CC2530/CC2531 and CC2591, and shows good techniques for decoupling and RF layout. (...)
Package | Pins | Download |
---|---|---|
VQFN (RGV) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.