Select a version

Select a version

No results found. Please clear your search and try again.

VOLIB

Voice library (VoLIB) for C66x, C64x+ and C55x processors

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 2.1.0.1
Release date: 09 Jul 2013

VoLIB for C66x Windows Installer

MD5 checksum

VoLIB for C66x Linux Installer

MD5 checksum

VoLIB for C64x+ Windows Installer

MD5 checksum

VoLIB for C64x+ Linux Installer

MD5 checksum

VoLIB for C55x Windows Installer

MD5 checksum

VoLIB for C55x Linux Installer

MD5 checksum

VoLIB for C55x CPU Rev 3 Windows Installer

MD5 checksum

VoLIB for C55x CPU Rev 3 Linux Installer

MD5 checksum
Products
Arm-based processors
66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA TMS320DM642Q Video/imaging fixed-point digital signal processor TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip TMS320DM647 Digital Media Processor

Release Information

This is a GA release of the Voice Library (VoLIB) for the C55x, C64x+ and C66x processor families.

The Voice Library provides components that, together, facilitate the development of the

signal processing chain for Voice over IP applications such as infrastructure, enterprise,

residential gateways and IP phones. Together with optimized implementations of ITU-T voice

codecs, that can be acquired from TI separately ( link ), the components of VoLIB satisfy most

of the fundamental building blocks required to develop a complete VoIP signal processing chain.

The deliverables in this release include, a Windows and Linux installation executable for

the C55x, C64x+ and C66x DSP processing cores. Each executable installs a component package

repository, a documentation directory, an Eclipse plugin directory and an expanded component

directory structure with all component libraries, header files and test examples.

The VoLIB Fact Sheet below provides additional details regarding this release.

Software Defects

A list of tracked software defects can be found here.

(Note: If prompted for login/password, close the window and try the link again)