CC1121EMK-868-915
CC1121 评估模块套件 (868-915MHz)
CC1121EMK-868-915
概述
CC1121 评估模块套件 (868-915 MHz) 可与 CC1120 开发套件配合使用,以评估高性能系列 RF-IC 在此特定频带的运行。操作需要 CC1120DK,且需单独订购。
特性
- 2 个 CC1121 评估模块 (868-915 MHz)
- 鞭状天线
评估模块的完整射频参考设计可在线获得。
Sub-1GHz 收发器
立即订购并开发
CC1121EMK-868-915 — CC1121 评估模块套件 868-915MHz
SMARTRF-STUDIO-7 — SmartRF Studio
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
接口适配器
子卡
文档
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
发布信息
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
最新信息
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Various improvements and bug-fixes
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | CC1121EMK-868-915 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
更多文献资料 | CC112xEMK Quick Start Guide (Rev. B) | 2016年 5月 9日 | ||||
应用手册 | Asynchronous channel hopping system for FCC 15.247 compliance | 2015年 7月 7日 |