UCD7230

ACTIVE

15.5 V, 2 MHz, 4 A synchronous buck MOSFET™ driver compatible with UCD92xx digital PWM controllers

Product details

Operating temperature range (°C) -40 to 125 Rating Catalog
Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RGW) 20 25 mm² 5 x 5
  • Input from Digital Controller Sets Operating Frequency and Duty Cycle
  • Up to 2-MHz Switching Frequency
  • Dual Current Limit Protection with Independently Adjustable Thresholds
  • Fast Current Sense Circuit with Adjustable Blanking Interval Prevents Catastrophic Current Levels
  • Digital Output Current Limit Flag
  • Low Offset, Gain of 48, Differential Current Sense Amplifier
  • 3.3-V, 10-mA Internal Regulator
  • Dual TrueDrive™ High-Current Drivers
  • 10-ns Typical Rise/Fall Times with 2.2-nF Loads
  • 4.5-V to 15.5-V Supply Voltage Range
  • APPLICATIONS
    • Digitally-Controlled Synchronous-Buck Power Stages for Single and Multi-Phase Applications
    • Especially Suited for Use with UCD91xx or UCD95xx Contollers
    • High-Current Multi-Phase VRM/EVRD Regulators for Desktop, Server, Telecom and Notebook Processors
    • Digitally-Controlled Synchronous-Buck Power Supplies Using µCs or the TMS320TM DSP Family
  • Input from Digital Controller Sets Operating Frequency and Duty Cycle
  • Up to 2-MHz Switching Frequency
  • Dual Current Limit Protection with Independently Adjustable Thresholds
  • Fast Current Sense Circuit with Adjustable Blanking Interval Prevents Catastrophic Current Levels
  • Digital Output Current Limit Flag
  • Low Offset, Gain of 48, Differential Current Sense Amplifier
  • 3.3-V, 10-mA Internal Regulator
  • Dual TrueDrive™ High-Current Drivers
  • 10-ns Typical Rise/Fall Times with 2.2-nF Loads
  • 4.5-V to 15.5-V Supply Voltage Range
  • APPLICATIONS
    • Digitally-Controlled Synchronous-Buck Power Stages for Single and Multi-Phase Applications
    • Especially Suited for Use with UCD91xx or UCD95xx Contollers
    • High-Current Multi-Phase VRM/EVRD Regulators for Desktop, Server, Telecom and Notebook Processors
    • Digitally-Controlled Synchronous-Buck Power Supplies Using µCs or the TMS320TM DSP Family

The UCD7230 is part of the UCD7K family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7230 is a MOSFET gate driver specifically designed for synchronous buck applications. It is ideally suited to provide the bridge between digital controllers such as the UCD91xx or the UCD95xx and the power stage. With cycle-by-cycle current limit protection, the UCD7230 device protects the power stage from faulty input signals or excessive load currents.

The UCD7230 includes high-side and low-side gate drivers which utilize Texas Instrument’s TrueDrive output architecture. This architecture delivers rated current into the gate capacitance of a MOSFET during the Miller plateau region of the switching. Furthermore, the UCD7230 offers a low offset differential amplifier with a fixed gain of 48. This amplifier greatly simplifies the task of conditioning small current sense signals inherent in high efficiency buck converters.

The UCD7230 includes a 3.3-V, 10-mA linear regulator to provide power to digital controllers such as the UCD91xx. The UCD7230 is compatible with standard 3.3-V I/O ports of the UCD91xx, the TMS320TM family DSPs, µCs, or ASICs.

The UCD7230 is offered in PowerPAD™ HTSSOP or space-saving QFN packages. Package pin out has been carefully designed for optimal board layout

The UCD7230 is part of the UCD7K family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7230 is a MOSFET gate driver specifically designed for synchronous buck applications. It is ideally suited to provide the bridge between digital controllers such as the UCD91xx or the UCD95xx and the power stage. With cycle-by-cycle current limit protection, the UCD7230 device protects the power stage from faulty input signals or excessive load currents.

The UCD7230 includes high-side and low-side gate drivers which utilize Texas Instrument’s TrueDrive output architecture. This architecture delivers rated current into the gate capacitance of a MOSFET during the Miller plateau region of the switching. Furthermore, the UCD7230 offers a low offset differential amplifier with a fixed gain of 48. This amplifier greatly simplifies the task of conditioning small current sense signals inherent in high efficiency buck converters.

The UCD7230 includes a 3.3-V, 10-mA linear regulator to provide power to digital controllers such as the UCD91xx. The UCD7230 is compatible with standard 3.3-V I/O ports of the UCD91xx, the TMS320TM family DSPs, µCs, or ASICs.

The UCD7230 is offered in PowerPAD™ HTSSOP or space-saving QFN packages. Package pin out has been carefully designed for optimal board layout

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Digital Control Compatible Synchronous Buck 4-A Drivers with Current Sense Condi datasheet (Rev. D) 26 Jan 2010
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos