Home Interface USB ICs USB redrivers & multiplexers

TSU6111A

ACTIVE

Dual SP2T Micro-USB Switch with integrated impedance and charger detection

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:2 SPDT Features Attach and Detach Interrupt, BCv1.1 Charger Detection, I2C interface, JIG and BOOT Support, Surge protection, UART, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 75 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 920
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:2 SPDT Features Attach and Detach Interrupt, BCv1.1 Charger Detection, I2C interface, JIG and BOOT Support, Surge protection, UART, USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 75 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 920
UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • Switch Matrix
    • USB
    • UART Supports USB 2.0 High Speed
  • Charger Detection
    • USB BCDv1.1 Compliant
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
  • Compatible Accessories
    • USB Chargers (DCP, CDP)
    • Factory Cable
  • Additional Features
    • I2C Interface with Host Processor
    • Switches Controlled by Automatic Detection or Manual
      Control
    • Interrupts Generated for Plug/Unplug
    • Support Control Signals used In Manufacturing (JIG, BOOT)
  • Max Voltage
    • 28V VBUS rating
  • ESD Performance Tested Per JESD 22
    • 5000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • IEC ESD Performance
    • ±8kV Contact Discharge (IEC 61000-4-2) for
      VBUS/DP_CON/DM_CON/ID_CON to GND
  • Surge Protection on VBUS/DP_CON/DM_CON
    • USB Connector Pins Without External Component
  • Switch Matrix
    • USB
    • UART Supports USB 2.0 High Speed
  • Charger Detection
    • USB BCDv1.1 Compliant
    • VBUS Detection
    • Data Contact Detection
    • Primary and Secondary Detection
  • Compatible Accessories
    • USB Chargers (DCP, CDP)
    • Factory Cable
  • Additional Features
    • I2C Interface with Host Processor
    • Switches Controlled by Automatic Detection or Manual
      Control
    • Interrupts Generated for Plug/Unplug
    • Support Control Signals used In Manufacturing (JIG, BOOT)
  • Max Voltage
    • 28V VBUS rating
  • ESD Performance Tested Per JESD 22
    • 5000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • IEC ESD Performance
    • ±8kV Contact Discharge (IEC 61000-4-2) for
      VBUS/DP_CON/DM_CON/ID_CON to GND
  • Surge Protection on VBUS/DP_CON/DM_CON
    • USB Connector Pins Without External Component

The TSU6111A is a high performance differential autonomous SP2T switch with impedance detection. The switch supports the detection of various accessories that are attached through DP, DM, and ID. The charger detection satisfies USB charger specification v1.1 and VBUS_IN has a 28V tolerance to eliminate the need for external protection. Power for this device is supplied through VBAT of the system or throughVBUS_IN when attached to a charger.

The SP2T switch is controlled by the automatic detection logic or through manual configuration of the I2C. JIG and BOOT pins are used when a USB or UART JIG cable is used to test the device in the development and manufacturing. TSU6111A has open-drain JIG output (active low).

The TSU6111A is a high performance differential autonomous SP2T switch with impedance detection. The switch supports the detection of various accessories that are attached through DP, DM, and ID. The charger detection satisfies USB charger specification v1.1 and VBUS_IN has a 28V tolerance to eliminate the need for external protection. Power for this device is supplied through VBAT of the system or throughVBUS_IN when attached to a charger.

The SP2T switch is controlled by the automatic detection logic or through manual configuration of the I2C. JIG and BOOT pins are used when a USB or UART JIG cable is used to test the device in the development and manufacturing. TSU6111A has open-drain JIG output (active low).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet USB Port SP2T Switch Supports USB & UART datasheet (Rev. A) 06 Aug 2012
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos