NEW

RES11A

ACTIVE

Low-noise matched thin-film resistor divider network with 1kΩ fixed input

Product details

Rating Catalog Number of dividers 2 Matching Tolerance (max) (ppm) -1000 Operating temperature range (°C) -40 to 125
Rating Catalog Number of dividers 2 Matching Tolerance (max) (ppm) -1000 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • Wide temperature range: –40°C to +125°C
  • High ratio matching precision: ±0.05 % (maximum)
  • Low drift: ±2 ppm/°C TCR (maximum)

  • Wide temperature range: –40°C to +125°C
  • High ratio matching precision: ±0.05 % (maximum)
  • Low drift: ±2 ppm/°C TCR (maximum)

The RES11A is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1 kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES11A series features high ratio-matching precision, with the measured ratio of each divider within ±120 ppm (typical) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2 ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES11A is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9 mm × 1.6 mm (body size is a nominal value and does not include pins).

The RES11A is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1 kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES11A series features high ratio-matching precision, with the measured ratio of each divider within ±120 ppm (typical) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2 ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES11A is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9 mm × 1.6 mm (body size is a nominal value and does not include pins).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW RES11A-Q1 PREVIEW Automotive low-noise matched thin-film resistor divider network with 1kΩ fixed input Functionally identical alternative available in automotive grade

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet RES11A Matched, Thin-Film Resistor Dividers With 1-kΩ Inputs datasheet PDF | HTML 15 Dec 2023
Product overview Navigating Precision Resistor Networks PDF | HTML 24 Jan 2024
Application note Optimizing CMRR in Differential Amplifier Circuits With Precision Matched Resist PDF | HTML 03 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Not available on TI.com
Simulation model

RES11A PSpice Model

SLPM361.ZIP (52 KB) - PSpice Model
Simulation model

RES11A TINA-TI Reference Design

SLPM360.TSC (180 KB) - TINA-TI Reference Design
Simulation model

RES11A TINA-TI Spice Model

SLPM359.ZIP (3 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23-THN (DDF) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos