TFT-LCD Single, 16V, Rail-to-Rail High Output Operational Amplifier

LMH6640 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
LMH6642 ACTIVE Single Channel, Low Power, 130MHz, 75mA Rail-to-Rail Output Amplifier INA121 has lower offset and higher CMRR, with half the power consumption

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 GBW (typ) (MHz) 190 BW at Acl (MHz) 190 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 170 Vn at flatband (typ) (nV√Hz) 15 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail In to V-, Out Features C-Load Drive Rating Catalog Operating temperature range (°C) to CMRR (typ) (dB) 90 Input bias current (max) (pA) 2600000 Offset drift (typ) (µV/°C) 0 Iout (typ) (mA) 110 2nd harmonic (dBc) 71 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 GBW (typ) (MHz) 190 BW at Acl (MHz) 190 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 170 Vn at flatband (typ) (nV√Hz) 15 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 1 Rail-to-rail In to V-, Out Features C-Load Drive Rating Catalog Operating temperature range (°C) to CMRR (typ) (dB) 90 Input bias current (max) (pA) 2600000 Offset drift (typ) (µV/°C) 0 Iout (typ) (mA) 110 2nd harmonic (dBc) 71 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 5
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (VS = 16V, RL= 2 kΩ to V+/2, 25°C, Typical Values Unless Specified)
  • Supply current (no load) 4 mA
  • Output resistance (closed loop 1 MHz) 0.35Ω
  • −3 dB BW (AV = 1) 190 MHz
  • Settling time (±0.1%, 2 VPP) 35 ns
  • Input common mode voltage −0.3V to 15.1V
  • Output voltage swing 100 mV from rails
  • Linear output current ±100 mA
  • Total harmonic distortion (2 VPP, 5 MHz) −64 dBc
  • Fully characterized for: 5V & 16V
  • No output phase reversal with CMVR exceeded
  • Differential gain (RL = 150Ω) 0.12%
  • Differential phase (RL = 150Ω) 0.12°

All trademarks are the property of their respective owners.

  • (VS = 16V, RL= 2 kΩ to V+/2, 25°C, Typical Values Unless Specified)
  • Supply current (no load) 4 mA
  • Output resistance (closed loop 1 MHz) 0.35Ω
  • −3 dB BW (AV = 1) 190 MHz
  • Settling time (±0.1%, 2 VPP) 35 ns
  • Input common mode voltage −0.3V to 15.1V
  • Output voltage swing 100 mV from rails
  • Linear output current ±100 mA
  • Total harmonic distortion (2 VPP, 5 MHz) −64 dBc
  • Fully characterized for: 5V & 16V
  • No output phase reversal with CMVR exceeded
  • Differential gain (RL = 150Ω) 0.12%
  • Differential phase (RL = 150Ω) 0.12°

All trademarks are the property of their respective owners.

The LMH6640 is a voltage feedback operational amplifier with a rail-to-rail output drive capability of 100 mA. Employing TI’s patented VIP10 process, the LMH6640 delivers a bandwidth of 190 MHz at a current consumption of only 4mA. An input common mode voltage range extending to 0.3V below the V− and to within 0.9V of V+, makes the LMH6640 a true single supply op-amp. The output voltage range extends to within 100 mV of either supply rail providing the user with a dynamic range that is especially desirable in low voltage applications.

The LMH6640 offers a slew rate of 170 V/µs resulting in a full power bandwidth of approximately 28 MHz with 5V single supply (2 VPP, −1 dB). Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic for any gain setting including +1, and excellent specifications for driving video cables including total harmonic distortion of −64 dBc @ 5 MHz, differential gain of 0.12% and differential phase of 0.12°.

The LMH6640 is a voltage feedback operational amplifier with a rail-to-rail output drive capability of 100 mA. Employing TI’s patented VIP10 process, the LMH6640 delivers a bandwidth of 190 MHz at a current consumption of only 4mA. An input common mode voltage range extending to 0.3V below the V− and to within 0.9V of V+, makes the LMH6640 a true single supply op-amp. The output voltage range extends to within 100 mV of either supply rail providing the user with a dynamic range that is especially desirable in low voltage applications.

The LMH6640 offers a slew rate of 170 V/µs resulting in a full power bandwidth of approximately 28 MHz with 5V single supply (2 VPP, −1 dB). Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic for any gain setting including +1, and excellent specifications for driving video cables including total harmonic distortion of −64 dBc @ 5 MHz, differential gain of 0.12% and differential phase of 0.12°.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMH6640 TFT-LCD Single, 16V Rail-to-Rail High Output Operational Amplifier datasheet (Rev. B) 18 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730216 — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6640 TINA-TI Reference Design (Rev. A)

SNOM469A.TSC (312 KB) - TINA-TI Reference Design
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos