LMH6618

ACTIVE

Single 130 MHz, 1.25 mA RRIO Operational Amplifiers

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW OPA863A ACTIVE Single-channel, high-precision, low-power, 105-MHz, 12-V RRIO voltage-feedback amplifier Lower Iq (0.75 mA), lower noise (5.9 nV/√Hz) and higher precision (95 uV)

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 GBW (typ) (MHz) 71 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 57 Vn at flatband (typ) (nV√Hz) 10 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 1.35 Vos (offset voltage at 25°C) (max) (mV) 0.75 Rail-to-rail In, Out Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 96 Input bias current (max) (pA) 2400000 Offset drift (typ) (µV/°C) 0.8 Iout (typ) (mA) 35 2nd harmonic (dBc) 75 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 GBW (typ) (MHz) 71 BW at Acl (MHz) 140 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 57 Vn at flatband (typ) (nV√Hz) 10 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 1.35 Vos (offset voltage at 25°C) (max) (mV) 0.75 Rail-to-rail In, Out Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 96 Input bias current (max) (pA) 2400000 Offset drift (typ) (µV/°C) 0.8 Iout (typ) (mA) 35 2nd harmonic (dBc) 75 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 1
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • VS = 5V, RL = 1 kΩ, TA = 25°C and
    AV = +1, Unless Otherwise Specified.
  • Operating Voltage Range 2.7V to 11V
  • Supply Current per Channel 1.25 mA
  • Small Signal Bandwidth 130 MHz
  • Input Offset Voltage (Limit at 25°C) ±0.75 mV
  • Slew Rate 55 V/µs
  • Settling Time to 0.1% 90 ns
  • Settling Time to 0.01% 120 ns
  • SFDR (f = 100 kHz, AV = +1, VOUT = 2 VPP) 100 dBc
  • 0.1 dB Bandwidth (AV = +2) 15 MHz
  • Low Voltage Noise 10 nV/√Hz
  • Industrial Temperature Grade −40°C to +125°C
  • Rail-to-Rail Input and Output
  • VS = 5V, RL = 1 kΩ, TA = 25°C and
    AV = +1, Unless Otherwise Specified.
  • Operating Voltage Range 2.7V to 11V
  • Supply Current per Channel 1.25 mA
  • Small Signal Bandwidth 130 MHz
  • Input Offset Voltage (Limit at 25°C) ±0.75 mV
  • Slew Rate 55 V/µs
  • Settling Time to 0.1% 90 ns
  • Settling Time to 0.01% 120 ns
  • SFDR (f = 100 kHz, AV = +1, VOUT = 2 VPP) 100 dBc
  • 0.1 dB Bandwidth (AV = +2) 15 MHz
  • Low Voltage Noise 10 nV/√Hz
  • Industrial Temperature Grade −40°C to +125°C
  • Rail-to-Rail Input and Output

The LMH6618 (single, with shutdown) and LMH6619 (dual) are 130 MHz rail-to-rail input and output amplifiers designed for ease of use in a wide range of applications requiring high speed, low supply current, low noise, and the ability to drive complex ADC and video loads. The operating voltage range extends from 2.7V to 11V and the supply current is typically 1.25 mA per channel at 5V. The LMH6618 and LMH6619 are members of the PowerWise family and have an exceptional power-to-performance ratio.

The amplifier’s voltage feedback design topology provides balanced inputs and high open loop gain for ease of use and accuracy in applications such as active filter design. Offset voltage is typically 0.1 mV and settling time to 0.01% is 120 ns which combined with an 100 dBc SFDR at 100 kHz makes the part suitable for use as an input buffer for popular 8-bit, 10-bit, 12-bit and 14-bit mega-sample ADCs.

The input common mode range extends 200 mV beyond the supply rails. On a single 5V supply with a ground terminated 150Ω load the output swings to within 37 mV of the ground rail, while a mid-rail terminated 1 kΩ load will swing to 77 mV of either rail, providing true single supply operation and maximum signal dynamic range on low power rails. The amplifier output will source and sink 35 mA and drive up to 30 pF loads without the need for external compensation.

The LMH6618 has an active low disable pin which reduces the supply current to 72 µA and is offered in the space saving 6-Pin SOT package. The LMH6619 is offered in the 8-Pin SOIC package. The LMH6618 and LMH6619 are available with a −40°C to +125°C extended industrial temperature grade.

The LMH6618 (single, with shutdown) and LMH6619 (dual) are 130 MHz rail-to-rail input and output amplifiers designed for ease of use in a wide range of applications requiring high speed, low supply current, low noise, and the ability to drive complex ADC and video loads. The operating voltage range extends from 2.7V to 11V and the supply current is typically 1.25 mA per channel at 5V. The LMH6618 and LMH6619 are members of the PowerWise family and have an exceptional power-to-performance ratio.

The amplifier’s voltage feedback design topology provides balanced inputs and high open loop gain for ease of use and accuracy in applications such as active filter design. Offset voltage is typically 0.1 mV and settling time to 0.01% is 120 ns which combined with an 100 dBc SFDR at 100 kHz makes the part suitable for use as an input buffer for popular 8-bit, 10-bit, 12-bit and 14-bit mega-sample ADCs.

The input common mode range extends 200 mV beyond the supply rails. On a single 5V supply with a ground terminated 150Ω load the output swings to within 37 mV of the ground rail, while a mid-rail terminated 1 kΩ load will swing to 77 mV of either rail, providing true single supply operation and maximum signal dynamic range on low power rails. The amplifier output will source and sink 35 mA and drive up to 30 pF loads without the need for external compensation.

The LMH6618 has an active low disable pin which reduces the supply current to 72 µA and is offered in the space saving 6-Pin SOT package. The LMH6619 is offered in the 8-Pin SOIC package. The LMH6618 and LMH6619 are available with a −40°C to +125°C extended industrial temperature grade.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMH6618 Single/LMH6619 Dual 130 MHz, 1.25 mA RRIO Operational Amplifiers datasheet (Rev. E) 08 Feb 2013
E-book An Engineer's Guide to Current Sensing (Rev. B) 12 Apr 2022
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) 26 Aug 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide AN-1812 ADC Driver Evaluation Boards (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730216 — Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amps that are offered in the 5-/6-pin SOT-23 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6618 PSPICE Model

SNOM127.ZIP (3 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos