AMC7832 (ACTIVE)

12-Bit High Density Analog Monitor and Control (AMC) Solution

12-Bit High Density Analog Monitor and Control (AMC) Solution - AMC7832
 

Description

The AMC7832 is a highly integrated, low-power, analog monitoring and control solution that includes a 17-channel, 12-bit analog-to-digital converter (ADC) with programmable alarms, twelve 12-bit digital-to-analog converters (DACs) with output ranges of either 0 to +5-V, 0 to +10-V or –10 to 0-V, eight GPIOs, internal reference and a local temperature sensor channel. The AMC7832 high level of integration significantly reduces component count and simplifies closed-loop system designs.

The AMC7832 is ideal for multichannel applications where board space, size, and low power are critical.

The AMC7832’s low power, high-integration and wide operating temperature range make it an ideal all-in-one, low-cost, bias control circuit for the power amplifiers (PA) found in multi-channel RF communication systems. The flexible DAC output ranges allow the device to be used as a biasing solution for a large variety of transistor technologies such as LDMOS, GaAs and GaN. The AMC7832 feature set is similarly beneficial in general purpose monitor and control systems.

For applications that require a different channel count, additional features, or converter resolutions, Texas Instruments offers a complete family of Analog Monitor and Control (AMC) products. Visit http://www.ti.com/amc for more information.

Features

  • Twelve Monotonic 12-Bit DACs
    • Selectable Ranges: 0 to +5-V, 0 to +10-V and
      –10 to 0-V
    • High Current Drive Capability: up to ±15-mA
    • Selectable Clamp Voltage
  • One 12-Bit SAR ADC
    • 17 External Analog Inputs
      • 12 Bipolar Inputs: –12.5-V to +12.5-V Range
      • 5 High Precision Inputs: 0 to +5-V Range
    • Programmable Out-of-Range Alarms
  • Internal +2.5-V Reference
  • Internal Temperature Sensor
    • –40°C to +125°C Operation
    • ±2.5°C Accuracy
  • Eight General Purpose I/O Ports (GPIOs)
  • Low Power SPI Compatible Serial Interface
    • 4-Wire Mode, +1.8-V to +5.5-V Operation
  • Operating Temperature Range: –40°C to +125°C
  • Available in 64-Terminal HTQFP PowerPAD Package

View more

Parametrics Compare all products in Integrated Precision ADCs and DACs

 
ADC Input Channels (#)
ADC Resolution (Bits)
DAC Channels
DAC: Resolution (Bits)
Temperature Sensing
GPIOs
Interface
Special Function
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
ADC: Sampling Rate (KSPS)
ADC: Analog Input Range (Min) (V)
ADC: Analog Input Range (Max) (V)
DAC: Settling Time (uS)
DAC: Output Full Scale (Min) (V)
DAC: Output Full Scale (Max) (V)
Pin/Package
AMC7832 AMC7812B AMC7823 AMC7834 AMC7836
17    16    8    8    21   
12    12    12    12    12   
12    12    8    8    16   
12    12    12    12    12   
Local    Local
Remote   
Local
Remote   
Local
Remote   
Local   
8    8    6    4    8   
SPI    I2C
SPI   
SPI    SPI    SPI   
8 GPIOs
Internal Temp Sensor   
Temp Sensor    Current Source up to 10 mA    4 High Common-Mode Current Sensors    8 GPIOs
Internal Temp Sensor   
-40 to 125    -40 to 125    -40 to 85    -40 to 125    -40 to 125   
HTQFP    HTQFP
VQFN   
WQFN    QFN    HTQFP   
64HTQFP: 144 mm2: 12 x 12(HTQFP)    64HTQFP: 144 mm2: 12 x 12(HTQFP)
64VQFN: 81 mm2: 9 x 9(VQFN)   
40WQFN: 36 mm2: 6 x 6(WQFN)    56QFN: 64 mm2: 8 x 8(QFN)    64HTQFP: 144 mm2: 12 x 12(HTQFP)   
87    500    200    62.5    87   
-12.5    -5    0    0    -12.5   
12.5    5    5    2.5    12.5   
10    2    2    10    10   
-10    0    0    -5    -10   
10    12.5    5    7.5    10   
64HTQFP    64HTQFP
64VQFN   
40WQFN    56QFN    64HTQFP   

Featured tools and software